Cat® 777E Off-Highway Truck provides best in class with increased performance, improved fuel efficiency, superior transmission controls, and enhanced cabin comfort – designed to offer durability plus a reduced total-cost of ownership.
Engine Model | Cat C32 |
Nominal Payload Class (100%) | — |
Front Axle - Empty/Loaded | 46%/30% |
Engine Model | Cat C32 |
Bore | — |
Stroke | — |
Displacement | — |
Engine Power - ISO 14396 | — |
Net Torque - 1,300 rpm | — |
Note (2) | Ratings based on SAE J1995 standard air conditions of 25? C (77? F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16? C (60? F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30? C (86? F). |
Gross Power - SAE J1995 | — |
Engine Speed | — |
Net Torque Rise | 31% |
Net Power - SAE J1349 | — |
Note (1) | Power rating applies at 1,800 rpm when tested under the specified condition for the specified standard. |
Cylinders | 12 |
Emissions (2) | Certified for China Nonroad Stage III emission standards. |
Emissions (1) | Meets U.S. EPA Tier 2 Equivalent emission standards. |
Note (3) | No engine derating required up to 3048 m (10,000 ft) altitude. |
Net Power - Cat | — |
Number of Cylinders | 12 |
Net Power - ISO 9249 | — |
Net Power | — |
Peak Torque | — |
Note (4) | Meets U.S. EPA Tier 2 Equivalent emission standards. |
Net Torque - SAE J1349 | — |
Flywheel Power | — |
Net Power - ISO 9249:1997 | — |
Torque Rise | 31% |
Peak Torque - Speed | — |
Torque Rise | — |
Emissions | Tier 2 |
Net Torque | — |
Nominal Payload Class (100%) | — |
Top Speed - Loaded | — |
Maximum Payload Class (110%) | — |
Circle Clearance Diameter | — |
Lower Time | — |
Body Capacity (SAE 2:1)** | — |
Note (1) | Capacity with Dual slope body without liner |
Target Payload (100%) | — |
Raise Time | — |
Turning Circle - Clearance Diameter | — |
Maximum Working Payload (110%) | — |
Body Capacity - SAE 2:1 | — |
Steer Angle | — |
Target Payload Capacity | — |
Nominal Payload Capacity | — |
Not to Exceed Payload (120%)* | — |
Body Capacity - Struck | — |
Note (2) | Refer to Caterpillar 10/10/20 Payload Policy for maximum gross vehicle weight limitations |
Top Speed - Loaded* | — |
Maximum Allowable Payload (120%)* | — |
Turning Diameter - Front | — |
Not to Exceed Payload (120%) | — |
Forward - 1 | — |
Forward - 3 | — |
Forward - 5 | — |
Forward - 7 | — |
Note | Maximum travel speeds with standard 27.00R49 (E4) tires. |
Reverse - 1 | — |
Forward - 6 | — |
Reverse | — |
Forward - 2 | — |
Forward - 4 | — |
Differential Ratio | 2.74:1 |
Planetary Ratio | 7.00:1 |
Total Reduction Ratio | 19.16:1 |
Brake Surface Area - Front Caliper | — |
Brake Surface Area - Front OCDB | — |
Brake Standards | ISO 3450:2011 |
Brake Surface Area - Rear | — |
Brake Surface - Front | — |
Brake Surface - Rear | — |
Brake Surface Area - Front | — |
Body Raise Time - High Idle | — |
Pump Flow - High Idle | — |
Relief Valve Setting - Lower | — |
Body Lower Time - Float | — |
Body Lower Time - High Idle | — |
Body Power Down - High Idle | 13 |
Body Power Down - High Idle | — |
Body Lower Time - Float | 13 |
Body Raise Time - High Idle | 15 |
Struck | — |
Heaped 2:1 (SAE) | — |
Heaped (SAE 2:1)* | — |
Note (1) | Contact your local Cat dealer for body recommendation |
Front Axle - Empty/Loaded | 46%/30% |
Rear Axle - Empty/Loaded | 54%/70% |
Rear Axle - Empty | 54% |
Front Axle - Loaded | — |
Rear Axle - Empty | — |
Rear Axle - Loaded | — |
Front Axle - Empty | — |
Rear Axle - Loaded | 70% |
Front Axle - Empty | 46% |
Front Axle - Loaded | 30% |
Effective Cylinder Stroke - Front | — |
Effective Cylinder Stroke - Rear | — |
Rear axle - Oscillation | 5.4? |
Fuel Tank | — |
Cooling System | — |
Differentials | — |
Crankcase | — |
Final Drive - Each | — |
Steering System - Includes Tank | — |
Transmission System | — |
Torque Converter - Transmission System | — |
Brake Hoist System | — |
Torque Converter - Transmission Tank | — |
Brake/Hoist Hydraulic Tank | — |
Steering Tank | — |
Standard Tire | 27.00R49 (E4) |
Note (1) | Productive capabilities of the 777E truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. |
Note (2) | Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. |
ROPS | ROPS (Rollover Protective Structure) cab offered by Caterpillar meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer. |
FOPS | FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 for Operator and ISO 13459:2012 Level II FOPS criteria for Trainer. |
ROPS/FOPS Standards | ISO 3471:2008 / ISO 3449:2005 |
FOPS Standards | ISO 3471:2008 |
ROPS Standards | ISO 3449:2005 |
Sound Standards | ISO 6393:2008, SAE J1166:2008 |
Note (1) | The operator sound exposure Leq (equivalent sound pressure level) measured according to work cycle procedures specified in SAE J1166:2008 is 80 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. |
Note (2) | The dynamic operator sound pressure level is 80 dB(A) as per ISO 6396:2008 for cab offered by Caterpillar. When properly installed and maintained and tested with doors and windows closed. |
Sound Standards (1) | The dynamic operator sound pressure level is 80 dB(A) as per ISO 6396:2008 for cab offered by Caterpillar. When properly installed and maintained and tested with doors and windows closed. |
Turning Diameter - Front | — |
Steering Standards | ISO 5010:2007 |
Steer Angle | 30.5? |
Note | Separate hydraulic system prevents cross-contamination. |
Turning Circle - Clearance Diameter | — |
Turning Diameter - Front Wheel Track | — |
Steer Angle | — |
Struck | — |
Heaped 2:1 (SAE) | — |
Note (1) | Contact your local Cat dealer for body recommendation |
Overall Canopy Width | — |
Operating Width - Extended Catwalk | — |
Centerline of Rear Dual Tire Width | — |
Overall Body Length | — |
Overall Height - Body Raised | — |
Outside Body Width | — |
Wheel Base | — |
Inside Body Depth - Maximum | — |
Overall Front Tire Width | — |
Overall Length | — |
Dump Clearance | — |
Ground Clearance | — |
Rear Axle - Tail | — |
Height - Top of ROPS - Loaded | — |
Centerline Front Tire Width | — |
Inside Body Length | — |
Engine Guard Clearance | — |
Inside Body Width | — |
Rear Axle - Clearance | — |
Loading Height - Empty | — |
Front Canopy Height - Loaded | — |
Overall Tire Width | — |
Operating Width | — |
Overall Canopy Width | — |
Operating Width - Extended Catwalk | — |
Centerline of Rear Dual Tire Width | — |
Overall Body Length | — |
Overall Height - Body Raised | — |
Outside Body Width | — |
Wheel Base | — |
Inside Body Depth - Maximum | — |
Overall Length | — |
Dump Clearance | — |
Ground Clearance | — |
Rear Axle - Tail | — |
Height - Top of ROPS - Loaded | — |
Centerline Front Tire Width | — |
Inside Body Length | — |
Engine Guard Clearance | — |
Inside Body Width | — |
Rear Axle - Clearance | — |
Loading Height - Empty | — |
Front Canopy Height - Loaded | — |
Overall Tire Width | — |
Operating Width | — |
Empty Operating Weight | — |
Target Gross Machine Weight | — |
Target Payload | — |
Body System Weight | — |
Empty Operating Weight | — |
Target Gross Machine Weight | — |
Body System Weight | — |
Target Payload | — |
Empty Operating Weight | — |
Target Gross Machine Weight | — |
Body System Weight | — |
Target Payload | — |
Empty Operating Weight | — |
Target Gross Machine Weight | — |
Target Payload | — |
Body System Weight | — |
Chassis Weight | — |
Maximum Gross Vehicle Weight | — |
Target Gross Machine Weight | — |
Body Weight | — |
Operating Weight - Loaded | — |
Operating Weight - Empty | — |
Target Gross Machine Operating Weight | — |
Overall Body Length | — |
Inside Body Width | — |
Dump Clearance | — |
Centerline of Rear Dual Tire Width | — |
Engine Guard Clearance | — |
Outside Body Width | — |
Height - Top of ROPS | — |
Front Canopy Height | — |
Centerline Front Tire Width | — |
Overall Height - Body Raised | — |
Rear Axle - Tail | — |
Overall Tire Width | — |
Inside Body Depth - Maximum | — |
Loading Height - Empty | — |
Inside Body Length | — |
Operating Width | — |
Overall Length | — |
Ground Clearance | — |
Overall Canopy Width | — |
Rear Axle - Clearance | — |
Wheel Base | — |
Operating Weight | — |
Maximum Loading Capacity | — |
Centerline of Rear Dual Tire Width | — |
Front Canopy Height | — |
Operating Width | — |
Loading Height - Empty | — |
Ground Clearance | — |
Overall Height - Body Raised | — |
Outside Body Width | — |
Overall Body Length | — |
Centerline Front Tire Width | — |
Dump Clearance | — |
Inside Body Width | — |
Overall Length | — |
Inside Body Depth - Maximum | — |
Engine Guard Clearance | — |
Height - Top of ROPS | — |
Rear Axle - Tail | — |
Wheel Base | — |
Overall Tire Width | — |
Inside Body Length | — |
Rear Axle - Clearance | — |
Body | — |
Rear Axle - Empty | — |
Gross Vehicle | — |
Body with Standard Liner | — |
Empty Vehicle | — |
Front Axle - Empty | — |
Rear Axle - Loaded | — |
Front Axle - Loaded | — |
Chassis | — |
Body | — |
Body | — |
The updated Cat® C32 engine and powerful torque converter with ECPC (Electronic Clutch Pressure Control) Transmission provides superior performance. The ECPC Transmission with controlled throttle shifting regulates engine speed, torque converter lock-up and transmission clutch engagement for smoother shifts, reduced clutch wear and longer component life.
Rear wheel spindles are solid steel for longer life, and the rear suspension cylinders have been inverted to minimize contamination. These rugged cylinders use large diameter bore and low pressure nitrogen/oil design for long life with minimal maintenance.
TRANSMISSION
Electronically senses engine conditions and automatically up-shifts one gear to prevent over speeding. If over speeding occurs in the top gear, the lock-up clutch is disengaged, and the brakes are applied.
The 777E fuel saving strategies find opportunities to reduce fuel burn and fuel costs. 1) Economy Mode modifies engine maps to take advantage of steady grades and level ground, reducing power and fuel burn. 2) Speed Limiting automatically selects the most fuel efficient gear and speed for the terrain instantaneously. 3) Engine Idle Shutdown identifies when the truck is in park and idles for more than a preset time, and initiates engine shutdown to conserve fuel.
The 777E cab interior, is completely redesigned to provide better visibility and comfort for the operator. Features include a new dash, advisor display and redesigned center console. Rollover and Falling Object Protection is an extension of the truck frame.
OPERATOR WORK STATION
The all new operator station interior is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and minimize operator fatigue. Designed for excellent all-around visibility and clear sight lines to the haul road, the large viewing area offers exceptional visibility. The well positioned hand rails ensure three point contact for safe and easy access and emergency egress for the operator.
COMFORT SEAT
The Cat Comfort Seat uses full air suspension to smooth rough rides, and has a retractable four-point seat belt with a shoulder harness. A Trainer seat with a lap belt to facilitate on-the-job training.
TRANSMISSION
Electronically senses engine conditions and automatically up-shifts one gear to prevent over speeding. If over speeding occurs in the top gear, the lock-up clutch is disengaged, and the brakes are applied..
Cat ET service tool provides service technicians with easy access to stored diagnostic data through the Cat Data Link.
Critical power train data, including transmission shifting, engine speed and fuel consumption, provides service technicians with enhanced diagnostic capability to reduce downtime and operating costs
TRACTION CONTROL
The Traction Control System electronically monitors and controls rear wheel slippage for greater traction and enhanced truck performance in poor underfoot conditions. If slippage exceeds a set limit, the rear wet brakes engage to slow the spinning wheel. Torque is then automatically transferred to the wheel with better traction and optimum control.
AUTOMATIC RETARDER CONTROL (ARC)(optional)
ARC controls braking on grade electronically, maintaining consistent engine speed, lower fuel burn, and better control.
SECONDARY STEERING
Automatically engages if power source for the normal steering fails.
Cat trucks are known throughout the industry for reliable, long-life frames. Built for off-road maneuvering and haul road conditions, Caterpillar uses castings in high stress areas and box section construction to manage torsion-loading. The frames are welded on a platform that rotates 360 degrees, allowing consistent, deeply-penetrating welds. Each frame is subject to quality and conformance testing prior to assembly.
SUSPENSION AND STEERING
Cat integrated steering and suspension system is designed for precise steering, excellent maneuverability, minimal tire wear and superior ride control.
BRAKES
The Cat Front dry caliper with rear oil-cooled multiple disc brakes deliver reliable performance and control in the most extreme haul-road conditions. Wet brakes on rear wheels and gear limiting during body up operations are both standard. If equipped with front oil cooled multiple disc brakes, four corner retarding with a 40/60 percent front/rear split provides superior control in slippery conditions and minimizes wheel lock-up.
DURABILITY
Rear wheel spindles are solid steel for longer life, and the rear suspension cylinders have been inverted to minimize contamination. These rugged cylinders use large diameter bore and low pressure nitrogen/oil design for long life with minimal maintenance.
Data not available.