The 5110B is in a size class of its own. Designed and built to meet the durability and reliability expectations of Cat customers, this high production loading tool works as hard as a large mining shovel, but is as comfortable and easy to operate as a smaller excavator. It's a perfect match for the 773D, but also works productively with the 777D. With high bucket fill factors and fast cycle times, the 5110B moves more tons per hour at a lower total cost to give you the Cat working advantage.
Engine Model | 3412E HEUI™ |
Gross Power | — |
Net Power | — |
Engine Model | 3412E HEUI™ |
Gross Power | — |
Net Power | — |
Net Power - Caterpillar | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Main Implement - Circuit | Closed center load sensing |
Main Implement - Pump | Piston, variable |
Maximum Flow at 1915 rpm (1x) | — |
Maximum Flow at 1800 rpm (2x) | — |
Relief Valve Setting - Implement - Std. | — |
Relief Valve Setting - Travel | — |
Number of Implement/Travel Pumps | 3 |
Swing System - Circuit | Open center load sensing |
Swing System - Pump | Piston, variable |
Maximum Pump Flow at 1915 rpm | — |
Relief Valve Setting - Accelerating | — |
Relief Valve Setting - Decelerating | — |
Number of Swing Pumps | 1 |
Pilot System - Circuit | Open center |
Pilot System - Pump | Gear |
Maximum Pump Flow at 1915 rpm | — |
Relief Valve Setting - Controls | — |
Relief Valve Setting - Track Tension | — |
Number of Pilot Pumps | 1 |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Bucket Cylinder - Bore | — |
Bucket Cylinder - Stroke | — |
Operating Weight - STD | — |
Bucket Capacity - Heavy Duty Rock | — |
Truck Payload Match | — |
Cat Truck Match | 773D, 777D |
Target Payload - Standard | — |
Target Payload - Long | — |
Stick Length - Standard | — |
Boom Length - Standard | — |
Maximum Digging Depth | — |
Maximum Reach - Ground Level | — |
Maximum Dump Height | — |
Bucket Breakout Force - SAE | — |
Stick Breakout Force - SAE | — |
Bucket Breakout Force - ISO | — |
Stick Breakout Force - ISO | — |
Maximum Travel Speed - High | — |
Maximum Travel Speed - Low | — |
Maximum Drawbar Pull | — |
Swing Speed | — |
Swing Torque | — |
Track Width - Rock | — |
Track Width - General Purpose | — |
Track Width - Soft Underfoot | — |
Ground Pressure - Rock | — |
Ground Pressure - General Purpose | — |
Ground Pressure - Soft Underfoot | — |
Track Tensioning | Automatic |
Shoes Per Side - Standard | 55 |
Rollers Per Side - Standard | 9 |
Carrier Idlers | 3 |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Brakes - Swing | ISO/DIS 13677 |
Brakes - Travel | ISO 10265 |
Cab Vibration | EC 89/392EEC |
Overall Height | — |
Overall Width | — |
Overall Length - Std | — |
Tail Swing Radius | — |
Upper Structure Width | — |
Cab Width | — |
Height - Top of Cab | — |
Height - Top of Counterweight | — |
Counterweight Height | — |
Counterweight Clearance | — |
Ground Clearance | — |
Track Length - Standard | — |
Track Length - Ground - Standard | — |
Track Gauge - Width | — |
Width - Outside of Tracks | — |
5110B hydraulic system delivers efficient transfer of power from engine to bucket, tracks, and swing drives for smooth, multitasking operation.
Cat Proportional Priority Pressure Compensating (PPPC) hydraulic system assures smooth, efficient operation and controllability. Implements (boom, stick and bucket) work at a constant speed regardless of machine load and engine speed. When flow is required by more than one function at a time (boom up and stick out), automatic flow proportioning proportionally divides required flow for each function according to demand to ensure smooth, precise, multifunction operation.
Computer controlled pumps regulate and match hydraulic output to engine power for maximum engine hydraulic power transfer efficiency. Hydraulic system draws full engine power for precise, full-powered hydraulic response. Load sensing control prevents excessive engine lugging for superior fuel efficiency.
Separate variable-capacity temperature-sensing hydraulic cooling system with dedicated core radiator provides cooling on demand to maximize hydraulic efficiency. Extra-large standard cooling capacity allows operation in ambient temperatures up to 50°C (122°F). Optional high ambient cooling package provides additional cooling in extremely hot conditions.
Field proven Cat XT high-pressure hydraulic hose is exceptionally strong and flexible for system reliability and long life in the most demanding conditions. Reusable couplings provide superior, leak free performance and prolong hose assembly life.
Non-pressurized oval shaped hydraulic tank reduces hydraulic system complexity and risk of excessive oil discharge if a leak occurs. Vacuum breaker valve lets in filtered air to prevent cavitation. Sight gauge allows for easy inspection of oil level.
Unique load sensing hydraulics deliver high breakout and crowd forces regardless of engine speed. High-pressure hydraulic system provides fast cycle times.
Cat 3412E HEUI engine delivers reliable power with low emissions, excellent fuel economy, and traditional Cat durability. Engine is matched to hydraulic pump output for smooth, multitasking operation.
The 3412E four-stroke, air-to-air after cooled (ATAAC) engine features large structures and a low RPM rating for excellent durability and long life. The 12-cylinder design features two banks of six cylinders with dual air cleaners, dual turbochargers, dual exhaust, and dual mufflers.
The ECM is the electronic "brains" of the power system. Computerized system senses operating conditions and power requirements and adjusts engine for most efficient operation at all times.
Cat's proprietary fuel system utilizes hydraulically actuated, electronically controlled, unit injectors and electronically monitors operator and sensor inputs to optimize engine performance, reliability, emissions and fuel efficiency. The HEUITM fuel system independently controls injection over entire engine operating speed range for complete control of injection timing, duration and pressure.
Maximizes fuel efficiency and reduces engine noise by reducing engine speed when hydraulic controls are inactive.
Helps ensure engine starting in extreme cold operating conditions.
Retards timing and elevates idle speed in frigid conditions for longer piston and liner life.
Exclusive two-pass advanced modular cooling system provides high ambient cooling capacity for greater cooling efficiency.
The 5110B is designed with robust structural components for heavy-duty mining applications. Structures are designed and built to absorb high impact shock loads and twisting forces for superior structural durability, reliability and long life.
Heat treated castings used extensively in high load areas ensure smooth flow of stresses for long-term structural durability.
I-beam construction provides outstanding resistance to fore-and-aft bending loads from front linkage and counterweight. Reinforced steel gussets and side plates provide optimum strength against torsion loads. Heat treated castings in boom foot pedestal area provide superior structural strength and durability.
Durable front linkage is sturdy and strong, yet light enough for fast cycle times. Box-section design provides unsurpassed rigidity and strength. High strength steels used in critical areas insure impact and wear resistance in difficult digging conditions. Thermally stress relieved structures reduce residual stresses for longer structural life. Heat-treated castings in high load areas add exceptional strength and durability.
Designed and built to withstand demanding digging, swing, and travel loads. Carbody structures are thermally stress relieved after fabrication for long structural life. Internal gussets add strength to H-shaped box section design to resist torsional bending. Top plates are inclined to reduce material buildup.
Mining-duty swing bearing is designed to accommodate demanding forces transmitted through the bearing between the carbody and swing frame. Unique cross roller bearing design provides greater contact area than traditional ball bearings for superior stability and long life. Efficient roller geometry results in lower frictional losses with reduced heat buildup. Swing bearing is mounted to machined surface on carbody to eliminate collar welds for exceptional structural strength and durability.
Designed and fabricated to provide structural strength and absorb stress loads transmitted from carbody to tracks. Upper structure weight and forces are distributed evenly across track roller frames for long-term durability. Box beam design with internal stiffening plates provides excellent strength and rigidity.
Standard short mass excavation stick is designed to deliver higher digging forces and swing heavier payloads. Optional longer stick provides additional reach and digging depth.
Heavy duty castings are used in boom foot area to handle high force boom loads.
Finite element analysis, used in the design phase, identifies high load areas and optimizes design weight to ensure high reliability and long structural life.
Proven undercarriage design and rugged structures assure outstanding durability in extreme conditions. Wide track gauge, large undercarriage and high ground clearance provide excellent stability, maneuverability and lift capacity.
Durable Cat frames hold moving undercarriage components rigidly in place and absorb high force travel loads transmitted from carbody. Rugged design offers high resistance to shock and vibration.
Travel motors, brakes and final drives are integrated within track roller frame for impact and shock protection from rocks and other hazards. Hydraulic lines are routed through guarded passages for protection and long service life.
Independent, two-speed travel motors deliver smooth power to tracks, and allow counter-rotation for spot turns. Two-speed travel allows fast travel on flat floor and full power on turns and slopes. Hydraulic actuation ensures smooth shifts.
Final drives are three-stage planetary with case-hardened gears. Two large tapered roller bearings support sprocket loads.
Durable, single-flange track rollers rotate on large-diameter, solid shafts for heavy duty operation. Carrier rollers are mounted on structural supports integral to the track roller frame for exceptional durability. Sprockets are heat-treated and teeth are induction hardened for toughness.
Self-aligning grooves on track roller frames allow easy alignment of carbody to frame for quick machine assembly and disassembly.
Track is sealed and greased for maintenance-free duty. Grease lubrication seals protect track link from abrasive wear for long track pin and bushing inner wear life.
Hydraulically controlled track tensioning maintains constant tension for optimum traction and adjustment-free duty.
Durable service platforms, crosswalk, ladders and handrails use industrial strength grating, skid plates and railings with vibration resistant mountings for long life in extreme conditions.
Roomy cab provides comfortable working environment for hours of high productivity.
Double wall pressed cab shell is mounted to the swing frame with viscous mounts to reduce noise, vibration and operator fatigue.
Optional Falling Object Guarding Structure (FOGS) provides protection for operator and machine.
Easily accessible operator controls provide sure, precise maneuvering for high productivity and low operator fatigue. Joystick console height is adjustable independently of the seat for full operator comfort.
Two rocker pedals with detachable hand levers control steering and travel functions. Foot controls allow operator to move machine while working front linkage.
Manually applied hydraulic actuation lever on left console cuts off pilot pressure for joysticks, travel control and electrical power to prevent accidental startup and operation when exiting the cab.
Fully adjustable suspension seat provides height and weight adjustments, lumbar support, arm/wrist rests, and wide retractable seatbelt for full operator comfort and support.
EMS II monitors machine conditions and alerts operator of potential problems to reduce risk of catastrophic failure. Engine performance can be monitored regularly by service technicians for diagnosis and preventative maintenance, improving machine reliability and reducing costly downtime.
Large, wide windows provide excellent all-around visibility. Retractable front windshield provides large viewing area. Lower front window provides view of the tracks. Upper left side door window slides open for excellent ventilation. Push-open polycarbonate skylight provides an unobstructed upward view. Rear window serves as emergency exit for operator safety.
Fully automatic system with air conditioner, heater and defroster maintains constant cab temperature for comfortable operation in any weather condition. Fresh air filter removes dust and particles before fresh air is circulated through cab.
Aggressive Cat bucket design delivers unmatched productivity in demanding applications. High crowd forces at cutting edge improve material penetration. High breakout and stick forces combine to maximize bucket loads.
Durable Cat buckets are designed for maximum operating efficiency and long service life. Unique bucket design and linkage geometry optimize bucket fill. Curved floor design promotes high breakout force and smooth material flow.
Intended for mass excavation in unconsolidated materials such as top soils, clays or sands. Unique bucket design provides optimum penetration and high production fill factors when matched to required digging forces.
Built rugged for mass excavation in highly abrasive materials and hard digging conditions. Thicker cutting edges with spade edge design enhance bucket performance in demanding applications.
Larger capacity buckets for digging in less abrasive, low density materials, such as coal loading.
Contact your Cat dealer for a precise match to your application.
The 5110B layout was designed with the service technician in mind. Simplified design makes regular maintenance procedures as quick and easy as possible. Easy access to daily service points ensures maintenance will be done, increasing machine availability and service life.
Service locations are easily accessible at ground level, allowing critical, routine maintenance to get done quickly, safely and efficiently. Centralized lubrication points simplify servicing in to hard-to-reach locations.
Right and left-hand service platforms with open grating provide easy access to cab, cross walkway, engine service doors and engine/pump room for safe, easy servicing.
Wide crosswalk made of extruded tread plates provides safer service access to full width of machine, including hydraulics, engine service doors and engine/pump room. Access doors open outward for easy inspection. Fluid sight gauges are visible from center of machine for daily fluid inspections.
Lighted, stand-up engine compartment and pump room provide easy service access to engine and pumps. Large service doors provide ample room for inspection and servicing. A bulkhead separates the pump room from the engine compartment for safer containment of hydraulic oils.
Handrails enclose all walkways and service platforms for safe service access. Grab irons and steps provide operator with three points of contact at all times.
Ground level access switch provides lighted entry and exit for operator safety. Optional work lights provide excellent lighting after dark.
Ground level and engine room access to engine kill switch allows quick shutoff in emergency situations.
Electronic Monitoring System II continuously checks all critical machine functions and components, and helps located faults quickly for faster repair. Electronic Technician (ET) test connection is conveniently located on the console for easy access.
Scheduled Oil Sampling ports provide a fast, convenient means of obtaining uncontaminated fluid samples for improved analysis and reliability.
Optional autolube feature provides automatic lubrication at predetermined cycles for maintenance-free duty.
Optional grease reel gun allows remote lubrication of front bucket linkage from ground level. Hose has sufficient length to reach remote lubrication points near bucket.
Drain hoses connect from ground line to fuel tank, hydraulic tank, engine oil pan, engine coolant and swing drives to protect the environment from accidental spills.
Spin-on filters for fuel and oil systems reduce changing time and help assure clean, tight seals.
Seven-core modular radiator features replaceable and interchangeable core modules for quick and easy servicing.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventive maintenance cost, and the true cost of lost production.
Look past initial price. Consider the financing options available, as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to lower equipment owning and operating costs over the long run.
Your dealer is expert at arranging affordable financing options for all Caterpillar products.
Cat dealers offer a variety of product support agreements, and work with customers to develop a plan that meets specific needs. These plans can cover the entire machine, including attachments, to help protect your investments.
You will find nearly all parts at our dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize machine downtime. Save money with Cat Reman parts. Receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
Choose from your dealer's range of maintenance services when you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and coolant sampling and technical analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.CAT.com.
Data not available.