Developed specifically for high production mining applications, the 385C Front Shovel delivers high bucket fill factors and fast cycle times to maximize your productivity. Designed and built to meet the performance and reliability expectations of Cat customers, this machine delivers dependability.
Engine Model | C18 Acert |
Operating Weight | — |
Net Power - ISO 9249 | — |
The Cat C18 engine has state-of-the-art ACERT technology to meet emission regulations with exceptional performance capabilities, fuel efficiency and proven reliability.
Quieter operation, lower engine emissions, less fluid disposal and cleaner service can help you meet or exceed worldwide regulations and protect the environment.
The undercarriage supports the swing bearing and upper structure of the 385C FS. It must transmit the reaction forces of digging operations from the upper structure to the ground; therefore, the strength of the undercarriage is a major factor in machine durability.
Engine Model | C18 Acert |
Net Power - ISO 9249 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power | — |
Operating Weight | — |
Number of Carrier Rollers - Each Side | 3 |
Number of Shoes - Each Side | 47 |
Number of Track Rollers - Each Side | 8 |
Swing Speed | — |
Swing Torque | — |
Maximum Drawbar Pull | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Cooling System | — |
Engine Oil | — |
Final Drive - Each | — |
Hydraulic Tank | — |
Hydraulic System - Including Tank | — |
Fuel Tank | — |
Swing Drive | — |
Cab/FOGS | ISO 10262:1998 |
The Cat C18 engine has state-of-the-art ACERT technology to meet emission regulations with exceptional performance capabilities, fuel efficiency and proven reliability.
Quieter operation, lower engine emissions, less fluid disposal and cleaner service can help you meet or exceed worldwide regulations and protect the environment.
The undercarriage supports the swing bearing and upper structure of the 385C FS. It must transmit the reaction forces of digging operations from the upper structure to the ground; therefore, the strength of the undercarriage is a major factor in machine durability.
Proportional Priority Pressure Compensated (PPPC) system with state-of-the-art electronic control ensures hydraulic system efficiency and excellent productivity.
The 385C FS is equipped with a standard boom, stick and several bucket options, offering excellent reach and digging forces. Parallelogram linkage keeps the bucket parallel to the ground during material penetration and the master cylinder maintains a level bucket while raising the boom.
An all-new cab provides improved visibility and comfort. The new monitor is a full-color graphical display with enhanced functionality to provide simple, comprehensive machine interface.
Fast, easy service has been designed in with extended service intervals, advanced filtration, convenient filter access and user-friendly electronic diagnostics for increased productivity and reduced maintenance costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Data not available.