Engine Model | Cat® C18 ACERT™ |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Operating Weight - Long Undercarriage | — |
Operating Weight - Standard Undercarriage | — |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Bucket Digging Force | — |
Stick Digging Force | — |
Maximum Bucket Capacity | — |
Nominal Bucket Weight | — |
Bucket Digging Force - Normal | — |
Standard with Long Undercarriage | — |
Optional for Long Undercarriage | — |
Number of Shoes - Each Side - Long Undercarriage | 51 |
Number of Track Rollers - Each Side - Long Undercarriage | 9 |
Number of Carrier Rollers - Each Side | 3 |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull - Long Undercarriage | — |
Main System - Maximum Flow - Total | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
HB Family Bucket Cylinder - Bore | — |
HB Family Bucket Cylinder - Stroke | — |
JB Family Bucket Cylinder - Bore | — |
JB Family Bucket Cylinder - Stroke | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Performance | ANSI/SAE J1166 OCT98 |
Brakes | SAE J1026 APR90 |
Cab/FOGS | SAE J1356 FEB88 ISO10262 |
Transport Width | — |
The Cat C18 with ACERT Technology, is a 18.1 liter, six-cylinder, 382 kW (513 hp) engine with mechanically actuated electronic fuel injection (MEUI) and overhead camshaft. Caterpillar ACERT Technology provides outstanding engine performance through advanced electronic control, precision fuel delivery, and refined air management.
The ADEM™ A4 controller uses sensors throughout the engine to manage engine load and performance. The ADEM A4 controller is the muscle behind engine responsiveness, self-diagnostics, controlling emissions, and fuel economy.
The C18 uses a mechanically actuated electrically controlled unit injection (MEUI) system. The MEUI system combines high-pressure injection and electronic control in a single compact unit. The electronic unit injector is an integral part of the C18 fuel system. Computerized electronic control provides precise metering and timing of fuel injection.
High capacity, side-by-side cooling system allows operation in ambient temperatures up to 52 degree C (126 degree F). The Electric Power Control (EPC) controls the fan speed based on coolant temperature and hydraulic oil temperature for optimized cooling.
The C18 engine uses a water-cooled, center-section waste gated turbocharger for improved performance. This turbocharger controls the air volume to the cylinders and works efficiently during low and high load conditions.
Caterpillar ACERT Technology is a differentiated technology that reduces emissions at the point of combustion. The technology capitalizes on proven Caterpillar leadership in three core engine systems: fuel, air and electronics.
The kit consists of two additional batteries, heavy-duty harness, large capacity starting motor, and the ether starting aid. With this kit, the 385C L has the capability to start at -32 degree C (-25.6 degree F).
Large, heavy-duty main pumps and a separate swing pump provide quick cycle times during multi-function operation.
The pump-valve electronic controller is central to power management and provides highly efficient control of the pumps, valves, and engine.
Swing dampening valves reduce swing wag and produce smooth swing stops.
The standard auxiliary valve is used with optional control arrangements to operate tools such as hammers and shears. Flow settings can be programmed for up to four tools, which the operator can select using the monitor.
The operator can select the heavy lift mode at the push of a button to boost lifting capability and provide improved controllability of heavy loads.
The work station has been designed to be spacious, quiet and comfortable. Operator comfort, and a high level of visibility assure productivity throughout the entire workday. The monitor and switches are conveniently located for easy access and visibility.
The 385C L seat provides a variety of adjustments, including fore/aft, height and weight to suit the operator. Also included are adjustable armrests and a retractable seat belt. For additional comfort, a new heated air suspension seat is available as an attachment.
The hydraulic activation control lever deactivates hydraulic functions during engine start-up, and prevents unintentional machine operation.
Positive filtered ventilation with a pressurized cab are standard on the 385C L. Fresh air or re-circulated air can be selected, and the automatic climate control maintains constant, comfortable temperature.
To maximize visibility, all glass is affixed directly to the cab eliminating the use of window frames. The upper front windshield opens, closes and stores on the roof above the operator with a one-touch action release system. The lower front windshield features a rounded design to maximize downward visibility and provides excellent wiper coverage.
Pillar-mounted parallelogram wiper provides an excellent viewing area for the operator. Continuous and intermittent modes and washer nozzle are included.
An enlarged skylight with sunshade provides excellent visibility and good ventilation.
Redesigned consoles feature a simple, functional design to reduce operator fatigue, ease of switch operation and excellent visibility. Both consoles have attached, height-adjustable armrests.
The compact, full-color graphical display monitor is a new feature. The monitor has functions to display machine, maintenance, diagnostic and prognostic information. The angle of the monitor can be adjusted to face the operator and prevent sun glare.
The cab shell is attached to the frame with viscous rubber cab mounts, which dampen vibrations and sound levels while enhancing operator comfort.
To enhance operator comfort and productivity, the cab includes a lighter, drink holder, coat hook, service meter, literature holder, magazine rack and storage compartment.
An optional Machine Security System (MSS) is available from the factory. MSS uses a special Caterpillar key with an embedded electronic chip for controlling unauthorized machine operation.
The 385C L is "Product Link Ready" from the factory.
The standard hand control pattern changer can be accessed through the monitor, to utilize either the standard excavator control pattern (SAE) or Backhoe-loader pattern (BHL).
Electronic joysticks provide features not possible with hydraulic pilot valves:• Simple pattern change through the monitor
Large, Caterpillar designed and built undercarriage components offer heavy-duty performance and durability.
Heavy-duty track rollers, carrier rollers and idlers are sealed and lubricated for excellent service life.
Standard idler guards and center track guides maintain track alignment. Additional sprocket and idler end guards, as well as two-piece full-length guards are optional for additional protection on steep side slopes.
The 385C L comes standard with the new grease lubricated track called GLT4. The track links are assembled and sealed with grease to decrease internal bushing wear, reduce travel noise and extend service life lowering operating costs.
Two-speed axial piston hydraulic motors provide drive power and automatic speed selection when the high-speed position is selected. This enables the machine to automatically change between computer-controlled high and low speeds depending on drawbar-pull requirements.
The final drives are the three-stage reduction planetary type. This design results in a complete drive/brake unit that is compact and delivers excellent performance and reliability.
The track roller frame is made of thick steel plate that is bent into a U-shape and welded to the bottom plate to create a box structure. The box structure design provides increased rigidity and impact resistance.
The swing bearing is a cross roller type, with greater contact area than ball type bearings, for increased stability and longer life.
The long variable gauge undercarriage is standard. The track roller frames are bolted to the carbody, and can be placed in two positions – wide, for a stable base for operating, or a narrow gauge for reduced shipping width.
Select the right combination of front linkage with your Cat dealer to ensure high productivity from the very start of your job. Three types of booms and six sticks are available, offering a range of configurations suitable for a wide variety of applications. The 385C L offers a large combination of reach and digging forces for optimum versatility.
All three booms have large cross-sections and internal baffle plates to provide higher rigidity and less stress. All booms are stress relieved for extended life.
The 10.0 m (32 ft 10 in) Reach Boom is used for deep trenching applications where long reach and depth are necessary. Two long sticks are available for this boom.
The 8.4 m (27 ft 7 in) GP Boom has been designed to balance the reach, digging force and bucket capacity required for a wide range of applications. Four sticks are available for use with the GP boom.
The 7.25 m (23 ft 9 in) Mass Excavation Boom is most suitable for high production loading where reach and depth are less important. It allows use of the largest buckets. Two sticks are available for this boom.
The 385C L sticks are made of high-tensile strength steel using a large box section design with interior baffle plates and an additional bottom guard to protect against damage. All sticks undergo a stress relieving process for greater durability.
There are six sticks for maximum versatility in reach, digging forces, and bucket capacity requirements of various applications. Each stick is designed for use in combination with a specific boom and bucket family.
The new power link improves durability, increases machine-lifting capability in key lifting positions, and is easier to use compared to the previous lift bar design.
All pins used with the front linkages have thick chrome plating, giving them high wear and corrosion resistance. The large diameter pins smoothly distribute the shear and bending loads to help ensure long pin, boom and stick life.
General Purpose (GP) buckets are for digging in soft to hard ground with low to moderate abrasive materials.
Caterpillar Ground Engaging Tools (GET) include a variety of side cutters, sidebar protectors, and tip options to match operating conditions.
Service intervals are extended to reduce maintenance costs.• Engine oil, oil filter and fuel filters at 500 hours
Oil sample and pressure ports provide easy checking of machine condition and are standard on every machine.
The return filters or capsule filters for the hydraulic system are located beside the hydraulic tank. The filter elements are removable without spilling hydraulic oil.
Service points are centrally located with easy access to facilitate routine maintenance.
Pilot hydraulic system filter keeps contaminants from the pilot system and is located in the pump compartment.
A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.
Radial seal main air cleaner with precleaner has a double-layered filter element for more efficient filtration. No tools are required to change the element.
The water separator removes water from fuel, even when under pressure, and water level can be monitored in the cab.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. You can save money with Cat remanufactured components.
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements, machine attachments and operating hours? What production is needed? Your Cat dealer can provide recommendations.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements, and work with customers to develop a plan the best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.
Improving operating techniques can boost your profits. Your Cat dealer has videotapes, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training classes to help maximize the return on your investment.
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling, Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.