The 352F XE is the latest 52-ton machine from Caterpillar that will significantly lower your owning and operating costs. Unlike models from other manufacturers, the 352F XE is loaded with productivity boosting technology that will help improve your bottom line even more. Technologies like the new Cat Production Measurement Payload system, the proven Cat Grade Control Depth and Slope system, and Product Link™ come standard on this machine – all to help you easily do work more quickly and efficiently. So if you are looking for the absolute maximum level of productivity and efficiency from a 52-ton machine, look no further than the 352F XE. It will make you more money than any other brand bar none.
Engine Model | Cat® C13 ACERT™ |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C13 ACERT™ |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power - SAE J1995 | 322 kW (438 PS) |
Power - ISO 9249 | 311 kW (423 PS) |
Net Power - ISO 9249 | 311 kW (423 PS) |
Power - ISO 14396 | 317 kW (431 PS) |
Engine Power - ISO 14396 | 317 kW (431 PS) |
Operating Weight | — |
Maximum Weight | — |
Minimum Weight | — |
Number of Carrier Rollers - Each Side | 3 pieces |
Number of Track Rollers - Each Side | 9 pieces |
Number of Shoes - Each Side | 52 pieces |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Gradeability | 30°/70% |
Stick Cylinder - Stroke | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Equipment | — |
TB Bucket Cylinder - Bore | — |
Pilot System - Maximum Pressure | — |
Main System - Maximum Flow - Total | — |
Maximum Pressure - Equipment - Lift Mode | — |
TB Bucket Cylinder - Stroke | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Pilot System - Maximum Flow | — |
Maximum Pressure - Swing | — |
Swing System - Maximum Flow | — |
Boom Cylinder - Bore | — |
Medium Pressure Circuit - Maximum Flow | — |
High Pressure Circuit - Maximum Flow | — |
UB Bucket Cylinder - Bore | — |
UB Bucket Cylinder - Stroke | — |
Fuel Tank Capacity | — |
Cooling System | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Engine Oil - With Filter | — |
DEF Tank | — |
Interior - ISO 6396 | — |
Exterior - ISO 6395 | — |
Understanding your needs and requirements leads us to developing innovative products – products that help you win in a competitive environment. The 352F XE is the latest example of such an innovative product. This excavator is built for those of you looking for the highest level of productivity because you get paid by the job (or unit of work). When you see XE on a Cat machine, you can count on it being the most technologically advanced, fuel-efficient machine capable of working in all applications and material types.
Caterpillar also offers a traditional 352F model. This machine is built for those of you who also get paid by the job (or unit of work) and are looking for a high level of productivity. Even though it isn't equipped with all the technology of the 352F XE, it still provides excellent fuel efficiency and productivity as compared to competitive offerings.
No matter which Cat model you choose, you can depend on it being a quality-made machine backed by the world's finest product support.
When it comes to moving heavy material quickly and efficiently, you need hydraulic horsepower – the type of ground-breaking power the 352F XE can deliver. Major hydraulic components like pumps and valves are located close together so shorter tubes and lines can be used. This design leads to less friction loss, reduced pressure drops, and more power to the ground for the work you need to get done.
The heavy lift mode increases machine system pressure to improve lift – a nice benefit in certain situations. Heavy lift mode also reduces engine speed and pump flow in order to improve controllability.
Think of the ACS valve as the “brain” of the system – one that independently controls machine functions and directs hydraulic energy where you need it precisely when you need it.
Because the ACS valve is fully integrated with the pump, you will experience the same extraordinary control, hydraulic power, and lift capacity that you get from our traditional valve machines with the added benefit of dramatically reduced fuel consumption.
Auxiliary hydraulics give you greater tool versatility so you can take on more work with just one machine, and there are several options from which you can choose. A quick coupler circuit is just one example. When paired with our tool control system that remembers the pressures and flows for up to 10 attachments, the quick coupler allows you to switch from one tool to another to get back to making money in a matter of minutes.
The Cat C13 ACERT engine meets today's EU Stage IV emission standards. It provides plenty of power for the work you do consuming only the necessary amount of fuel to do it – all to help keep your owning and operating costs to an absolute minimum.
Two built-in fuel-saving features are on-demand engine power and engine idle shutdown. On-demand engine power keeps engine speed low during light loading and adjusts speed up when it senses something heavier out front. Engine idle shutdown automatically shuts the engine off when it's been idling for more than a specified amount of time. Both will help you save fuel, reduce emissions, and extend your service intervals.
Three power modes – high power, standard power, and eco mode – help you actively manage fuel consumption. Simply change between modes through the console switch panel to meet the needs for the job in front of you.
The C13 ACERT engine can run on up to B20 biodiesel fuel that meets ASTM 6751 standards – all to give you more potential fuel-saving flexibility.
Every Stage IV ACERT engine is equipped with a combination of proven electronic, fuel, air, and aftertreatment components. Applying these time-tested technologies lets us meet your high expectations for productivity, fuel efficiency, reliability, and service life.
The ROPS-certified cab contributes to your comfort thanks to special viscous mounts and special roof lining and sealing, that limit vibration and unnecessary sound. Operators will enjoy the quietness and comfort of the all new cab.
Wide seats with air suspension and heat/cooling options, include a reclining back, upper and lower slide adjustments, and height and tilt angle adjustments to meet your needs for maximum comfort.
The fully automatic climate control system keeps operators comfortable and productive all day long in either hot or cold weather.
Storage spaces are located in the front, rear, and side consoles of the cab. A drink holder accommodates a large mug, and a shelf behind the seat stores large lunch or toolboxes.
Power supply sockets are available for charging your electronic devices like an MP3 player, a cell phone, or even a tablet.
The right and left joystick consoles can be adjusted to improve your comfort and productivity during the course of a day. The right joystick features a button that will reduce engine speed when you are not working to help save fuel. Touch it once and speed reduces; touch it again and speed increases for normal operation.
The new LCD monitor is easy to see and navigate. Not only can it memorize up to 10 different work tools, it's also programmable in up to 42 languages to meet today's diverse workforce. The monitor clearly displays critical information you need to operate efficiently and effectively. Plus it projects the image from the standard rearview camera to help you see what's going on around you so you can stay safely focused on the job at hand.
The 352F XE is a well-built machine designed to give you a very long service life. The upper frame has mountings made specifically to support the heavy-duty cab; it's also reinforced around areas that take on a lot of stress like the boom foot, skirt, and counterweight removal system. Massive bolts are used to attach the track frames to the body, and additional bolts are used to increase the machine's digging force, which leads to more productivity for you.
The 352F XE's long variable gauge undercarriage contributes significantly to its outstanding stability and durability.
Track shoes, links, rollers, idlers, and final drives are all built with long-lasting, high-tensile-strength steel. Cat Grease Lubricated Track 4 (GLT4) track link protects moving parts by keeping water, debris, and dust out and grease sealed in, which delivers longer wear life and reduced noise when traveling. Cat Positive Pin Retention 2 (PPR2) prevents looseness of the track pin in the track link, reduces stress concentrations, and eliminates pin walking for increased service life.
Optional guide guards help maintain track alignment to improve the machine's overall performance – whether you're traveling on a flat, heavy bed of rock or a steep, wet field of mud.
Whether you are loading trucks or picking pipe, a 9.0 mt counterweight gives you plenty of stability.
The 352F XE is offered with a range of booms and sticks. Each is built with internal baffle plates and stress-relieved for added durability, and each undergoes ultrasound inspection to ensure quality and reliability. Large box-section structures with thick, multi-plate fabrications, castings, and forgings are used in high-stress areas such as the boom nose, boom foot, boom cylinder, and stick foot to improve durability. Also, the boom nose pin retention method is a captured flag design for enhanced durability.
Heavy Duty 6.9 m reach boom and sticks (3.35 m, 2.9 m) offer you excellent all-around versatility for general excavation work like multipurpose digging and loading.
Mass Excavation (ME) 6.55 m boom and sticks (3.0 m, 2.5 m) offer you enhanced performance in heavy-duty material. They provide higher digging forces due to special boom and stick geometry, and bucket linkage and cylinders are built for greater durability.
Sticks are matched to the booms. Longer sticks are better when you need to dig deep or load trucks. Shorter sticks provide greater breakout force.
All front linkage pins have thick chrome plating, giving them high wear resistance. Each pin diameter is made to distribute the shear and bending loads associated with the stick and to help ensure long pin, boom and stick life.
Talk to your Cat dealer to pick the best front linkage options for your applications.
The 352F XE is a versatile machine that packs a lot of performance into a small package. You can easily expand that performance by utilizing a variety of attachments offered by Cat Work Tools.
Cat quick couplers bring the ability to quickly change attachments and switch from job to job. The Cat Universal coupler is the secure way to decrease downtime and increase job site flexibility and overall productivity.
A wide range of buckets dig everything from basic top soil to extreme, harsh material like ore and high quartzite granite. Rip through rock as an alternative to blasting in quarries. High-capacity buckets load trucks in a minimum number of passes for maximum productivity.
A hydraulic hammer ably equips your machine for breaking rock in quarries. It will also make taking down bridge pillars and heavily reinforced concrete on road demolition jobs no problem.
Multi-processor and pulverizer attachments make your machine ideal for demolition jobs and processing the resulting debris. Shears with 360° rotation mount to the machine for processing scrap steel and metal.
Your Cat dealer can install hydraulic kits to properly operate all Cat Work Tool attachments, maximizing the machine's uptime and your profit.
Cat Connect makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before.
Cat Connect technologies offer improvements in these key areas: Equipment Management – increase uptime and reduce operating costs. Productivity – monitor production and manage job site efficiency. Safety – enhance job site awareness to keep your people and equipment safe.
Payload technologies accurately measure material being loaded or hauled. Payload data is shared with operators in real time to improve productivity, reduce overloading, and record progress.
Cat Production Measurement brings payload weighing to the cab, enabling operators to weigh loads “on the go.” Loads are weighed as the boom swings with no interruptions in the loading cycle, improving loading speed and efficiency. Operators can view load weights on the integrated display and know precisely how much material is in the bucket and when trucks are filled to target payload. Instant feedback gives operators the confidence to work more effectively, maximizing the potential of the entire fleet. Site managers can wirelessly access data via the VisionLink® web portal to measure production and monitor efficiency.
LINK technologies like Product Link are deeply integrated into your machine and wirelessly communicates key information, including location, hours, fuel usage, idle time and event codes.
Easy access to Product Link data via the online VisionLink user interface can help you see how your machine or fleet is performing. You can use this information to make timely, fact-based decisions that can boost job site efficiency and productivity and lower costs.
Grade technologies combine digital design data and in-cab guidance to help you reach target grade quickly and accurately with minimal staking and checking. That means you'll be more productive, complete jobs faster in fewer passes using less fuel at a lower cost.
The factory-integrated Cat Grade Control system delivers 2D bucket tip elevation guidance to the cab to help operators create precise planes and slopes. Real-time bucket tip elevation guidance on the standard cab monitor indicates how much to cut or fill. Fast response sensors deliver immediate feedback, while optional integrated joystick buttons help operators make quick adjustments to maintain grade. Built-in alerts can be set to warn the operator if the linkage or bucket approaches a predefined elevation or depth such as when working in areas with low ceilings or digging near water lines. Staking and checking is minimized, which reduces ground crews and enhances job site safety.
Works best in simple 2D applications such as digging trenches and basements or grading steep embankments.
The dealer-installed AccuGrade system uses a dedicated monitor with a digital design plan for 3D bucket tip positioning and elevation guidance. AccuGrade indicates precisely where to work and how much to cut or fill – eliminating staking and checking.
Plug and play capability on the 352F XE simplifies upgrading. Choose from satellite (GNSS) or total station (UTS) control for large projects with complex designs.
You can reach most routine maintenance items like fuel and oil filters, fluid taps, and grease points from the safety and convenience of ground level. Not only do compartments feature wide service doors designed to help prevent debris entry, but they also securely latch in place to help make your service work simpler.
The fuel tank's drain tube makes it easy and simple for you to remove water and sediment during routine maintenance. Plus an integrated fuel level indicator pops up to help you reduce the possibility of fuel tank overfilling.
The unique cooling package includes a fuel-saving variable-speed fan and a radiator and AC condenser mounted side by side to help prevent plugging. Wider clearance between the two make blowing off debris easy for you, which can help improve your machine's reliability and performance.
When you select ventilation inside the cab, outside air enters through the fresh air filter. The filter is conveniently located on the side of the cab to make it easy to reach and replace, and it is protected by a lockable door that can be opened with the engine key.
The ROPS-certified cab provides you with a safe working environment. It also contributes to your comfort because it's attached to a reinforced frame with special viscous mounts that limit vibration and unnecessary sound. Add in special roof lining and sealing and you have a cab that's as quiet inside as any of today's highway trucks.
Optional Falling Object Guards (FOGS) further protect you from debris coming to the cab.
Multiple large steps get you into the cab as well as a leg up to the compartments. Extended hand and guard rails allow you to safely climb to the upper deck. Anti-skid plates reduce your slipping hazards in all types of weather conditions, and they can be removed for cleaning.
Ample glass coupled with the standard parallel wiper system, gives you excellent visibility out front and to the side, and the standard rearview camera gives you a clear field of view behind the machine through the cab monitor.
Halogen lights provide plenty of illumination, and the cab and boom lights can be programmed to stay on for up to 90 seconds after the engine has been turned off to help you safely exit the machine.
Cat dealers utilize a worldwide parts network to maximize your machines' uptime. Plus they can help you save money with Cat remanufactured components.
Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine's cost to yield lower owning and operating costs over time.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.
Data not available.