/  Equipment  /  Excavators  /  Large Excavators

336F (STRAIGHT BOOM)Non-Current

336F - 2015, Stage IV, EU, Israel, Turkey

Overview

The 336F Straight Boom is purposely designed to take on all your sorting, low-level demolition and above ground-level tasks. Compared to the 336F Reach Boom, the 336F Straight Boom achieves superior performance above ground level, by offering a significant height increase in the working range with excellent lift capacity above ground level. Where the real power comes in is through the integrated engine, hydraulic, and work tool systems. You can handle tons of material – literally – every hour, on the hour, all day long with a great deal of speed, precision, and efficiency. When you add in a quiet operator environment that keeps you comfortable and productive, ground-level service points that make your routine maintenance easy, and multiple Cat work tools that help you take on a variety of jobs, you simply won't find a better 36-ton machine.

Specifications

Units: 
Engine Model Cat® C9.3 ACERT™
Net Flywheel Power
Operating Weight
See more

Benefits & Features

Reliable and Productive

Easy to Operate

Durable Structures

  May 18, 2024

Specifications

Units: 
Engine
Engine Model Cat® C9.3 ACERT™
Net Flywheel Power
Bore
Stroke
Displacement
Gross Power - SAE J1995
Net Power - ISO 9249
Power - ISO 14396
Engine Power - ISO 14396
Power - ISO 9249 228 kW/306 hp (310 PS)
Power - ISO 14396 234 kW/313 hp (318 PS)
Net Power - ISO 9249 228 kW/306 hp (310 PS)
Engine Power - ISO 14396 234 kW/313 hp (318 PS)
Gross Power - SAE J1995 238 kW/319 hp (324 PS)
Power - ISO 9249
Weights
Operating Weight
Maximum Weight
Track
Number of Carrier Rollers - Each Side 2 pieces
Number of Track Rollers - Each Side 9 pieces
Number of Shoes - Each Side 49 pieces
Swing Mechanism
Swing Speed
Swing Torque
Drive
Maximum Travel Speed
Maximum Drawbar Pull
Gradeability 30°/70%
Hydraulic System
Maximum Pressure - Travel
Swing System - Maximum Flow
Stick Cylinder - Stroke
Boom Cylinder - Bore
Maximum Pressure - Equipment
Stick Cylinder - Bore
Pilot System - Maximum Flow
Main System - Maximum Flow - Total
Pilot System - Maximum Pressure
Maximum Pressure - Swing
Boom Cylinder - Stroke
DB Bucket Cylinder - Bore
Maximum Pressure - Equipment - Heavy Lift
DB Bucket Cylinder - Stroke
Auxiliary Circuit - High Pressure
Auxiliary Circuit - Medium Pressure
Service Refill Capacities
Fuel Tank Capacity
Cooling System
Swing Drive - Each
Final Drive - Each
Engine Oil - With Filter
Hydraulic System Oil Capacity - Including Tank
Hydraulic Tank Oil
DEF Tank
Sound Performance
Operator Sound Pressure Level - ISO 6396:2008
Exterior Sound Power Level - ISO 6395:2008*
Note (1) *as per European Union Directive 2000/14/EC as amended by 2005/88/EC
Note (3) When properly installed and maintained, the cab offered by Caterpillar, when tested with doors and windows closed according to ANSI/SAE J1166 OCT98, meets OSHA and MSHA requirements for operator sound exposure limits in effect at time of manufacture.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
Standards
Brakes ISO 10265:2008
Cab/FOGS SAE J1356 FEB88 ISO 10262:2008
Cab - ROPS ISO 12117-2:2008

Benefits & Features

Reliable and Productive

More Lift

The heavy lift mode increases machine system pressure to improve lift – a nice benefit in certain situations.

More Productivity

Electric boom and stick regeneration keeps oil flow at the head and rod ends of the cylinders instead of going back to the tank, which results in less pressure loss for higher controllability, more productivity, and lower operating costs.

Less Vibrations

The SmartBoom™ reduces stress and vibrations transmitted to the machine and cab, especially during hammer work. Blank shots or excessive force on the hammer are avoided, resulting in longer life for the hammer and machine.

Better Controllability

The main control valve opens slowly when the range of joystick lever movement is small and opens rapidly when movement is high, putting flow where you need it when you need it for smoother operation and greater efficiency.

Added Versatility

Auxiliary hydraulics give you greater tool versatility so you can take on more work with just one machine, and there are several options from which you can choose. A quick coupler circuit, for example, will allow you to switch from one tool to another in a matter of minutes.

SmartBoom – Reduces Stress and Vibrations Transmitted to the Machine

    • Rock Scraping – Scraping rock and finishing work is easy and fast. SmartBoom simplifies the task and allows the operator to fully concentrate on the stick and bucket while the boom freely goes up and down without using pump flow.
    • Hammer Work – It has never been this productive and operator-friendly. The front parts automatically follow the hammer while penetrating the rock. Blank shots or excessive force on the hammer are avoided, resulting in longer life for the hammer and machine. Similar advantages are applicable when using vibratory plates.
    • Truck Loading – Loading trucks from a bench is more productive and fuel efficient as the return cycle is reduced while the boom down function does not require pump flow.

Easy to Operate

Best Comfort

Operators will enjoy the quietness and comfort of the all new demolition cab (ROPS-certified), equipped with various storage areas, auxiliary power outlets, climate control and heated and/or cooled seat.

Joysticks, armrests, and seats adjust to your operators preferences.

Safe Cab

The new demolition cab comes standard with P5A reinforced windshield and top glass, including top window wiper and washer, as well as front and top Falling Object Guards.

Easy to Navigate Monitor

The new LCD monitor is easy to see and navigate. Not only can it memorize up to 10 different work tools, it's also programmable in up to 42 languages to meet today's diverse workforce. The monitor clearly displays critical information you need to operate efficiently and effectively. Plus it projects the image from the standard rearview camera to help you see what's going on around you so you can stay safely focused on the job at hand.

Durable Structures

Break, Demolish, Sort or Dig

    • The straight boom and sticks offer you excellent all-around versatility for any above ground level demolition tasks and even general excavation work.

Robust Components

    • To enhance component durability, the upper and lower frames are reinforced to support the demolition ROPS cab and the heavy 8.45 mt counterweight.
    • Track shoes, links, rollers, idlers, and final drives are built with high-tensile strength steel.
    • Grease-lubricated track link prevents dirt and debris from entering.
    • Radiators are protected by compartment doors, specially designed to prevent debris from clogging radiators.

Fuel Efficient

    • The C9.3 ACERT engine meets EU Stage IV emission standards. The emissions package works behind the scenes without interrupting your job.
    • Engine speed control automatically lowers rpm when the machine doesn't need it to help you save fuel.
    • Three power modes – high, standard and eco – and automatic engine idle shutdown help you more actively manage fuel consumption.

Proven Technology

Every Stage IV ACERT engine is equipped with a combination of proven electronic, fuel, air, and aftertreatment components. Applying these time-tested technologies lets us meet your high expectations for productivity, fuel efficiency, reliability, and service life.

    The right technologies fine-tuned for the right applications result in:
    • Improved Fluid Efficiency of up to 5% over Stage IIIB products, including Diesel Exhaust Fluid (DEF) consumption.
    • Enhanced Reliability through commonality and simplicity of design.
    • Maximized Uptime and Reduced Cost with world-class Cat dealer support.
    • Minimized Impact on Emission Systems – with no operator interaction required.
    • Durability with long service life.
    • Better Fuel Economy with minimized maintenance costs.
    • Same Great Power and Response.

Safe Work Environment

Safe and Quiet Cab

The ROPS-certified cab provides you with a safe working environment. It also contributes to your comfort because it's attached to a reinforced frame with special viscous mounts that limit vibration and unnecessary sound. Add in special roof lining and sealing and you have a cab that's as quiet inside as any of today's highway trucks. Optional Falling Object Guards (FOGS) further protect you from debris coming to the cab.

Safe Cab Ingress and Egress

Multiple large steps get you into the cab as well as a leg up to the compartments. Extended hand and guard rails allow you to safely climb to the upper deck. Anti-skid plates reduce your slipping hazards in all types of weather conditions, and they can be removed for cleaning.

Smart Lighting

Halogen lights provide plenty of illumination, and the cab and boom lights can be programmed to stay on for up to 90 seconds after the engine has been turned off to help you safely exit the machine.

Great Views

Ample glass coupled with the standard parallel wiper system, gives you excellent visibility out front and to the side, and the standard rearview camera gives you a clear field of view behind the machine through the cab monitor.

Versatile

Change Jobs Quickly

Cat quick couplers bring the ability to quickly change attachments and switch from job to job. The Cat Universal or the Cat Pin Grabber couplers are the secure way to decrease downtime and increase job site flexibility and overall productivity.

Cat tool control remembers pressures and flows for up to 10 tools so you can quickly get to work after each tool change.

Break, Demolish and Scrap

A hydraulic hammer ably equips your machine for breaking various materials. It will make taking down bridge pillars and heavily reinforced concrete on road demolition jobs no problem. Multi-processor and pulverizer attachments make your machine ideal for demolition jobs and processing the resulting debris. Shears with 360° rotation mount to the machine for processing scrap steel and metal.

Set Up Your Machine for Profitability

Your Cat dealer can install hydraulic kits to properly operate all Cat Work Tool attachments, maximizing the machine's uptime and your profit.

Serviceable

Ground-Level Access

You can reach most routine maintenance items like fuel and oil filters, fluid taps, and grease points from the safety and convenience of ground level. Not only do compartments feature wide service doors designed to help prevent debris entry, but they also securely latch in place to help make your service work simpler.

Quick and Convenient Fluids Service

The fuel tank's drain cock makes it easy and simple for you to remove water and sediment during routine maintenance. Plus an integrated fuel level indicator pops up to help you reduce the possibility of fuel tank overfilling.

A Cool Design

The high-ambient cooling system features a fuel-saving variable-speed fan and a side-by-side-mounted radiator and oil and air coolers for easy cleaning.

A Fresh Idea

When you select ventilation inside the cab, outside air enters through the fresh air filter. The filter is conveniently located on the side of the cab to make it easy to reach and replace, and it is protected by a lockable door that can be opened with the engine key.

Complete Customer Care

Worldwide Parts Availability

Cat dealers utilize a worldwide parts network to maximize your machines' uptime. Plus they can help you save money with Cat remanufactured components.

Financial Options Just for You

Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine's cost to yield lower owning and operating costs over time.

What's Best for You Today…and Tomorrow

Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.

Sustainability

    • The C9.3 ACERT engine meets Stage IV emission standards.
    • The 336F consumes 5% less fluid than 336E, which means more efficiency and less CO2 emissions.
    • The engine has the flexibility of running on either ultra-low-sulfur diesel (ULSD) fuel with 10 ppm of sulfur or less or biodiesel (up to B20) fuel blended with ULSD.
    • An overfill fuel indicator rises when the tank is full to help the operator avoid spilling.
    • Quick fill ports with connectors ensure fast, easy, and secure changing of engine and hydraulic oil.
    • The machine is built to be rebuilt with major structures and components remanufactured to reduce waste and replacement costs.
    • The 336F L is an efficient, productive machine that's designed to conserve our natural resources for generations ahead.

Integrated Technologies

Cat CONNECT makes smart use of technology and services to improve your job site efficiency. Using the data from technology-equipped machines, you'll get more information and insight into your equipment and operations than ever before.

Cat Connect technologies offer improvements in these key areas: Equipment Management – increase uptime and reduce operating costs. Productivity – monitor production and manage job site efficiency. Safety – enhance job site awareness to keep your people and equipment safe.

LINK Technologies

LINK technologies like Product Link™ are deeply integrated into your machine and wirelessly communicate key information, including location, hours, fuel usage, idle time, and event codes.

Product Link/VisionLink®

Easy access to Product Link data via the online VisionLink user interface can help you see how your machine or fleet is performing. You can use this information to make timely, fact-based decisions that can boost job site efficiency and productivity and lower costs.

Standard Equipment

  • CAB
    • Demolition cab with P5A glass (front and top)
    • Parallel wiper and washer (front and top)
    • Mirrors
    • Pressurized operator station with positive filtration
    • Sliding upper door window (left-hand cab door)
    • Interior: – Coat hook – Beverage holder – Literature holder – Interior lighting – AM/FM radio mounting (DIN size) – Two 12V stereo speakers – Storage shelf suitable for lunch or toolbox – Power supply with 12V, two power outlets (10 amp) – Thumb wheel modulation joysticks for use with combined auxiliary control – Air conditioner, heater and defroster with climate control
    • Seat: – Adjustable high-back, heated/ventilated seat with air suspension – Seat belt, 51 mm – Adjustable armrest – Height adjustable joystick consoles – Neutral lever (lock out) for all controls – Travel control pedals with removable hand levers – Two speed travel – Floor mat, washable
    • Monitor: – Clock – Video ready – Color LCD display with warning, filter/fluid change, and working hour information – Language display (full graphic and full color display) – Machine condition, error code and tool mode setting information – Start-up level check for engine oil, engine coolant and hydraulic oil – Warning, filter/fluid change and working hour information – Fuel consumption meter
    • Windshield: – One-piece, fixed
    • Sun screen
    • Straight travel pedal
  • ELECTRICAL
    • 80 amp alternator
    • Circuit breaker
    • Battery, standard
    • Electric refueling pump
  • ENGINE
    • Cat C9.3 ACERT diesel engine
    • Stage IV emission package
    • 2300 m altitude capability with no derate
    • Biodiesel capable
    • Automatic engine speed control
    • Electric priming pump
    • Water separator in fuel line including water level sensor and indicator
    • High, economy and standard power modes
    • Air cleaner
    • Radial seal air filter
    • Side-by-side cooling system
    • Primary filter with water separator and water separator indicator switch
    • Starting kit, cold weather, –18° C
    • Fuel differential indicator switch in fuel line
    • 2×4 micron main filters and 1×10 micron primary filter in fuel line
  • LIGHTS
    • Cab and boom lights with time delay (halogen)
    • Exterior lights integrated into storage box
  • UNDERCARRIAGE/UPPERFRAME
    • Grease Lubricated Track GLT2, resin seal
    • Heavy duty track roller and idler
    • Towing eye on base frame
    • Counterweight, 8.45 mt
    • HD bottom guard
    • HD travel motor guard
    • Swivel guard
    • Track guiding guards: – Full length
  • SAFETY AND SECURITY
    • Cat one key security system
    • Door locks
    • Cap locks on fuel and hydraulic tanks
    • Lockable external tool/storage box
    • Signaling/warning horn
    • Secondary engine shutoff switch
    • Mirrors
    • Rear vision camera
    • Capability to connect a beacon
  • INTEGRATED TECHNOLOGIES
    • Product Link
    • Rear vision camera
  • FRONT LINKAGE
    • Straight Boom 6.9 m (with BLCV/SLCV) with two side boom lights
  • GUARDS
    • FOGS (Falling Object Guard System) including overhead and windshield guards
  • HYDRAULIC SYSTEM
    • Boom and stick lowering control devices with SmartBoom
    • Reverse swing dampening valve
    • Automatic swing parking brake
    • High-performance hydraulic return filter
    • Regeneration circuit for boom and stick
    • Bio oil capable
    • HP hydraulic lines for boom and stick
    • MP hydraulic lines for boom and stick
    • QC hydraulic lines for boom and stick
    • QC control
  • TRACK
    • 600 mm Triple Grouser HD (Long and Long Narrow)

Optional Equipment

  • FRONT LINKAGE
    • Reach Stick 3.9 m (with cylinder guard)
    • Reach Stick 3.2 m (with cylinder guard)
    • DB-family bucket linkage (with lifting eye)
    • CW Quick coupler
  • ELECTRICAL
    • Cold weather starting package, 240V, –32° C
  • ENGINE
    • Quick drains, engine and hydraulic oil (QuickEvac™)
  • SECURITY
    • Cat MSS (anti-theft device)

View 360