Based upon the industry-proven reputation of the Cat® Tandem Vibratory Rollers, the CB34 XW establishes innovative new standard for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and vibratory systems, and the world's largest and most dedicated dealer support system ensures that the CB34 XW utility roller will provide maximum productivity.
Operating Weight | — |
Standard Compaction Width | — |
Gross Power | — |
Operating Weight | — |
Maximum Weight at Front Drum | — |
Maximum Weight at Rear Drum | — |
Standard Compaction Width | — |
Curb Clearance | — |
Turning Radius - Inside Drum Edge | — |
Ground Clearance | — |
Travel Speed - Maximum | — |
Static Linear Load | — |
Gross Power | — |
Engine Model | C2.2 |
Overall Length | — |
Wheel Base | — |
Height - Steering Wheel | — |
Overall Width | — |
Maximum Machine Height | — |
Drum Width | — |
Drum Diameter | — |
Frequency | 53/48 Hz (3,180/2,880 vpm) |
Centrifugal Force per Drum - Maximum | — |
Nominal Amplitude - High | — |
Fuel Tank Capacity | — |
Water Spray Tank Capacity | — |
The liquid-cooled C2.2 engine provides a gross power of 34.1 kw(46 hp) with a torque of 143 Nm for good performance and reliability on grades and in tough conditions.
The large cooling system with integrated water and oil coolers keep engine temperatures low in order to maximize fuel efficiency and minimize emissions.
The high ambient cooling system provides efficient operation in high ambient temperatures.
Low sound levels are achieved in both operating speeds. An intermediate throttle position enables even quieter operation for optimum operator comfort.
The operator's station incorporates a fully-equipped console and an adjustable suspension seat. Arm and wrist rests provide better operator comfort for day-long productivity. The steering wheel includes a steering knob for easy maneuverability in turns.
The easy-to-understand instrument panel integrates a fuel level indicator, hour meter and light indicators for machine functions. The key switch includes an automatic engine pre-heat feature that improves cold-weather starting.
The hydraulic propel lever's two step regulating curve provides smooth and precise control at low speed. Machine speed increases gradually in the first half of lever stroke for optimum control in confined areas. The second half of lever stroke enables the maximum propel speed to be reached quickly.
The foldable ROPS includes two gas shocks that assist the operator and folds forward or backward without the use of special tools.
The standard vibratory system incorporates two frequencies of 61 Hz (3,660 vpm) and 69 Hz (4,140 vpm) in order to provide application versatility.
A vibratory selection switch provides standard front, rear and both drum vibratory capabilities.
The vibratory system includes an automatic start feature that activates whenever the propel lever is moved from the neutral position.
The rear drum vibratory delay feature controls the start of the rear drum in order to assist power management on slopes.
The eccentric weights are enclosed in a pod-style housing providing cleanliness that extends bearing life.
A 300L (79 gal) high-capacity polyethylene water tank is enclosed within the machine frame, providing extended operation. the large water tank fill and drain allow the system to be filled or drained within minutes.
The standard pressurized water spray system with constant or intermittent capabilities provides extended operation between refills.
The extended life water pump and filters are conveniently located for easy access while providing optimum spray and flow.
Triple water filtration reduces machine downtime caused by system clogs.
The CB34 XW is equipped with 1.4 m (55") wide drums and can cover greater mat widths in fewer overlapping passes.
Wider drums and dual-frequency balanced with the higher amplitude setting makes this machine an excellent choice for thin asphalt lifts and larger job sites.
The vertical lift engine enclosure allows fast access to routine service points.
An oil-bath lubricates the eccentric weight bearings, extending routine maintenance to 3 year/3000 hour intervals.
The filters can be easily removed without the use of special tools.
Extended life oils increase maintenance intervals for the engine oil, hydraulic system and vibratory system. Remote-mounted drains provide simplified collection of fluids.
The quick-connect hydraulic test ports simplify system diagnosis.
Electrical wiring is color-coded and numbered for simple troubleshooting. Nylon-braided wrap and all-weather connectors ensure electrical system integrity.
Data not available.