Experience the difference of a Cat® Backhoe Loader. Spacious operator station features ergonomic controls, ample legroom and an air suspension seat to keep you comfortable all day long. Built for greater reach, dump height, breakout force and pushing power, the Cat 416F helps you get more done to improve your bottom line.
Net Power - SAE J1349 | — |
Dig Depth - Standard | — |
Operating Weight - Maximum | — |
Net Power - SAE J1349 | — |
Engine Model - Standard | Cat® 3054C Mechanical Turbo |
Gross Power - SAE J1995 | — |
Net Power - ISO 9249 | — |
Net Power - EEC 80/1269 | — |
Gross Power - ISO 14396 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Peak Power - 1,800 rpm - EEC 80/1269 | — |
Net Peak Power - 1,800 rpm - ISO 9249 | — |
Net Peak Power - 1,800 rpm - SAE J1349 | — |
Net Torque Rise - 1,400 rpm - Standard | — |
Net Peak Torque - 1400 rpm - Standard - SAE J1349 | — |
Operating Weight - Maximum | — |
Operating Weight - Nominal | — |
Cab - ROPS/FOPS | — |
Four Wheel Drive | — |
Extendible Stick - No Weights | — |
Air Conditioning | — |
Counterweights - Option 1 | — |
Counterweights - Option 2 | — |
Counterweights - Option 3 | — |
Dig Depth - Standard | — |
Reach from Swing Pivot - Standard | — |
Bucket Rotation | — |
Bucket Dig Force - Standard | — |
Stick Dig Force - Standard | — |
Loading Height - Standard | — |
Loading Reach - Standard | — |
Bucket Dig Force - E-Stick Extended | — |
Loading Height - E-Stick Retracted | — |
Loading Height - E-Stick Extended | — |
Stick Dig Force - E-Stick Retracted | — |
Reach from Swing Pivot - E-Stick Retracted | — |
Loading Reach - E-Stick Retracted | — |
Stick Dig Force - E-Stick Extended | — |
Bucket Dig Force - E-Stick Retracted | — |
Dig Depth - E-Stick Retracted | — |
Loading Reach - E-Stick Extended | — |
Dig Depth - E-Stick Extended | — |
Reach from Swing Pivot - E-Stick Extended | — |
Bucket Capacity - General Purpose | — |
Bucket Width - General Purpose | — |
Dump Height at Maximum Angle - Single Tilt | — |
Dump Reach at Maximum Angle - Single Tilt | — |
Dig Depth - Single Tilt | — |
Lift Capacity at Full Height - Single Tilt | — |
Bucket Breakout Force - Single Tilt | — |
Circuit Type | Closed center, load sensing |
Pump Capacity at 2,200 rpm | — |
System Pressure - Backhoe | — |
System Pressure - Loader | — |
Pump Type | Variable-flow, axial piston |
Steering Type | Front wheel |
Power Steering | Hydrostatic, HMU |
2WD Cylinder - Bore | — |
4WD Cylinder - Bore | — |
2WD Cylinder - Rod Diameter | — |
2WD Cylinder - Stroke | — |
4WD Cylinder - Rod Diameter | — |
4WD Cylinder - Stroke | — |
Brake System | Inboard, oil-immersed, multiple disc |
Power Shuttle Transmission - Forward 1st | — |
Power Shuttle Transmission - Reverse 1st | — |
Power Shuttle Transmission - Reverse 4th | — |
Power Shuttle Transmission - Forward 3rd | — |
Power Shuttle Transmission - Reverse 3rd | — |
Power Shuttle Transmission - Reverse 2nd | — |
Power Shuttle Transmission - Forward 2nd | — |
Power Shuttle Transmission - Forward 4th | — |
Turning Circle - Outside, Widest Loading Bucket | — |
Turning Circle - Outside - Front Wheels | — |
Cooling System | — |
Fuel Tank | — |
Engine Oil - With Filter | — |
Transmission - Torque Converter - Power Shuttle - 2WD | — |
Transmission - Torque Converter - Power Shuttle - 4WD | — |
Rear Axle | — |
Rear Axle - Planetaries | — |
Front Axle (4WD) | — |
Front Axle - Planetaries | — |
Hydraulic System | — |
Hydraulic Tank | — |
Brakes | SAE J/ISO 3450, ISO 3450 1996 |
Cab - ROPS | SAE J1040 May 1994/ISO 3741 1994 |
Cab - FOPS | SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II |
Cab - Sound | ANSI/SAE J1166 Oct 98 is 80 dB (A) |
Exterior Sound | SAE J88 JUN86 is 76 dB (A) |
Front Axle (2WD) - Static | — |
Front Axle (4WD) - Static | — |
Rear Axle - Static | — |
Front Axle (2WD) - Dynamic | — |
Front Axle (4WD) - Dynamic | — |
Rear Axle - Dynamic | — |
The optional Ride Control System smoothes the ride in all conditions, including load and carry, highway roading or simply moving around the job site. The result is increased operator comfort, reduced operator fatigue and improved material retention.
The new gauge cluster provides a digital display of system information such as torque converter oil temperature, hour meter and operator settings.
Two mechanical control patterns are available; two lever excavator and two lever backhoe. Ergonomic, permanently attached foot pedals control auxiliary functions.
The Cat 3054C DIT engine meets all U.S. EPA Tier 2/EU Stage II emission standards.
Optional brake mode selector switch has three positions: two wheel drive, two wheel drive with all wheel braking and four wheel drive. Two wheel drive with all wheel braking provides better tire life while roading and engages the front axle when brakes are applied for improved braking performance.
The excavator-style boom is built for optimum performance and durability. The curved design provides added clearance when digging over obstacles or loading trucks. The narrow boom enhances the viewing area to the bucket and the trench throughout the operating range. More robust swing casting and double clevis design improves durability and reliability.
Serrated edges on the stick provide improved material clamping for clearing and demolition applications. The optional extendible stick (E-stick) increases reach and dig depth by approximately 1.1 m (3.5 ft).
Thumb mounting provisions are standard on every Cat Backhoe Loader for added machine versatility. Cat hydraulic thumbs are available for increased versatility. Mechanical thumbs are also available through your Cat dealer.
New front loader arms deliver more reach, dump height and breakout.
The standard single tilt loader linkage features strong lift and breakout forces for solid performance in backfilling and truck loading applications with pin-on buckets. The 416F is equipped with either a general purpose or multi-purpose pin-on bucket to meet your specific needs.
The return-to-dig system reduces loading cycle times by bringing the loader bucket back to the dig position with an easy pull of the lever. By the time the loader bucket is at ground level, the bucket is angled correctly for the next load or cut.
Heavy duty bucket teeth are attached with diagonal pins rather than horizontal pins for easy exchange without the use of special tools.
Data not available.