With a more comfortable operator station, new extendible stick design and increased performance, the 416E lets you get more done with less effort.
Net Power - SAE J1349 | — |
Dig Depth - Standard | — |
Operating Weight - Maximum | — |
Net Power - SAE J1349 | — |
Engine Model - Standard | Cat® C4.4 DITA |
Net Power - ISO 9249 | — |
Gross Power - SAE J1995 | — |
Net Power - EEC 80/1269 | — |
Gross Power - ISO 14396 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Torque Rise - 1,400 rpm - Standard | — |
Net Peak Torque - 1400 rpm - Standard - SAE J1349 | — |
Net Peak Power - 2,000 rpm - SAE J1349 | — |
Net Peak Power - 2,000 rpm - ISO 9249 | — |
Net Peak Power - 2,000 rpm - EEC 80/1269 | — |
Operating Weight - Maximum | — |
Operating Weight - Nominal | — |
Cab - ROPS/FOPS | — |
Ride Control | — |
Four Wheel Drive | — |
Extendible Stick - No Weights | — |
Counterweights - Option 1 | — |
Air Conditioning | — |
Counterweights - Option 2 | — |
Counterweights - Option 3 | — |
Dig Depth - Standard | — |
E-Stick Retracted (1) | — |
E-Stick Extended (1) | — |
Reach from Swing Pivot - Standard | — |
E-Stick Retracted (2) | — |
E-Stick Extended (2) | — |
Bucket Rotation | — |
Bucket Dig Force - Standard | — |
E-Stick Retracted (3) | — |
E-Stick Extended (3) | — |
Stick Dig Force - Standard | — |
E-Stick Retracted (4) | — |
E-Stick Extended (4) | — |
Stick Lift at 2440 mm (8 ft) - Standard | — |
E-Stick Retracted (5) | — |
E-Stick Extended (5) | — |
Loading Height - Standard | — |
E-Stick Retracted (6) | — |
E-Stick Extended (6) | — |
Loading Reach - Standard | — |
E-Stick Retracted (7) | — |
E-Stick Extended (7) | — |
Bucket Capacity - General Purpose | — |
Bucket Width - General Purpose | — |
Dump Height at Maximum Angle - Single Tilt | — |
Dump Reach at Maximum Angle - Single Tilt | — |
Dig Depth - Single Tilt | — |
Lift Capacity at Full Height - Single Tilt | — |
Bucket Breakout Force - Single Tilt | — |
Circuit Type | Closed center, load sensing |
Pump Capacity at 2,200 rpm | — |
System Pressure - Backhoe | — |
System Pressure - Loader | — |
Pump Type | Variable-flow, axial piston |
Steering Type | Front wheel |
Power Steering | Hydrostatic, HMU |
2WD Cylinder - Bore | — |
Stroke | — |
Rod Diameter | — |
4WD Cylinder - Bore | — |
Brake System | Inboard, oil-immersed, multiple disc |
Power Shuttle Transmission - Forward 1st | — |
Forward - 2nd | — |
Forward - 3rd | — |
Forward - 4th | — |
Power Shuttle Transmission - Reverse 1st | — |
Reverse - 2nd | — |
Reverse - 3rd | — |
Reverse - 4th | — |
Turning Circle - Outside - Front Wheels | — |
Turning Circle - Outside, Widest Loading Bucket | — |
Cooling System | — |
Fuel Tank | — |
Engine Oil - With Filter | — |
Transmission - Torque Converter - Power Shuttle - 2WD | — |
Transmission - Torque Converter - Power Shuttle - 4WD | — |
Rear Axle | — |
Rear Axle - Planetaries | — |
Front Axle (4WD) | — |
Front Axle - Planetaries | — |
Hydraulic System | — |
Hydraulic Tank | — |
Brakes | SAE J/ISO 3450, ISO 3450 1996 |
Cab - ROPS | SAE J1040 May 1994/ISO 3741 1994 |
Cab - FOPS | SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II |
Cab - Sound | ANSI/SAE J1166 Oct 98 is 80 dB (A) |
Exterior Sound | SAE J88 JUN86 is 76 dB (A) |
Front Axle (2WD) - Static | — |
Dynamic | — |
Front Axle (4WD) - Static | — |
Rear Axle - Static | — |
Experience a whole new level of comfort with the spacious E-Series operator station. The ergonomic, automotive style enhances the operator environment. A narrow front dash provides excellent visibility to the front bucket. Reduced vibration keeps operator fatigue low. In-cab storage compartment and lockable tool and battery box provides ample space for tools and belongings. The operator station also features an easy-to-read gauge cluster.
The standard air suspension seat is adjustable for a greater operating range and more comfortable ride. A switch allows the seat to be tailored to support differing body weights. Adjustable seat height accommodates all operators.
The improved air conditioning system features enhanced air distribution and performance for a more comfortable work environment. A nearly 20% increase in air flow over the D-Series combined with improved louver locations provide superior operator comfort.
Two mechanical control patterns are available: two lever excavator, and two lever backhoe.
The 416E operator station is available in 5 options - ROPS Canopy, ROPS Canopy Plus, Utility Cab, Utility Cab Plus and Utility Cab Plus with Air Conditioning. See Standard and Optional Equipment for details.
The optional Ride Control System smoothes the ride in all conditions, including load and carry, highway roading, or simply moving around the job site. It reduces machine loping, providing a smooth and stable ride for increased operator comfort and reduced operator fatigue. The Ride Control option improves material retention in the loader bucket for increased productivity and a cleaner job site. The system is easily engaged by an On/Off switch on the front console.
The brake mode selector switch has three positions: two wheel drive, two wheel drive with all wheel braking and four wheel drive. Two wheel drive with all wheel braking provides better tire life while roading and engages the front axle when brakes are applied for improved braking performance.
The E-Series backhoe delivers industry-leading digging forces. Serrated edges on the stick provide improved material clamping for clearing and demolition applications. The single pin bucket linkage contributes to best-in-class rotation of 205 degrees for all applications.
The optional extendible stick (E-stick) increases reach and dig depth by approximately 1.2 meters (4 feet). The new design delivers increased life and easy in-field adjustment with common hand tools.
The excavator-style boom is built for optimum performance and durability. The curved design provides additional clearance over obstacles while digging a trench or truck loading. The narrow boom enhances the viewing area to the bucket and trench throughout the entire operating range.
Thumb mounting provisions are standard on every Cat Backhoe Loader for added machine versatility. Hydraulic thumbs are available factory-installed. Mechanical thumbs are available through your Cat Dealer.
The standard single tilt loader linkage on the 416E features strong lift and breakout forces for solid performance in backfilling and truck loading applications. The 416E is equipped with either a general purpose or multi-purpose pin-on bucket to meet your specific needs.
The return-to-dig system reduces loading cycle times by bringing the loader bucket back to the dig position with an easy pull of the lever. By the time the loader bucket is at ground level, the bucket is angled correctly for the next load or cut.
The AccuGrade system for backhoe loaders improves digging accuracy and site safety by eliminating the need for manual grade measuring. Both the Site and Laser Reference Systems save time and money in a variety of digging and trenching applications.
Product Link uses GPS technology to provide machine data, including service hours, location, events and diagnostic information, to you through a web-based application or e-mail/pager notification.
To get top performance from your Cat backhoe loader, be sure your machine is equipped with the proper bucket and tips. The soil excavation bucket provides the best productivity in most conditions.
Heavy-duty bucket teeth are attached with diagonal pins rather than horizontal pins for easy exchange.
Data not available.