416F2 (Canopy, 2WD)Non-Current

Shop 416F2 (Canopy, 2WD)

Overview

The Cat® 416F2 Backhoe Loader delivers performance, increased fuel efficiency, superior hydraulic system and an all new operator station.

Specifications

Units: 
Net Power - SAE J1349
Dig Depth - Standard
Operating Weight - Maximum
See more

Benefits & Features

Ergonomic Operator Station

Ample legroom inside the cab makes rotating the seat simple. The air suspension seat provides comfort to the operator while roading.

Braking Performance

Hydraulically boosted brakes provide excellent braking power, with less effort from the operator.

Load Sensing Hydraulics

The Cat backhoe loader's load sensing piston pump provides full hydraulic lifting and digging forces at any engine speed. Variable flow pump matches hydraulic power to work demands.

  June 3, 2024

Specifications

Units: 
Engine
Net Power - SAE J1349
Engine - Standard
Bore
Net Peak Power - 2,000 rpm - SAE J1349
Stroke
Rated Net Power - 2,200 rpm - SAE J1349
Gross Power - SAE J1995
Net Peak Power - 2,000 rpm - EEC 80/1269
Gross Power - ISO 14396
Displacement
Engine Model Cat 3054C Mechanical Turbocharged
Net Torque Rise - 1,400 rpm 38%
Rated Net Power - 2,200 rpm - EEC 80/1269
Rated Net Power - 2,200 rpm - ISO 9249
Net Peak Power - 2,000 rpm - ISO 9249
Net Peak Torque SAE J1349
Emissions Cat 3054C engine meets U.S. EPA Tier 2/EU Stage II equivalent emission standards.
Weights
Operating Weight - Maximum
Cab - ROPS/FOPS
Four Wheel Drive
Counterweights - Option 1
Air Conditioning
Counterweights - Option 2
Counterweights - Option 3
Extendible Stick
Operating Weight - Maximum - ROPS Capacity
MP Bucket (1.00 m3/1.30 yd3) - No Forks or Teeth
Note Specifications shown are for machine equipped with OROPS Canopy, 2WD, standard stick, 0.76 m3 (1.0 yd3) general purpose loader bucket, 610 mm (24 in) standard duty backhoe bucket, 115 kg (255 lb) counterweight, 80 kg (176 lb) operator and full fuel tank.
Backhoe
Dig Depth - Standard
Hydraulic System
Pump Type Variable Flow, Axial Piston
Pump Capacity at 2,200 rpm
System Pressure - Backhoe
Type Closed Center
System Pressure - Loader
Transmission
Power Shuttle Transmission - Forward 2nd
Power Shuttle Transmission - Reverse 1st
Power Shuttle Transmission - Forward 1st
Power Shuttle Transmission - Reverse 2nd
Power Shuttle Transmission - Reverse 4th
Power Shuttle Transmission - Reverse 3rd
Power Shuttle Transmission - Forward 3rd
Power Shuttle Transmission - Forward 4th
Service Refill Capacities
Transmission - Power Shuttle - 2WD
Front Axle (4WD)
Rear Axle - Planetaries
Hydraulic System
Cooling System with Air Conditioning
Fuel Tank
Front Axle (4WD) - Planetaries
Rear Axle
Engine Oil - With Filter
Transmission - Power Shuttle - 4WD
Hydraulic Tank
Axle Ratings
Front Axle (2WD) - Dynamic
Rear Axle - Dynamic
Front Axle (4WD) - Dynamic
Front Axle (2WD) - Static
Front Axle (4WD) - Static
Rear Axle - Static
Steering
Axle Oscillation 11°
Turning Circle - (inner wheel not braked) - Outside Widest Loader Bucket
Bore
Power Steering Hydrostatic
Stroke
Type Front Wheel
Turning Circle - (inner wheel not braked) - Outside Front Wheels
Rod Diameter
Tires
Choice 4 Front: 340-80R 18; Rear: 500/70R24 157B
Choice 2 Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU
Choice 3 Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU
Choice 1 Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU
Engine - Optional
Displacement
Engine Model Cat C4.4 Mechanical Turbocharged Aftercooled
Net Peak Power - 2,000 rpm - EEC 80/1269
Rated Net Power - 2,200 rpm - SAE J1349
Stroke
Net Peak Power - 2,000 rpm - ISO 9249
Rated Net Power - 2,200 rpm - ISO 9249
Gross Power - ISO 14396
Net Peak Torque SAE J1349
Gross Power - SAE J1995
Net Peak Power - 2,000 rpm - SAE J1349
Bore
Rated Net Power - 2,200 rpm - EEC 80/1269
Emissions Optional Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent emissions standards.
Net Torque Rise - 1,400 rpm 37%

Benefits & Features

Ergonomic Operator Station

Ample legroom inside the cab makes rotating the seat simple. The air suspension seat provides comfort to the operator while roading.

Braking Performance

Hydraulically boosted brakes provide excellent braking power, with less effort from the operator.

Load Sensing Hydraulics

The Cat backhoe loader's load sensing piston pump provides full hydraulic lifting and digging forces at any engine speed. Variable flow pump matches hydraulic power to work demands.

Machine Performance

The 416F2 Backhoe Loader delivers superior breakout forces and aggressiveness in hard bank applications.

Machine Versatility

A broad range of performance matched Cat Work Tools make the Cat backhoe loader the most versatile machine on the job site. All backhoe loaders have standard thumb ready sticks.

Dual Lock Coupler

Cat dual lock coupler is available from the factory. The coupler makes work tool changes quick and easy.

Standard Equipment

  • POWER TRAIN
    • Air cleaner
    • Brake, secondary parking
    • Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
    • Coolant/antifreeze, extended life
    • Diagnostic port for engine
    • Differential lock, loader joystick
    • Engine, Cat 3054C, Mechanical Turbocharged, meets Tier 2/Stage II equivalent emission standards
    • Engine enclosure, sound suppression removal panels
    • Fast reversing shuttle, all gears
    • Filters, spin-on: fuel, engine oil, transmission oil, water separator
    • Filters, bowl and cartridge: hydraulic fluid
    • High ambient cooling package
    • Torque converter
    • Transmission, four speed, syncromesh
    • Transmission neutralizer switch
    • Two Wheel Drive
  • OPERATOR ENVIRONMENT
    • Backhoe controls, mechanical two lever
    • Canopy, ROPS/FOPS
    • Coat restraint
    • Drink holders, two
    • Fan, suction and guard
    • Floor mat
    • Gauge cluster: – Gauges: coolant temperature, fuel level, tachometer
    • Indicators: air cleaner service, water separator service, engine coolant, oil pressure, torque converter temperature high, fuel level, charging, engine warning #1, engine warning #2, action lamp, wait to start
    • Instrument panel lights
    • Mechanical two lever controls
    • Mirror, rearview
    • Seat belt, retractable, 51 mm (2 in)
    • Steering knob
    • Seat, mechanical suspension, vinyl
    • Storage compartment, lockable
    • Storage tray
    • Tilt steering column
    • Throttle, hand and foot, manual
  • HYDRAULIC SYSTEM
    • Face seals, O-ring
    • Hydraulic hose, XT™
    • Hydraulic oil cooler
    • Hydraulic oil level sight gauge
    • Hydraulic valve, hydrostatic steering
    • Hydraulic valves, loader 2 function
    • Hydraulic valves, backhoe 4 function
    • Hydraulics, load sensing with variable displacement piston pump
  • ELECTRICAL
    • Alarm, back-up
    • Alternator, 120 amp
    • Audible system fault alarm
    • Battery, maintenance-free, 880 CCA
    • Battery disconnect switch
    • Battery remote jumpstart
    • Dome light (cab only)
    • Flashing hazards/signal lights
    • Key start/stop system
    • Lights, working (2 front, 2 rear)
    • Power receptacle, 12 volt, 2 internal, 1 external
    • Product Link™, cellular, PL240 (only for certified countries)
    • Socket, two roof
    • Starting system, glow plugs
    • Stop and tail lights
    • Warning horn, electric
  • OTHER
    • Boom transport lock
    • Brace, lift cylinder
    • Bucket level indicator
    • Counterweight, bumper
    • Fenders, rear
    • Fuel tank, fully enclosed
    • Fully hinged front grill for cooling package cleaning access
    • Ground level fuel fill
    • Hood lock, inside cab
    • Loader, self-leveling, return-to-dig and transmission disconnect switch
    • Loader, single tilt
    • Open circuit breather
    • Power steering, hydrostatic
    • Stabilizer shoes, street
    • Swing transport lock
    • Tires
    • Toolbox, external, lockable
    • Transport tie-downs
    • Vandalism locks, four

Optional Equipment

  • OPTIONAL EQUIPMENT
    • Cab, standard
    • Cold weather fuel (–30° C/–22° F)
    • Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)
    • Engine, Cat C4.4, meets Tier 3/Stage IIIA equivalent emissions standards
    • Fenders, front with integral steps
    • Four Wheel Drive
    • Guard, stabilizer, rock
    • Hydraulic valves, loader (3rd valve for GP, MP or Quick Coupler)
    • Hydraulic valves, backhoe (5th and 6th function)
    • Hydraulic lines, combined function auxiliary
    • Product Link, cellular, PL641I
    • Product Link, satellite, PL631E
    • Quick Coupler, manual, dual lock
    • Radio, Bluetooth
    • Rotating beacon, magnetic mount
    • Seat, air suspension, fabric with armrest
    • Security system keypad
    • Stabilizer pads, street
    • Stick, extendible
    • Storage box
    • Vandalism protection, gauge cover
    • Work Tool Attachments such as general purpose buckets, multi purpose buckets, heavy duty backhoe buckets and standard duty backhoe buckets. See your Cat dealer for more information.

View 360