/  Equipment  /  Telehandlers  /  Telehandlers

TH255Non-Current

TH255 - ANZ

Overview

The TH255 super compact telehandler, with its 2-section boom, is built for maximum mobility and manoeuvrability in tight access areas.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model Cat C4.4 DIT, Tier 3
See more

Benefits & Features

Operator Station

Performance

Power Train

  May 17, 2024

Specifications

Units: 
Engine
Engine Model Cat C4.4 DIT, Tier 3
Gross Power - Standard
Maximum Torque - Basic
Weights
Operating Weight
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Load at Maximum Height - No Stabilizers
Maximum Forward Reach
Load at Maximum Reach - No Stabilizers
Top Travel Speed
Load at Maximum Height
Load at Maximum Reach
Dimensions
Height
Width
Wheel Base
Length - Fork Face
Ground Clearance
Turning Radius - Over Tires
Turning Radius - Over Forks
Tires
Standard 14.00 x 17.5 Foam Filled
Hydraulic System
Maximum Pressure
Pump Type Single Section Gear
Auxiliary Hydraulic Supply - Continuous
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Hydrostatic Transmission
Maximum Travel Speed
Boom Performance
Boom Up
Boom Down
Tele In
Tele Out
Crowd Forward - Dump
Crowd Backward
Drawbar Pull - Basic
Brakes
Features service brakes are inboard wet disc brakes on front axle

Benefits & Features

Operator Station

Intuitive Control Layout

All day operator comfort and efficiency is ensured through our easier to read control layout.

Easier Access

Cab entry and exit is both easier and more convenient due to the well placed handholds and step.

Operator Protection

The machine provides full operator security with OROPS/EROPS protection.

Joystick

The single joystick control with rocker switch is easier to operate and has multi-function capability.

Longitudinal Stability Indicator

A dedicated longitudinal stability indicator is in the operator's line of sight.

Performance

Reach and Lift Height

The TH255 can effectively pick and place materials to a maximum height of 5.6 m (18 ft 4 in).

Manoeuvrability

The TH255 offers improved manoeuvrability, due to its tight turning circle and its three different steering modes.

Steering Modes

The TH255 offers three steering modes (2-wheel, crab and 4-wheel steer) and full-time 4-wheel drive for non-slip, steady navigation to allow an operator to more easily position the machine.

Power Train

Transmission, hydrostatic

The biggest advantage of the hydrostatic transmission is the ability to produce an infinite range of vehicle speed without the need to shift gears.

Engine

The TH255 features a Cat turbo-charged engine. The Cat C4.4 DIT is certified to meet Tier 3 emission regulations.

Axles

Durable planetary axles with fulltime 4-wheel drive are featured on the TH255 providing a 40 degree steering angle for outstanding manoeuvrability.

Versatility

Coupler System

For added versatility, choose either the optional telehandler-style coupler or the standard universal skid steer loader (SSL) coupling system that's compatible with many Cat skid steer loader work tools. When choosing the telehandler-style coupler system, a hydraulic Quick Coupler is available to allow the operator to change non-hydraulic work tools without leaving the cab.

Cost of Ownership

Ease of Access

Cost of ownership starts with ease of service. All Cat Telehandler service points are accessible and major components are within reach at ground level due to the machine's overall design.

Daily Maintenance

Routine daily maintenance is now reduced to checking fluid levels and a walkaround inspection.

Service Intervals

Engine oil, filter changes and routine lubrication are now only required every 500 hours.

Serviceability

Selection

Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.

Purchase

Look at the value that the TH255 Telehandler will offer you. Consider all the flexible financing options your Cat Dealer offers as well as day to day operating costs.

Operation

Improving operating techniques can boost your profits. Your Cat Dealer has training literature and other ideas to help increase your productivity.

Replacement

Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.

Standard Equipment

  • Engine
    • CAT C4.4 DIT diesel engineGross power 63 kW / 84 hpMaximum torque 353 Nm / 1400 rpmTurbo chargedDisplacement 4.4 litreStage III (Tier 3) compliantWater separator
  • Transmission
    • Hydrostatic transmission,Combined with variable displacement pump,Variable speed forward and backward,Single lever, column mounted direction change
  • Axles
    • Dana durable planetary axles with 4-wheel drive, limited slip differential in front axle, power-assisted, hydraulic braking system, inboard wet disk disc brakes on front axle, wet disc, spring applied parking brake along with a service brake,
    • Steering modes --- 2-wheel steer for road transport and higher speeds- 4-wheel steer allow manoeuvring in all other applications- crab steer for lateral side movements in tight places
  • Hydraulics
    • Single section 38.5cc gear pump, Maximum pump flow 85 L/min, Maximum system pressure 240 bar, Electronic joystick, proportional control to boom functions
  • Electrical
    • 12 volt electrical system, 75 ampere alternator, 1000 CCA maintenance-free battery, Audible back-up alarm
  • Operator Station
    • Single lever electro-hydraulic control joystick, Longitudinal stability indicator, 2 piece entry door, Fully adjustable cloth suspension seat, Heater, Seat belt & document pouch, Front screen wiper, Wiper blade - roof window and rear window, Sunshade, Left & right-side rearview mirror, Power steering with steering wheel knob, Operator station isolated on rubbermounts, Floor mat, Fuse panel
  • Other Equipment
    • Fenders
    • Tyres - 14 x 17.5 Foam-filled, Firestone
    • Coupler, manual universal skid steer loader style

Optional Equipment

  • ELECTRICAL
    • Work Light Group: 4 Cab mounted headlights -- 2 forward, 2 rearward; 2 Boom Mounted Lights, 1 Rotating Beacon
    • Battery Disconnect
    • Rotating Beacon
    • Engine block heater
    • Battery, single 12V / 1000 CCA
  • OPERATOR STATION
    • Air conditioning
    • Hydraulic Supply for Work Tools
    • EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
    • Skylight Wiper
    • Screen Guard - front
    • Screen guard - front and roof
    • Radio Ready Kit
    • Wiper blade - front and roof
    • Sunshade
  • OTHER EQUIPMENT
    • Tow Hitch - Mechanical with trailer plug
    • Rear Auxiliary Hydraulics
    • Radio Ready Kit (for enclosed cab)
    • Block Heater
    • Tow Hitch - retrieval
    • Tow Hitch - Automatic with trailer plug
    • Wheel chocks
    • Mirror tow hitch - convex
    • Coupler - Manual Telehandler Steer
    • Coupler - Hydraulic Telehandler Steer
    • Cat padlock & keys
  • WORK TOOLS
    • Carriage - standard, 1220 mm wide with load brackets and floating shafts
    • Pallet Forks - 50 x 100 x 1525 mm (pair)
    • Pallet Forks - 50 x 100 x 1200 mm (pair)
    • Pallet Forks - 45 x 100 x 1070 mm (pair)
    • Pallet Forks - 50 x 120 x 1200 mm (pair)

View 360