/  Equipment  /  Telehandlers  /  Telehandlers

TH407Non-Current

TH407 - NACD

Overview

The TH407 Telehandler is a highly versatile machine, designed to deliver maximum performance with the reliability, durability and productivity you have come to expect from Caterpillar.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model Cat® C4.4 DITAAC
See more

Benefits & Features

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.

  May 17, 2024

Specifications

Units: 
Engine
Engine Model Cat® C4.4 DITAAC
Gross Power - Standard
Maximum Torque - Standard
Maximum Torque - Optional
Bore
Stroke
Displacement
Weights
Operating Weight
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Load at Maximum Height - No Stabilizers
Maximum Forward Reach
Load at Maximum Reach - No Stabilizers
Top Travel Speed
Load at Maximum Height
Load at Maximum Reach
Dimensions
Height
Width
Length - Fork Face
Ground Clearance
Turning Radius - Over Tires
Turning Radius - Over Forks
Length - Front of Tire
Tires
Standard 15.5/80-24 16PR
Optional Construction 400/80 R24 Power CL, 440/80 R24 Power CL, 15.50 x 25 SGL
Optional Agriculture 460/70 R24 XMCL Radial, 500/70 R24 XMCL
Hydraulic System
Maximum System Pressure
Maximum Pump Flow
Pump Type Variable displacement load sensing axial piston pump
Auxiliary Hydraulic Supply - Intermittent
Auxiliary Hydraulic Supply - Continuous
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Transmission Speeds
Forward - 1
Forward - 2
Forward - 3
Forward - 4
Forward - 5
Reverse - 1
Reverse - 2
Reverse - 3
Boom Performance
Boom Up
Boom Down
Tele In
Tele Out
Crowd Forward - Dump
Crowd Backward
Combined - Up and Out
Combined - Down and In
Boom Breakout Force
Bucket Breakout Force
Drawbar Pull - Basic
Drawbar Pull - Premium
Braking System
Parking Brake mechanical on front axle
Axles
Manufacturer Carrao
Instrumentation
Features Engine speed, boom angle, machine speed, operation hours, % of continuous flow selected, gear selected and direction

Benefits & Features

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.

Standard Equipment

  • TELESCOPIC BOOM
    • Wear pads, non-metallic
    • Lock valve on hydraulic cylinders
    • Boom angle indicator
    • Single auxiliary to the boom head
  • ELECTRICAL
    • Alternator, 100-amp for mechanical engines and 120-amp for electronic engines
    • Anti-restart key switch
    • Battery, maintenance-free, 12 volt, 750 CCA with disconnect
    • Horn
    • Alarm, back up
    • Electronic Control Module
    • Power sockets, 12 volt internal and external
  • OPERATOR STATION
    • Canopy, ROPS/FOPS
    • Joystick, single electro-hydraulic controls
    • Adjustable joystick arm rest
    • Low step, grab bars for easy entry
    • Vinyl suspension seat, 2" retractable seat belt with document pouch
    • Steering wheel spinner knob
    • Floor mat
    • Right and left side rear view mirror
    • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
    • Interactive LCD display for full interaction with main controler. Features displayed include: engine speed, boom angle, machine speed, operation hours, error messages, % of continuous flow selected, gear selected and direction
    • Cup holder
    • Fixed steering column
  • POWER TRAIN
    • Engine, Caterpillar C4.4 DITAAC, Tier 3- 101 hp
    • Air cleaner, dual element and filter condition indicator
    • Water separator
    • Transmission, Turner 4 forward/3 reverse Powersyncro
    • Direction change, single lever, column mounted
    • Spin-on filters: engine oil filter, hydraulic/transmission filter
    • Carraro axles provide 50 degree steering angle for easier maneuverability.Limited slip differential front axle for added traction.
    • Steering, power assisted, enclosed oil disc brakes, front axle
    • Parking brake, dry disc with transmission disconnect
    • Three steering modes are available: 2-wheel steer, 4-wheel steer, and Crab steer.
  • STRUCTURE
    • Chassis, fixed frame
    • Quick Coupler, Manual IT Interface
  • ANTIFREEZE
    • Antifreeze, extended life -37°C (-34°F)
  • TIRES
    • Goodyear 15.5-25 SGL
  • OTHER EQUIPMENT
    • Integrated lift and tie down points
    • Built-in start code device
    • Standard Cat color paint
    • Continuous auxiliary hydraulic flow

Optional Equipment

  • ELECTRICAL
    • Light packages: boom lights, roading lights, cab lights
    • Dual battery with disconnect
    • Engine heater block, 110V
    • Reversing Fan, hydraulic or clean fix (available only with 100hp engine)
    • Rotating Beacon
  • OPERATOR STATION
    • Enclosed cab with headliner
    • Air conditioning
    • Seats: Cloth, Mechanical Suspension and Cloth, Air Suspension
    • Brick guards - front and top
    • Mirrors - Tow hitch and Tow hitch + Convex
    • Heater with heater lines
    • Sunscreen
    • Wipers - front, rear and roof
    • Seat belt - 3"
  • POWER TRAIN
    • Engine - C4.4 ACERT, 125hp with 5-speed Powersynco Transmission
    • Cold Weather Kit
  • TIRES
    • 15.5-25 Spare SGL Goodyear Tire and Rim
    • Michelin 460/70 R24 XMCL (Ag Tread)
    • Michelin 400/80 R24 Power CL (Construction Tread)
    • Michelin Spare 400/80 R24 Power CL Tire & Rim
    • Michelin Spare 460/70 R24 XMCL Tire and Rim
    • Michelin 500/70 R24 XMCL (Ag Tread)
    • Michelin 440/80 R24 Power CL (Construction Tread)
    • Michelin Spare 500/70 R24 XMCL Tire & Rim
    • Michelin 440/80 R24 Power CL Tire and Rim
  • OTHER EQUIPMENT
    • Fenders, set of four
    • Hitch, Retrieval
    • Hitch, Towing - Manual
    • Hitch, Towing - Automatic
    • Hitch, Hydraulic Pick-up
    • Air Filter Pre-Cleaner
    • Fork Stowage Brackets
    • Front brick guard
    • Front brick guard + top brick guard
  • WORK TOOLS
    • Carriages: standard tilt, side tilt/rotate, wide side tilt/rotate, side shift
    • Forks:Pallet forks, 2" x 6" x 60"Pallet forks, 2.36" x 4" x 48"Block forks, 2" x 2" x 48"
    • Buckets:General Purpose, (1.3 yd3)Light Materials, (2.6 yd3)(3.25 yd3)(3.90 yd3)Multi Purpose, (1.3 yd3)Grapple, (1.1 yd3)Material Handling 1.5 m3 (1.95 yd3)
    • Material Handling Arm, 4,190 lb.
    • Self-tipping Hopper, (1.6 yd3)

View 360