/  Equipment  /  Telehandlers  /  Telehandlers

TH406Non-Current

TH406 - NACD

Overview

The TH406 is a highly versatile machine, designed to deliver maximum performance with the reliability, durability and productivity you have come to expect from Caterpillar.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model Cat® C4.4 DITAAC
See more

Benefits & Features

Operator Station

Performance

Serviceability

  May 17, 2024

Specifications

Units: 
Engine
Engine Model Cat® C4.4 DITAAC
Gross Power
Maximum Torque - Standard
Maximum Torque - Optional
Bore
Stroke
Displacement
Weights
Operating Weight
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Load at Maximum Height - No Stabilizers
Maximum Forward Reach
Load at Maximum Reach - No Stabilizers
Top Travel Speed
Load Placing Height
Load at Maximum Height
Load at Maximum Reach
Dimensions
Height
Width
Wheel Base
Length - Fork Face
Ground Clearance
Turning Radius - Over Tires
Turning Radius - Over Forks
Length - Front of Tire
Tires
Standard 15.5/80-24 16PR
Optional Construction 400/80 R24 Power CL, 15.50 x 25 SGL
Optional Agriculture 460/70 R24 XMCL Radial
Hydraulic System
Maximum System Pressure
Maximum Pump Flow
Auxiliary Hydraulic Supply
Pump Type Variable displacement axial piston pump
Auxiliary Hydraulic Supply - Intermittent
Auxiliary Hydraulic Supply - Continuous
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Transmission Speeds
Forward - 1
Forward - 2
Forward - 3
Forward - 4
Forward - 5
Reverse - 1
Reverse - 2
Reverse - 3
Boom Performance
Boom Up
Boom Down
Tele In
Tele Out
Crowd Forward - Dump
Crowd Backward
Combined - Up and Out
Combined - Down and In
Boom Breakout Force
Bucket Breakout Force
Drawbar Pull - Basic
Drawbar Pull - Premium
Braking System
Parking Brake mechanical on front axle

Benefits & Features

Operator Station

Intuitive Control Layout

All day operator comfort and efficiency is ensured through our simple, logical control layout.

Easy Access

Cab entry and exit is easier and more convenient due to the well placed handholds and step.

Operator Protection

The machine provides full operator security with ROPS/FOPS protection.

Electronic Machine Information Display

Communicates essential technical data to facilitate easier machine operation.

Improved Visibility

The TH Series cab has improved visibility with its use of advanced virtual design techniques.

Joystick

The joystick is capable of simultaneous boom functions making machine operation easy. All functions are fully modulated.

Performance

Lift Height

The TH406's operator can place bricks and materials to a maximum height of 6.1 m (20 ft).

Reach

Job site obstacles present challenges demanding a machine to place loads at greater distances - the TH406 delivers.

Maneuverability

The TH406 offers excellent maneuverability, due to its tight turning circle and its three different steering modes.The TH406 works well in confined areas.

Steering Modes

The TH406 offers three steering modes (two wheel, crab and circle steer) to allow an operator to more easily position the machine.

Serviceability

Access

All Cat Telehandler service points, including the combined transmission/hydraulic oil filter, are readily accessible and major components are easy to reach at ground level due to the overall machine design.

Selection

Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.

Purchase

Look at the value that the TH406 Telehandler will offer you. Consider all the flexible financing options your Cat Dealer offers as well as day to day operating costs.

Operation

Improving operating techniques can boost your profits. Your Cat Dealer has training literature and other ideas to help increase your productivity.

Replacement

Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.

Product Support

You will find high availability of parts at our Dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.

Easy Financing

Your Cat Dealer can provide a financing package to meet your needs.

Standard Equipment

  • TELESCOPIC BOOM
    • Wear pads, non-metallic
    • Lock valve on hydraulic cylinders
    • Boom angle indicator
    • Single auxiliary to the boom head
  • ELECTRICAL
    • Alternator, 100-amp for mechanical engines and 120-amp for electronic engines
    • Anti-restart key switch
    • Battery, maintenance-free, 12 volt, 750 CCA with disconnect
    • Horn
    • Alarm, back up
    • Electronic Control Module
    • Power sockets, 12 volt internal and external
  • OPERATOR STATION
    • Canopy, ROPS/FOPS
    • Joystick, single electro-hydraulic controls
    • Adjustable joystick arm rest
    • Low step, grab bars for easy entry
    • Vinyl suspension seat, 2" retractable seat belt with document pouch
    • Steering wheel spinner knob
    • Floor mat
    • Right and left side rear view mirror
    • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
    • Interactive LCD display for full interaction with main controler. Features displayed include: engine speed, boom angle, machine speed, operation hours, error messages, % of continuous flow selected, gear selected and direction
    • Cup holder
    • Fixed steering column
  • POWER TRAIN
    • Engine, Caterpillar C4.4 DITAAC, Tier 3- 101 hp
    • Air cleaner, dual element and filter condition indicator
    • Water separator
    • Transmission, Turner 4 forward/3 reverse Powersyncro
    • Direction change, single lever, column mounted
    • Spin-on filters: engine oil filter, hydraulic/transmission filter
    • Carraro axles provide 50 degree steering angle for easier maneuverability.Limited slip differential front axle for added traction.
    • Steering, power assisted, enclosed oil disc brakes, front axle
    • Parking brake, dry disc with transmission disconnect
    • Three steering modes are available: 2-wheel steer, 4-wheel steer, and Crab steer.
  • STRUCTURE
    • Chassis, fixed frame
    • Quick Coupler, Manual IT Interface
  • ANTIFREEZE
    • Antifreeze, extended life -37°C (-34°F)
  • TIRES
    • Goodyear 15.5-25 SGL
  • OTHER EQUIPMENT
    • Integrated lift and tie down points
    • Built-in start code device
    • Standard Cat color paint
    • Continuous auxiliary hydraulic flow

Optional Equipment

  • ELECTRICAL
    • Light packages: boom lights, roading lights, cab lights
    • Dual battery with disconnect
    • Engine heater block, 110V
    • Reversing Fan, hydraulic or clean fix (available only with 100hp engine)
    • Rotating Beacon
  • OPERATOR STATION
    • Enclosed cab with headliner
    • Air conditioning
    • Seats: Cloth, Mechanical Suspension and Cloth, Air Suspension
    • Brick guards - front and top
    • Mirrors - Tow hitch and Tow hitch + Convex
    • Heater with heater lines
    • Sunscreen
    • Wipers - front, rear and roof
    • Seat belt - 3"
  • POWER TRAIN
    • Engine - C4.4 ACERT, 125hp with 5-speed Powersynco Transmission
  • TIRES
    • 15.5-25 Spare SGL Goodyear Tire and Rim
    • Michelin 460/70 R24 XMCL (Ag Tread)
    • Michelin 400/80 R24 Power CL (Construction Tread)
    • Michelin Spare 400/80 R24 Power CL Tire & Rim
    • Michelin Spare 460/70 R24 XMCL Tire and Rim
  • OTHER EQUIPMENT
    • Fenders, set of four
    • Hitch, Retrieval
    • Hitch, Towing - Manual
    • Hitch, Towing - Automatic
    • Hitch, Hydraulic Pick-up
    • Air Filter Pre-Cleaner
    • Fork Stowage Brackets
  • WORK TOOLS
    • Carriages: standard tilt, side tilt/rotate, wide side tilt/rotate, side shift
    • Forks:Pallet forks, 2" x 6" x 60"Pallet forks, 2.36" x 4" x 48"Block forks, 2" x 2" x 48"
    • Buckets:General Purpose, (1.3 yd3)Light Materials, (2.6 yd3)(3.25 yd3)(3.90 yd3)Multi Purpose, (1.3 yd3)Grapple, (1.1 yd3)Material Handling 1.5 m3 (1.95 yd3)
    • Material Handling Arm, 4,190 lb.
    • Self-tipping Hopper, (1.6 yd3)

View 360