/  Equipment  /  Telehandlers  /  Telehandlers

TH3510D Ag HandlerNon-Current

TH3510D Ag Handler - 2016, Tier 4 Final, Stage IV, NACD, EU

Overview

The TH3510D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Specifications

Units: 
Rated Load Capacity
Maximum Lift Height
Engine Model Cat C3.4B
See more

Benefits & Features

Engine Options

Choose the right engine for you – three fuel efficient Cat® engines with 112.8, 125.9 and 144.1 PS power ratings are available to suit a wide range of applications.

Transmission Options

The Cat TH3510D features a 6 speed powershift transmission with the option of a “Torque Lock Up” to give exceptional performance when towing trailers on the road.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage with 150 degrees of coupler rotation delivers powerful breakout forces and fast cycle times.

  May 18, 2024

Specifications

Units: 
Engine
Engine Model Cat C3.4B
Weights
Operating Weight - With Carriage and Forks*
Note *Represents machine configuration of 106 kW (142.1 hp/bhp) engine on standard 15.5/80-24 16 ply tires.
Operating Specifications
Rated Load Capacity
Maximum Lift Height
Maximum Forward Reach
Capacity at Maximum Forward Reach
Outside Turning Radius - Over Tires
Capacity at Maximum Lift Height
Outside Turning Radius - Over Forks
Tires
Standard Mitas 15.5/80-24 16 ply
Option (1) Michelin 15.5 R25 XHA
Option (3) Michelin 500/70 R24 XMCL
Option (8) 13 × 24 Solid Tires
Option (6) Michelin 460/70 R24 Bibload
Option (7) Firestone Duraforce
Option (5) Michelin 400/80 24 Power CL
Option (2) Michelin 460/70 R24 XMCL
Option (4) Michelin 440/80 24 Power CL
Service Refill Capacities
Fuel Tank
Hydraulic Tank
Diesel Exhaust Fluid
Boom Performance
Boom Up
Boom Down
Tele In
Tele Out
Crowd Backward
Combined - Up and Out
Combined - Down and In
Crowd Forward - Dump
Braking System
Parking Brake SAHR on front axle
Service Brakes Boost assisted on front axle
Axles
Front Axle High bias, planetary reduction hubs with limited slip differential
Rear Axle Open differential with planetary reduction hubs
Hydraulic System
Pump Type Variable Flow, Axial Piston
System Type Load Sensing, Closed Center
Auxiliary Hydraulic Pressure
Auxiliary Hydraulic Flow - Boom Head - Continuous
Auxiliary Hydraulic Flow - Boom Head - Intermittent
Auxiliary Hydraulic Flow - Machine Rear
Maximum Pump Capacity
System Pressure
Transmission
Forward - 3
Reverse - 1
Forward - 2
Forward - 4
Forward - 5
Forward - 1
Reverse - 2
Reverse - 3
Type Cat PG124 6 speed power shift with optional torque lock up on gears 4, 5 and 6
Forward - 6
Dimensions (Approximate)
Overall Length to Front of Carriage
Overall Width - Standard Tires
Overhang
Machine Length
Departure Angle 66°
Maximum Fork Crowd Angle 24°
Wheel Base
Height - Machine Rear
Track
Ground Clearance
Overall Height - Standard Tires*
Cab Width
Maximum Fork Dump Angle 128°
Performance
Noise Levels - In Cab
Drawbar Pull - 83 kW/111.3 hp Engine
Drawbar Pull - 92.6 kW/124.1 hp Engine
Drawbar Pull - 106 kW/142.1 hp Engine
Boom Breakout Force
Bucket Breakout Force
Towable Mass - Hydraulically Braked
Noise Levels - External
Quick Coupler Rotation 152°
Engine - Option 2
Displacement
Maximum Torque
Stroke
Model* Cat C4.4 ACERT
Emissions *Meets U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 (Tier 4 Final) and Korea Tier 4 Final emission standards.
Bore
Gross Power 106 kW (142 hp/bhp)
Electrical
Alternator Output 12V/150A
Battery 1 × 12V 1,000 CCA Battery
Engine - Standard
Model* Cat C3.4B
Emissions *Meets U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 (Tier 4 Final) and Korea Tier 4 Final emission standards.
Gross Power 83 kW (111 hp/bhp)
Maximum Torque
Bore
Stroke
Displacement
Engine - Option 1
Displacement
Stroke
Gross Power 93 kW (124 hp/bhp)
Model* Cat C4.4 ACERT™
Bore
Maximum Torque
Emissions *Meets U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 (Tier 4 Final) and Korea Tier 4 Final emission standards.

Benefits & Features

Engine Options

Choose the right engine for you – three fuel efficient Cat® engines with 112.8, 125.9 and 144.1 PS power ratings are available to suit a wide range of applications.

Transmission Options

The Cat TH3510D features a 6 speed powershift transmission with the option of a “Torque Lock Up” to give exceptional performance when towing trailers on the road.

Frame, Boom and Linkage

Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage with 150 degrees of coupler rotation delivers powerful breakout forces and fast cycle times.

Powerful Hydraulics

A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.

Cab

A well laid out cab with a multi function joystick gives the operator a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rear view camera, reversing sensors and air conditioning.

Standard Equipment

  • Cab ROPS and FOPS
    • Longitudinal Stability Indicator
    • Mechanical Suspension Seat with Seat Belt
    • Heater/De-mister
    • Multi Function Joystick Controller with FNR
    • Front and Rear Windscreen Wipers
    • Mechanical Parking Brake
  • Electrical
    • 1 × 12V 1,000 CCA Battery
    • Reverse Alarm
  • Other Equipment
    • Boom Brushes
    • Ride Control with Boom Float
    • Single Auxiliary Service to Boom Head
    • Boom Safety Brace
  • Tires
    • Mitas 15.5/80-24 16 ply
  • Quick Couplers
    • Manual Cat “IT” Interface
    • Note: Competitive couplers are available, please consult your Cat dealer for details.

Optional Equipment

  • Cab ROPS and FOPS
    • LMIS (Longitudinal Moment Indicator)
    • Reversing Camera
    • Reversing Sensors
    • Large Electronic Display Screen
    • Sunscreen
    • Air Suspension Seat with Seat Belt
    • Heated Air Suspension Seat with Seat Belt
    • Roof Wiper
    • Screen Guard
    • Roof Guard
    • Air Conditioning
    • Engine Speed Set
    • Column Mounted FNR Lever
    • SAHR Parking Brake
  • Electrical
    • 2 × 12V 815 CCA Batteries
    • Block Heater 240 Volt
    • Block Heater 110 Volt
    • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
    • Product Link, Version 641
    • Seven (7) Pin Trailer Service
    • Rotating Beacon
  • Other Equipment
    • 2nd Auxiliary Service to Boom Head
    • Auxiliary Service to Rear
    • Rear Hitch Mirror, Flat
    • Rear Hitch Mirror, Convex
    • Tool Box
  • Tires
    • Michelin 460/70 R24 XMCL
    • Michelin 500/70 R24 XMCL
    • Michelin 400/80 24 Power CL
    • Michelin 440/80 24 Power CL
    • Michelin 460/70 R24 Bibload
    • Michelin 15.5 R25 XHA
    • Firestone Duraforce
    • 13 × 24 Solid Tires
  • Tow Hitches
    • Retrieval Hitch
    • Hydraulic Pick Up Hitch
    • EEC Manual Hitch
    • EEC Automatic Hitch
    • EEC Automatic Hitch with Piton
    • Trailer Braking Valve
  • Quick Couplers
    • Hydraulic Cat “IT” Interface
    • Note: Competitive couplers are available, please consult your Cat dealer for details.
  • Work Tools
    • Floating Fork Carriage
    • ISO Class 3 Fixed Fork Carriage
    • Side Shift Carriage
    • 1 m3 (1.3 yd3) General Purpose Bucket
    • 1.5 m3 (1.95 yd3) Rehandling Bucket
    • 1.0 m3 (1.3 yd3) Multi Purpose Bucket
    • 2.0 m3 (2.6 yd3) Grain Bucket
    • 2.5 m3 (3.25 yd3) Grain Bucket
    • 3.0 m3 (3.9 yd3) Grain Bucket
    • Grapple Bucket
    • Muck Fork and Grapple
    • Bale Handler
    • Sweeper Collector

View 360