Unmatched versatility, improved controllability, easy operation, and a comfortable, redesigned operator station help make the 318D Series 2 an industry-leading performer.
Net Power - ISO 9249 | — |
Operating Weight | — |
Maximum Digging Depth | — |
Net Power - ISO 9249 | — |
Engine Model | C4.4 |
Engine Power - ISO 14396 | — |
Bore | — |
Stroke | — |
Displacement | — |
Main System - Maximum Flow | 272 l/min (72 gal/min) |
Maximum Pressure - Equipment | — |
Maximum Pressure - Swing | — |
Swing Speed | — |
Maximum Swing Torque | — |
Operating Weight | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Boom | Reach 5.1 m (16'9") |
Stick | R2.9 m (9'6") |
Bucket | GD .80 m³ (1.0 yd³) |
Shipping Height - Top of Cab | — |
Shipping Length | — |
Tail Swing Radius | — |
Counterweight Clearance | — |
Ground Clearance | — |
Track Length | — |
Length to Center of Rollers | — |
Track Gauge | — |
Transport Width | — |
Maximum Digging Depth | — |
Boom | Reach 5.1 m (16'9") |
Stick | R2.9 m (9'6") |
Bucket | GD .80 m³ (1.0 yd³) |
Maximum Reach at Ground Level | — |
Maximum Cutting Height | — |
Maximum Loading Height | — |
Minimum Loading Height | — |
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom | — |
Maximum Vertical Wall Digging Depth | — |
Bucket Digging Force - ISO | — |
Stick Digging Force - ISO | — |
Data not available.