Achieve high productivity and lower operating costs with the Cat 311D LRR hydraulic excavator. Unmatched versatility, improved controllability, easy operation and a comfortable redesigned cab make the 311D the industry leading performer.
Engine Model | Cat® C4.2 ACERT™ |
Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C4.2 ACERT™ |
Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - ISO 9249 | — |
Operating Weight | — |
Main Implement System - Maximum Flow (2x) | — |
Pilot System - Maximum Flow | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Bucket Cylinder - Bore | — |
Bucket Cylinder - Stroke | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Pressure | — |
The Falling Object Guard System (FOGS) can be directly bolted to the cab, enabling the machine to meet all specifications and job site requirements. Thicker steel tubes made according to the solid drawn process contribute to the rigidity of the 311D operator station.
The Cat C4.2 engine with ACERT Technology optimizes performance and meets EU Stage IIIA emissions regulations. In conjunction with integrated electronics, ACERT Technology reduces emissions during the combustion process by using advanced technology in the air and fuel systems. The Cat C4.2 engine delivers exceptional power, allowing more hydraulic pressure to drive productivity and reduce your cost per ton of material moved.
A forged one-piece, induction hardened crankshaft enhances balance, decreases vibration and improves abrasion resistance. Heat resistant, aluminum alloy pistons have a short compression height for greater efficiency and longer life.
The ECM works as the “brain” of the engine's control system, responding quickly to the operating variables to maximize engine efficiency. Fully integrated with sensors in the engine's fuel, air, coolant and exhaust systems, the ECM stores and relays data on conditions such as rpms, fuel consumption and diagnostics.
The boom and stick regeneration circuit saves energy during boom-down and stick-in operation, increasing efficiency and lowering operating costs. What is more, regeneration during boom down operations is electronically assisted. This system increases hydraulic flow regeneration, which leads to faster operations and reduced pressure loss, and hence improved fuel efficiency.
The two pump combined option, available with the single action control circuit option, allows for increased productivity in single action applications.
The 311D LRR uses a boom priority circuit and a swing priority circuit. It has an automatic boom and swing priority function which selects the best mode, based on the amount of lever movement. This system eliminates the need for mode selection, simplifying operations and optimizing performance in different applications. By gradually switching to a priority circuit, rapid flow changes are prevented, and smooth operations are ensured, measuring up to the operator's expectations. As a result, thanks to this automated system, the machine is simpler to operate and therefore more agreeable to use.
The Medium Pressure Circuit is available as an attachment for work tools requiring moderate hydraulic flow, such as rotating buckets or shears.
The High Pressure Circuit is available as an attachment for work tools requiring high hydraulic flow and pressure, such as hammers, processors and shears.
Caterpillar uses advanced engineering and software to analyze all structures, creating a durable, reliable machine for the toughest applications. More than 70% of the structural welds are robotic and achieve over three times the penetration of manual welds. These structural components and undercarriage are the backbone of the machine's durability.
The standard for the 311D is the long undercarriage, which features longer track length by 170 mm compared to the standard undercarriage. Thanks to this configuration improvement, enjoy improved stability in all conditions.
Two blades (2500 and 2700 mm) are optionally available with the 311D for improved stability and lifting ability.
Drawbar pull has increased by 20%, which results in higher system pressure tolerance, so that you can enjoy improved maneuverability on slopes and in muddy underfoot conditions.
Track alignment while traveling and working on slopes is assured, thanks to the idler guard, and the bolt-on center guard, which are standard on the 311D LRR.
Machine reliability is improved, thanks to a perfected absorbing system which relieves abnormal track tensions, made possible by an 18% increase of the recoil system stroke.
X-shaped, box section carbody provides excellent resistance to torsional bending. Robot-welded track roller frames are press-formed, pentagonal units that deliver exceptional strength and service life. Idler and center guards are standard to help maintain track alignment when traveling or working on slopes.
Travel Motors with automatic speed selection let the 311D automatically change up and down from high and low speeds in a smooth controlled manner.
Built for performance and long service life, Cat booms and sticks are welded, box section structures with thick multi plate high strength steel fabrications. Service intervals are extended with self lubricating pins that resist corrosion and galling for superior durability.
The 4300 mm reach boom is designed for maximum digging capability and is robotic welded to ensure consistent quality. This allows excellent all around versatility and a large working envelope.
A new optional VA boom is available to suit all your applications in small space conditions, and achieve greater versatility.
Two stick lengths are available (2250 and 2800 mm), in order to offer maximum flexibility in machine configuration and therefore to meet a wide range of applications. What is more, all the boom and stick linkages of the 311D are compatible with those of the 311C.
High pressure systems, medium pressure systems and hydraulic controls are available as independent and combinable attachments to configure the most adapted machine to your specific job needs.
An optional foot switch is available. This switch has two positions: ON/OFF, and does not provide modulation. Alternatively, an optional pedal provides foot pedal modulation.
Caterpillar offers a variety of work tools including hammers, grapples, multiprocessors, shears, pulverizers, and vibratory compactors to fit your application needs. Additionally, a wide range of buckets are available to optimize machine performance. Auxiliary hydraulic and electrical lines are routed to the boom foot for easier installation of auxiliary hydraulic circuits, therefore reducing time, part and cost required to add a work tool. Furthermore, all pins are interchangeable between the C and the D series models.
The Tool Control system is installed as standard and offers up to 10 flow and pressure pre-settings, for easier and quicker tool readiness. Combined with the Quick Coupler, the tool control system allows you to change from one hydraulic work tool to the next.
This hydraulic tool holder increases machine versatility by making the change from one hydraulic work tool to another quick and easy. Moreover, a Universal Quick Coupler control now accepts all hydraulic Quick Coupler systems with pressures ranging up to full machine pressure (350 bar).
This feature provides a reliable tip retention and easy tip installation and removal.
The 311D is pre-wired to accept Product Link systems to install in the field. Product Link assists with fleet management by tracking hours, location and machine health.
Thanks to the new EU compliant High Ambient Cooling Package, take the machine to work in temperatures up to 48 °C.
Equipped with S•O•S sampling ports and test ports for hydraulics, engine oil and coolant for quick diagnostics. A test connection for the Cat Electronic Technician (Cat ET) service tool is now located in the cab.
A double layered filter core in the radial seal air filter gives more efficient filtration. A warning is displayed on the monitor when dust accumulates above a preset level. This filter is conveniently located in the compartment behind the cab.
Capsule-type, hydraulic return oil filter is accessible from outside the tank and prevents contaminants from entering the system during hydraulic oil changes.
The 311D LRR can be equipped with Product Link PL321SR as optional feature. This system provides permanent location, operating hours and machine health information through GPS ways and Internet tools. Product Link improves machine availability and lowers operating costs.
Data not available.