Increased horsepower, better controllability, extended service intervals and a redesigned operator station increase your productivity and lower your operating costs.
Engine Model | 3064T |
Flywheel Power | — |
Operating Weight | — |
The 314C LCR features a compact radius, making it ideal for working in urban construction where space is often restricted.
The new Cat 3064 T engine delivers outstanding performance, fuel efficiency and low sound levels. This compact engine was developed specifically for construction equipment and provides excellent durability.
The open-center, two-pump hydraulic system provides high efficiency and reliability. The machine's pump flow control improves fuel efficiency, ensures smooth control, reduces sound levels and extends component life.
Engine Model | 3064T |
Flywheel Power | — |
Gross Power | — |
ISO 9249 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - SAE J1349 | — |
Operating Weight | — |
Operating Weight - Standard Undercarriage | — |
Operating Weight - Long Undercarriage | — |
Swing Torque | — |
Swing Speed | — |
Maximum Drawbar Pull | — |
Travel Speed | — |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Blade - Maximum Flow | — |
Blade System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Bucket Cylinder - Bore | — |
Bucket Cylinder - Stroke | — |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Cab/FOGS | 0 |
The 314C LCR features a compact radius, making it ideal for working in urban construction where space is often restricted.
The new Cat 3064 T engine delivers outstanding performance, fuel efficiency and low sound levels. This compact engine was developed specifically for construction equipment and provides excellent durability.
The open-center, two-pump hydraulic system provides high efficiency and reliability. The machine's pump flow control improves fuel efficiency, ensures smooth control, reduces sound levels and extends component life.
An enlarged cab and new window design enhance visibility and operator comfort. Sliding door system allows easy operator access, even in tight quarters. All operator controls are designed for smooth, low-effort operation and easy reach.
Front linkage variations allow the use of one boom, two sticks and five bucket sizes for maximum productivity on a wide range of jobs.
Ex-CWTS available buckets, quick couplers, multi-grapples, shears, and ex-CIPL available hammers – to provide a total solution package to the end-user.
Rugged Cat undercarriage design and proven structural manufacturing techniques ensure outstanding durability in the toughest conditions. Blades feature replaceable and reversible cutting edges for long service life and reliability.
Longer service intervals and easier maintenance result in better machine vailability and lower owning and operating costs.
Your Cat dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. The dealer will help you choose a plan that can cover everything from machine configuration to eventual replacement.
Data not available.