The 930G is one of the most versatile wheel loaders in the world. Size, power, performance and work tool interchangeability make this machine ideal for a wide range of jobs.
Rated Net Power | — |
Operating Weight | — |
Bucket Capacities | 2.1 m3 - 5.0 m3 2.6 yd3 - 6.5 yd3 |
Rated Net Power | — |
Model | Cat® 3056E DIT ATAAC |
SAE J1349 (1) | — |
ISO 9249 (1997) (1) | — |
EEC 80/1269 (1) | — |
Maximum Net Power - 2000 rpm | — |
SAE J1349 (2) | — |
ISO 9249 (1997) (2) | — |
EEC 80/1269 (2) | — |
Bore | — |
Stroke | — |
Displacement | — |
Bucket Capacities | 2.1 m3 - 5.0 m3 2.6 yd3 - 6.5 yd3 |
Bucket Width | — |
Operating Weight | — |
Maximum Weight | — |
Optional Counterweight | — |
Steering Articulation | — |
Minimum Turning Radius - Over Tires | — |
Steering Angle - Each Direction | — |
Steering Cylinder, Two, Bore | — |
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi) | — |
Maximum Working Pressure | — |
Output at 2,300 Engine rpm and 6900 kPa (1000 psi) with SAE 10W Oil at 65°C (150°F) | — |
Hydraulic Cycle Time | — |
Pump Flow - Implement Pump | — |
Relief Pressure - Implement pump | — |
Maximum Working Pressure | — |
Hydraulic Cycle Time | 9.5sec |
Raise | — |
Dump | — |
Lower, Empty, Float Down | — |
Total | — |
Bore (1) | — |
Stroke (1) | — |
Bore (2) | — |
Stroke (2) | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Front | — |
Rear | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Forward - 1 | — |
2 | — |
3 | — |
4 | — |
Reverse - 1 | — |
Axle Oscillation | — |
Size | 17.5-25 12PR L-2 |
Tread Width | — |
ROPS | SAE J1040 MAY94, ISO 3471-1994 |
FOPS | SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II |
Overall Height | — |
Wheel Base | — |
Width - Over Tires | — |
Height - Top of ROPS/FOPS | — |
Height - Top of Exhaust Stack | — |
Height - Top of Hood | — |
Height - Center of Axle | — |
Ground Clearance | — |
Overall Length | — |
Length - Rear Axle to Bumper | — |
Centerline of Front Axle to Hitch | — |
Wheel Base Length | — |
Dump Clearance at Maximum Lift - 45° | — |
Bucket Clearance-Maximum Lift/Carry | — |
Bucket Pin Height - Maximum Lift | — |
Overall Height - Bucket Raised | — |
Reach at Maximum Lift and 45° Dump | — |
Rack Back Angle - Maximum Lift | — |
Dump Angle at Maximum Lift | — |
Rack Back Angle - Ground | — |
Rack Back Angle - Carry | — |
Carry Height | — |
Digging Depth | — |
Static Tipping Load - Full Turn | — |
Reach - Full Lift and 45° Dump | — |
Dump Clearance at Full Lift and 45° Dump Angle | — |
Articulation Angle | — |
Dump Clearance | — |
The VersaLink loader linkage can be reconfigured from pin-on to Quick Coupler or from standard linkage to high lift linkage with a minimum of new parts required.
Visibility to critical areas such as bucket corners and fork tips is optimized for more productive material and pallet handling. The VersaLink loader linkage geometry maximizes visibility throughout the entire production cycle.
Parallel lift simplifies working with palletized or stacked material. Operators can concentrate on material placement while the load automatically remains parallel throughout the lift range. And, like an integrated toolcarrier, the 930G can easily manipulate loads.
The one-piece fabricated box-section design of the VersaLink loader linkage delivers unprecedented torsional loading strength. The result is high rigidity and fewer stress paths for exceptional durability.
Balanced structural design and exceptional rimpull tuned to powerful implement hydraulics allow fast cycle times and higher productivity.
The operator can choose traditional steering or select QuickSteer mode with a switch in the cab for faster, extremely low effort truck loading. This mode provides higher productivity and efficiency with less operator fatigue.
The hydraulic quick coupler and wide range of Cat Work Tools enable one machine to accomplish the tasks of many. Auxiliary hydraulics allow unparalleled versatility and interchangeability. Adjustable flow third function hydraulics provide proportional control and allow you to efficiently match power to the application. Broom performance demands are optimized to machine ground speed for minimal debris. Packaged third and fourth, as well as fifth and sixth function hydraulics expand work tool and machine capability.
Industrial and Waste Handling guarding packages and multiple tire options increase machine durability and are available to meet your specific job needs.
The ergonomic cab provides a comfortable work environment with large windows, spacious interior room, generous storage areas and low interior sound levels.
The two-door design makes access and egress easy. Both doors open fully and lock flush against the cab for efficiency and safety. Steps leading up to the cab are wide, serrated and angled out for secure footing. Large grab handles allow safe positioning while climbing.
Large windows improve visibility in all directions. The rear window features a standard electric defroster. Sliding glass is available as an option on the doors.
Visibility to critical areas such as the bucket have been optimized. The VersaLink loader linkage geometry maximizes visibility throughout the production cycle.
Work area visual enhancement system utilizes a closed circuit video monitoring system. One, two or three cameras can be mounted on the machine frame. Objects can be viewed in a 7 inch color LCD monitor located in place of the right cab rear view mirror. Rear view system is compatible with heavy duty radiator guarding and waste handling packages.
The 930G instrument panel is conveniently located with easy-to-read gauges and expanded warning/indicator and diagnostic functions.
A specific engine RPM can be set and maintained with a switch in the cab.
The load-sensing, closed-center steering system with flow amplification matches steering response to a wide variety of applications. The adjustable steering console lifts easily out of the way. Dual suspended brake pedals function as a brake and a transmission neutralizer so the operator can maintain high engine RPM for full hydraulic flow and fast cycle times.
Hydraulic joystick controls provide ease of lift and tilt functions. A single joystick is standard. An integrated directional control switch on the joystick provides easy operation and enhanced productivity. A two lever control is optional.
Generous storage space includes a lockable compartment, coat hook and special molded compartments designed to hold a lunchbox/cooler, cup or can. A tool box is also provided.
Operator can select any brake pressure setting depending on the application to neutralize the transmission or select off for no neutralization. In less than 15 seconds, this system enables any operator to set up the machine exactly the way that best fits the application, greater pressure for applications up ramps and hills, lighter pressure for flat work areas like truck loading or material handling for underground utility sites.
Designed by Caterpillar, the modular hydraulic system provides low effort operation and superior control.
The load-sensing, variable flow hydraulic system senses work demand and adjusts flow and pressure to match. This allows full hydraulic forces at any engine speed for delicate jobs in tight areas.
The 930G auxiliary hydraulics provide unparalleled versatility. Select the configuration that best suits the application. Third function only or third and fourth package together enable the use of almost all work tools. Fifth and sixth function hydraulics are also available for responsive independent positioning of work tools with multiple hydraulic cylinders, such as snow plows with hydraulically movable snow wings.
The optional Ride Control System provides a comfortable ride at all speeds and improves hard bank digging. Three modes are available: auto, on and off. Auto mode is factory set to engage above 6 mph but can be adjusted to any speed. On mode should be used in load and carry applications for ride control at all speeds.
Variable displacement axial pump provides intuitive hydraulic flow. Closed-centered implement valves, with pressure compensation for reduced lever effort, signal hydraulic system requirements to a control valve located on the pump. This valve controls the pump to deliver the flow and pressure necessary to fulfill the implement demands.
Load-sensing steering provides low effort operator control, making more power available for rimpull, breakout and lift forces.
Low effort, joystick implement control improves efficiency with simultaneous lift and tilt functions.
Modular hydraulic control valves add a new dimension of versatility that greatly simplifies and lowers overall cost of reconfiguring the machine for additional functions.
A large tilt cylinder delivers exceptional backdrag performance.
Caterpillar XT™ hoses and couplings provide rugged, reliable performance with significantly reduced risk.
The six-cylinder 3056E Direct Injection Turbocharged (DIT) engine with Air-to-Air After Cooler (ATAAC) meets worldwide emissions standards and has a proven reputation for reliability, durability and performance. Fuel injection is electronically controlled for precise timing.
Air-to-air after cooling reduces engine emissions.
The engine features a 37% torque rise for increased power during heavy-duty use.
Low cylinder pressure rise and low peak pressure provide outstanding reliability and durability.
Engine and cooling system are in separate compartments for clean, quiet operation and easy service.
The Caterpillar engine control module not only controls the timing needs of the engine but also monitors critical systems to maintain optimum performance and provide engine protection.
The recommended engine oil change requirement is every 500 hours of operation.
Heavy-duty design features strong gears and bearings for durable performance. Oscillating rear axle helps assure four-wheel ground contact for optimum traction and stability.
Oil-disc brakes are adjustment-free and fully enclosed.
Optional heavy-duty brakes provide additional brake discs and axle oil cooler for severe applications.
Duo-Cone Seals keep oil in and contaminants out.
Optional front and rear Limited Slip Differentials provide improved traction in poor or uneven underfoot conditions.
Rugged, field-proven Caterpillar 4F/3R transmission uses heavy-duty components for durable and reliable operation. High-energy friction materials allow for better heat tolerance while thick reaction plates allow for better heat dissipation. The transmission is also designed for easy service and rebuild.
The Electronic Clutch Pressure Control (ECPC) manages shift torque providing exceptional smoothness.
High-contact ratio spur gears are precision ground and heat treated for quiet, durable operation.
Operator can choose manual shift or two autoshift modes (full throttle or variable shift control). Full throttle selection provides maximum acceleration while variable selection increases fuel economy and improves operator comfort.
With a variety of work tools offered by Caterpillar, the 930G is ideal for a wide range of applications.
Work tools can be changed quickly and easily with the machine's integral quick coupler system. A switch in the operator compartment activates a hydraulic cylinder for positive tool engagement or disengagement.
Optional third and fourth function hydraulics are available for use with work tools that require hydraulic power, such as rotary brooms, high dump and side dump buckets. Optional 5th and 6th function hydraulics are also available for snow plow and snow wing jobs.
Gull-wing engine enclosure doors with gas struts lift for exceptional access to filters and service points. Radiator and oil coolers are easily accessible for cleaning.
All service points are accessible from the ground level. Easily check radiator coolant, hydraulic oil and transmission oil levels with sight gauges.
A swing-out cooling fan allows quick, easy cleaning and service of the radiator. The fan is hydraulically driven and separate from the engine compartment for exceptional low noise operation.
Optional reversing capability of the fan cleans screens without interrupting machine operation.
Standard pressure taps allow quick diagnosis of the entire hydraulic system.
Scheduled Oil Sampling ports are factory installed for improved access to engine, transmission and hydraulic oils. S•O•S ports make oil sampling quicker, cleaner and provide the best oil sample for analysis.
Spin-on filters for engine oil, transmission oil and hydraulic oil are vertically mounted for easier servicing.
Metal clamps with rubber bushings are used at hose attachment points to eliminate metal-to-metal contact and increase wear life.
Self-diagnostic transmission and data link allows quick and easy troubleshooting by service personnel. Service codes are easily accessed through the gauge console.
The control valves feature convenient ground level access for easy modifications to the system.
Cat Extended Life Coolant/Antifreeze allows extended operation (up to 6,000 hours) between changes.
The 3056E DIT ATAAC engine features low fuel consumption for more economical operation and meets all worldwide emissions standards. Load sensing hydraulics matches power and speed to your specific job application for high efficiency.
High horsepower provides rugged, dependable power and faster cycle times, allowing the operator to get more work done in a day.
A smoother shifting transmission provides a more comfortable work environment, allowing the operator to be more productive throughout the entire work shift.
Demand fan changes speed to meet cooling requirements and save fuel.
Auto Derate monitors vital engine systems and will reduce the engine horsepower up to 50% to protect the engine.
Protection for severe applications.
Caterpillar's asset management or equipment management system called Product Link-World View, enables dealers and their customers to track equipment for hours and location, and in some cases monitor machine health. This easy-to-use system provides information flow between a machine and the user through the internet based Dealer Storefront. This information helps lower operating costs through timely service/repairs and optimized machine use.
The Machine Security System (MSS) inhibits unauthorized machine use by immobilizing vital electrical circuits. Critical machine circuits are inhibited unless a valid key is used to start the machine.
As the top performer in its size class, the 930G gets more work done in less time and provides low fuel consumption with minimal impact on the environment.
The Cat 3056E DIT ATAAC is a low emission engine designed to meet current worldwide emission regulations and is Tier 2 compliant.
The engine cooling system allows the engine to be fully enclosed, allowing less engine noise to escape. With the optional sound suppression package, the 930G is even quieter.
To help protect the earth's ozone layer, the air conditioning unit uses only R-134a refrigerant which does not contain harmful chlorofluorocarbons (CFC's).
Engine oil, transmission and hydraulic filters are positioned vertically and are easily removed without spillage. The Cat 3056E is fitted with a Closed Circuit Breather to eliminate valve cover drips. Cat O-ring face seals, XT hose and hydraulic cylinders are all designed to help prevent fluid leaks that can weaken the machine's performance and cause harm to the environment.
All major components are designed for rebuildability.
Caterpillar biodegradable hydraulic oil can be used, providing an environmentally-sound alternative to mineral-based oils.
Make detailed comparisons of machines before purchasing. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions. You can also build the machine that is right for you. Go online anytime to review the full range of features and options available using the Build & Quote application on your Cat dealer's website or www.cat.com.
Look at the total package. Consider the financing options available through your Cat dealer as well as day-to-day operating costs. Dealer support services can be included in the cost of the machine to yield lower equipment owning and operating costs over the life of the machine.
For the best operating techniques to increase productivity and your profit, turn to your Cat dealer for the latest training literature and knowledgeable staff.
Choose from a wide range of maintenance services at the time of machine purchase. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•S Oil Analysis and Technical Analysis help avoid unscheduled repairs that can cost unnecessary time and money.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved to make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.
For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.cat.com. Specializing in fast, accurate and up-to-date information, the Cat web site delivers the information you need to operate your business, 24-hours a day.
Data not available.