242B Series 2Non-Current

242B Series 2 - 2007, Tier 3, EU, AME, CIS

Overview

The Cat® 242B Series 2 Skid Steer Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its stability and lifting performance provides excellent material handling.

Specifications

Units: 
Engine Model C2.2 T
Net Flywheel Power
Rated Operating Capacity
See more

Benefits & Features

Ergonomic Operator Station

Easy to use pilot operated joystick controls for reduced operator fatigue and increased productivity.

High Performance Power Train

Provides high engine horsepower and torque, allowing part-throttle operation for lower sound levels and fuel consumption.

Advanced Hydraulic System

Designed for maximum power and reliability. High flow hydraulic system is available for applications that demand maximum work tool performance.

  May 17, 2024

Specifications

Units: 
Engine
Engine Model C2.2 T
Net Flywheel Power
Gross Power - SAE J1995
Net Power - ISO 9249 EEC
Displacement
Stroke
Bore
Weights
Operating Weight
Operating Weight - HF
Operating Specifications
Rated Operating Capacity
Tipping Load
Dimensions
Wheel Base
Length - With Bucket on Ground
Length - Without Bucket
Height - Top of Cab
Vehicle Width over Tires
Maximum Overall Height
Bucket Pin Height - Maximum Lift
Bucket Pin Height - Carry Position
Reach - Maximum Lift/Dump
Clearance at Maximum Lift and Dump
Ground Clearance
Departure Angle 28°
Bumper Overhang - Rear Axle
Maximum Dump Angle 50°
Turn Radius from Center - Rear
Turn Radius from Center - Coupler
Turn Radius from Center - Bucket
Maximum Reach - With Arms Parallel
Rack Back Angle - Maximum Height 86.9°
Bucket Pin Reach - Maximum Lift
Hydraulic System
Maximum Loader Hydraulic Pressure
Maximum Loader Hydraulic Flow
Hydraulic Power
Hydraulic Flow (1) Standard Flow
Loader Hydraulic Pressure
Loader Hydraulic Flow
Hydraulic Flow (2) High Flow
Cab
ROPS ISO 3471:1994
FOPS ISO 3449 APR98 Level I and ISO 3449:1992 Level I
FOPS Level II ISO 3449:1992 Level II
Power Train
Travel Speed Forward
Travel Speed Reverse
Service Refill Capacities
Chain Box - Each Side
Cooling System
Engine Crankcase
Fuel Tank
Hydraulic System
Hydraulic Tank

Benefits & Features

Ergonomic Operator Station

Easy to use pilot operated joystick controls for reduced operator fatigue and increased productivity.

High Performance Power Train

Provides high engine horsepower and torque, allowing part-throttle operation for lower sound levels and fuel consumption.

Advanced Hydraulic System

Designed for maximum power and reliability. High flow hydraulic system is available for applications that demand maximum work tool performance.

Work Tools

Caterpillar's broad range of performance matched work tools make the Cat Skid Steer Loader the most versatile machine on the jobsite.

Serviceability

Easy routine maintenance helps reduce machine downtime for greater productivity.

View 360