/  Equipment  /  Excavators  /  Mini Excavators

301.7 CR

301.7 CR - 2018, China Stage III, China only

Overview

The Cat® 301.7 CR Mini Excavator delivers power and performance in a compact size to help you work in a wide range of applications.

Specifications

Units: 
Engine Model C1.1
Net Power
Operating Weight
See more

Benefits & Features

ALL DAY COMFORT

    •     
    • Adjustable wrist rests and a suspension seat help keep you working comfortably all day long.

EASY TO OPERATE

    • Controls are easy to use and the intuitive Next Generation LCD monitor provides easy to read machine information.

STICK STEER TRAVEL MODE

    • Moving around the job site is even easier with the Cat Stick Steer option. Easily switch from traditional travel controls with levers and pedals to joystick controls with a push of a button. The benefit of less effort and improved control is in your hands!

  June 10, 2024

Specifications

Units: 
Engine
Engine Model C1.1
Net Power
Gross Power - ISO 14396
Note 2 Net power advertised is the power available at the flywheel when the engine is at rated speed and rated power when the engine is installed with the factory configured fan, air intake system, exhaust system, and alternator with a minimum alternator load.
Rated Net Power - 2,400 rpm - ISO 9249/EEC 80/1269
Stroke
Bore
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture.
Note 1 Net power is tested per ISO 9249:2007 and 80/1269/EEC.
Displacement
Note (1) Engine power is tested per ISO 14396:2002.
Weights
Operating Weight
Note (2) **Maximum Weight is based on steel tracks, canopy, operator and full fuel tank.
Minimum Operating Weight with Canopy*
Maximum Operating Weight with Canopy**
Note (1) *Minimum Weight is based on rubber tracks, canopy, operator and full fuel tank.
Blade
Height
Width*
Note *Expanded – 1300 mm
Dimensions - Standard Stick
Dig Depth
O/A Shipping Length
Maximum Reach - Ground Level
Boom In Reach
Swing Bearing - Height
Stick Length
Tail Swing
Track Width - Expanded
Maximum Blade Depth
Maximum Reach
Maximum Dig Height
Maximum Blade Height
Maximum Dump Clearance
O/A Shipping Height
Vertical Wall
Boom Height - Shipping Position
Boom Swing - Left
O/A Undercarriage Length
Track Belt/Shoe Width
Minimum Ground Clearance Below Undercarriage
Track Width - Retracted
Boom Swing - Right
Dimensions - Long Stick
Maximum Dump Clearance
Tail Swing
Maximum Reach - Ground Level
Boom Height - Shipping Position
Maximum Reach
Track Width - Retracted
Boom Swing - Left
Boom In Reach
Minimum Ground Clearance Below Undercarriage
O/A Shipping Length
Maximum Blade Depth
Maximum Dig Height
Track Belt/Shoe Width
Stick Length
Boom Swing - Right
Dig Depth
O/A Shipping Height
Vertical Wall
Track Width - Expanded
Swing Bearing - Height
O/A Undercarriage Length
Maximum Blade Height
Hydraulic System
Auxiliary Circuit - Secondary - Flow
Digging Force - Stick - Long
Auxiliary Circuit - Primary - Pressure
Type Load Sensing Hydraulics with Variable Displacement Piston Pump
Pump Flow at 2,400 rpm
Operating Pressure - Swing
Operating Pressure - Travel
Operating Pressure - Equipment
Digging Force - Stick - Standard
Auxiliary Circuit - Secondary - Pressure
Auxiliary Circuit - Primary - Flow
Digging Force - Bucket
Travel System
Maximum Traction Force - Low Speed
Ground Pressure - Maximum Weight
Ground Pressure - Minimum Weight
Maximum Traction Force - High Speed
Travel Speed - High
Travel Speed - Low
Gradeability - Maximum 30 degrees
Swing System
Machine Swing Speed
Weight Increase from Minimum Configuration
Steel Tracks
Long Stick
Expandable Undercarriage Standard
Heavy Counterweight
Service Refill Capacities
Engine Oil
Hydraulic Tank
Cooling System
Fuel Tank
Hydraulic System
Certification - Canopy
Top Guard ISO 10262:1998 (Level I)
Tip Over Protective Structure (TOPS) ISO 12117:1997
Roll Over Protective Structure (ROPS) ISO 12117-2:2008
Sound
Average Exterior Sound Pressure (ISO 6395:2008)

Benefits & Features

ALL DAY COMFORT

    •     
    • Adjustable wrist rests and a suspension seat help keep you working comfortably all day long.

EASY TO OPERATE

    • Controls are easy to use and the intuitive Next Generation LCD monitor provides easy to read machine information.

STICK STEER TRAVEL MODE

    • Moving around the job site is even easier with the Cat Stick Steer option. Easily switch from traditional travel controls with levers and pedals to joystick controls with a push of a button. The benefit of less effort and improved control is in your hands!

BIG PERFORMANCE IN A COMPACT DESIGN

    • Strong lift and dig performance helps you get the job done faster. The compact radius design and retractable undercarriage lets you access and work in the tightest areas. Dig-to-blade and dozer float features allow for easy clean up.

SAFETY ON THE JOB SITE

    • Your safety is our top priority. The Cat mini excavator is designed to help keep you safe on the job. Courtesy work lights and a fluorescent retractable seat belt are just a couple of the safety features we’ve built into the machine.

SIMPLE SERVICE FOR LESS DOWNTIME

    • Maintenance is quick and easy on the Cat mini excavator. Routine check points are easy to access at ground level through the side doors. The unique tilt up canopy lets you reach additional service areas when needed.

LOWER OPERATING COSTS

    • Equipped with features such as auto idle, auto engine shutdown, and efficient hydraulics with a variable displacement pump, the Cat mini excavator was designed with reducing your operating costs in mind.

UNMATCHED DEALER SUPPORT

    • Your Cat dealer is here to help you reach your business goals. Fromproviding equipment solutions to operator training to service needs andbeyond, your Cat dealer is ready to help.

Standard Equipment

  • ENGINE
    • Load Sensing/Flow Sharing Hydraulics
    • Variable Displacement Piston Pump
    • Fuel Water Separator
    • Automatic Two Speed Travel
    • Automatic Engine Shutdown
    • Automatic Engine Idle
    • Cat C1.1 Engine (China Nonroad Stage III)
    • Power on Demand (not available in all regions)
  • HYDRAULICS
    • Smart Tech Electronic Pump
    • Auxiliary Hydraulic Lines
    • Accumulator
    • Automatic Swing Brake
    • One and Two Way Auxiliary Flow
    • Continuous Auxiliary Flow
  • OPERATOR ENVIRONMENT
    • Top Guard – ISO 10262:1998 (Level I)
    • Coat Hook
    • ROPS – ISO 12117-2:2008
    • TOPS – ISO 12117:1997
    • Cup Holder
    • Vinyl Suspension Seat
    • Machine Security<br> – Standard Key with Pass Code</br>
    • Tilt-up Canopy
    • Machine 2-Point Lifting
    • Washable Floor Mat
    • Storage Pocket
    • Next Generation Color LCD Monitor (IP66) <br>– Fuel Level and Coolant Temperature Gauges<br> – Maintenance and Machine Monitoring<br> – Performance and Machine Adjustments<br> – Numeric Security Code<br> – Multiple Languages<br> – Hour Meter with Wake Up Switch </br>
    • Hydraulic Lockout – All Controls
    • Adjustable Wrist Rests
    • Retractable High Visibility Seat Belt (75 mm/3 in)
    • Stick Steer Mode
    • Skylight
    • Travel Cruise Control
    • Mounting Bosses for Front
    • Signaling/Warning Horn
    • Boom Light, Halogen
    • Utility Space for Mobile Phone
  • UNDERCARRIAGE
    • Rubber Belt (230 mm/9 in wide)
    • Expandable Undercarriage
    • Dozer Blade Float
    • Tie Downs on Track Frame
    • Dozer Blade
    • Hydraulic Track Adjusters
  • BOOM, STICK AND LINKAGES
    • Front Shovel Capable <br>– Pin-On</br>
    • Standard Stick (960 mm/37.8 in)
    • One Piece Boom (1780 mm/70 in)
    • Certified Lifting Eye (optional in some regions)
  • ELECTRICAL
    • Software (machine and monitor)
    • 12 Volt Power Socket
    • Maintenance Free Battery
    • 12 Volt Battery
    • Product Link™ PL243 (regulations apply)
    • Battery Disconnect
    • Signaling/Warning Horn

Optional Equipment

  • UNDERCARRIAGE
    • Steel Track (230 mm/9 in wide)
  • BOOM, STICK AND LINKAGES
    • Long Stick (1160 mm/45.7 in)
    • Front Shovel Capable <br>Dual Lock Manual Coupler</br>
    • Attachments including Couplers, Thumbs, Buckets, Augers and Hammers
    • Hydraulic Quick Coupler Lines (not available in all regions)
  • OPERATOR ENVIRONMENT
    • Mirrors Left and Right
    • Control Pattern Changer (optional in some regions)
    • LED Front Lights
    • LED Front and Rear Lights
    • LED Boom Light
  • ELECTRICAL
    • Travel Alarm (standard in some regions)
  • GUARDING
    • Guard, Mesh
    • Guard, Canopy
  • OTHER
    • Water Jacket Heater
    • Eco Drain
    • Bio Oil Capable
    • Heavy Counterweight

View 360