Built for tough work The 305 Compact Radius Mini Hydraulic Excavator is built to the same high standard as larger Caterpillar excavators. Stylish and innovative design mean the upper structure swings within the undercarriage width, thus offering the optimum performance in the tightest of applications.
Engine Model | 3013 |
Net Power | — |
Operating Weight | — |
Engine Model | 3013 |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Maximum Dump Height - Long Stick | — |
Track Shoe Width | — |
Height - Over Cab | — |
Maximum Vertical Dig Depth - Standard Stick | — |
Maximum Horizontal Reach - Long Stick | — |
Center Ground Clearance | — |
Maximum Horizontal Reach - Standard Stick | — |
Track Gauge | — |
Width - Upper Structure | — |
Maximum Reach - Ground Level - Long Stick | — |
Shipping Length | — |
Width - Over Track | — |
Maximum Dump Height - Standard Stick | — |
Maximum Cutting Height - Long Stick | — |
Swing Radius - Rear | — |
Maximum Digging Depth - Long Stick | — |
Maximum Cutting Height - Standard Stick | — |
Maximum Vertical Dig Depth - Long Stick | — |
Height - Over Canopy | — |
Bore | — |
Stroke | — |
Displacement | — |
Gradeability - Maximum - High | — |
Travel Speed - Low | — |
Travel Speed - High | — |
Pump - Gear (Tandem) | — |
Pump - Gear (Single) | — |
Operating Pressure - Equipment | — |
Digging Force - Stick - Standard | — |
Digging Force - Stick - Long | — |
Digging Force - Bucket | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Auxiliary Circuit - Primary (245 bar/3,553 psi) | — |
Type | Hydraulic Motor Driven |
Machine Swing Speed | — |
Boom Swing - Left - Without Stop | — |
Boom Swing - Left - With Stop | — |
Boom Swing - Right | — |
Type | Twelve-volt system |
Width | — |
Dig Depth | — |
Lift Height | — |
Cooling System TAG | — |
Engine Oil | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System | — |
MSC Spec Date | 1/1/2000 |
With excellent equipment management services and good parts availability - most within 24 hours - provide maximum uptime and minimum repair costs.
This feature allows the operator to make fast and easy work tool changes. The Caterpillar Quick Coupler maximizes work tool performance while allowing the operator to change work tools efficiently.
Data not available.