Built for tough work, the 302.5 Mini Hydraulic Excavator is built to the same high standards as larger Caterpillar© excavators. Stylish design, high quality finish and impact resistant non-metallic corner protectors help maintain the machine's high value.
Engine Model | 3013 |
Net Power | — |
Operating Weight | — |
Engine Model | 3013 |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Height - Over Cab | — |
Maximum Vertical Dig Depth - Standard Stick | — |
Width - Over Track | — |
Track Gauge | — |
Maximum Dump Height - Standard Stick | — |
Maximum Horizontal Reach - Long Stick | — |
Track Shoe Width | — |
Width - Upper Structure | — |
Maximum Digging Depth - Long Stick | — |
Maximum Horizontal Reach - Standard Stick | — |
Maximum Dump Height - Long Stick | — |
Maximum Reach - Ground Level - Long Stick | — |
Swing Radius - Rear | — |
Center Ground Clearance | — |
Maximum Cutting Height - Standard Stick | — |
Stick Length - Long Stick | — |
Height - Over Canopy | — |
Maximum Cutting Height - Long Stick | — |
Shipping Length | — |
Stick Length - Standard Stick | — |
Maximum Vertical Dig Depth - Long Stick | — |
Bore | — |
Stroke | — |
Displacement | — |
Gradeability - Maximum - High | — |
Gradeability - Maximum - Low | — |
Travel Speed - Low | — |
Maximum Traction Force - High Speed | — |
Maximum Traction Force - Low Speed | — |
Travel Speed - High | — |
Pump - Gear (Tandem) | — |
Pump - Gear (Single) | — |
Operating Pressure - Equipment | — |
Digging Force - Stick - Standard | — |
Digging Force - Stick - Long | — |
Digging Force - Bucket | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Auxiliary Circuit - Primary (245 bar/3,553 psi) | — |
Type | Hydraulic Motor Driven |
Machine Swing Speed | — |
Boom Swing - Left - Without Stop | — |
Boom Swing - Left - With Stop | — |
Boom Swing - Right | — |
Type | Twelve-volt system |
Width | — |
Height | — |
Dig Depth | — |
Lift Height | — |
Cooling System TAG | — |
Engine Oil | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System | — |
MSC Spec Date | 1/1/2000 |
A wide range of work tools gives the 302.5 versatility in applications such as building construction, landscaping and demolition.
This is an optional audible alert to further increase site safety.
The corner panels on the rear of the machine are made of durable, impact-resistant plastic, helping to maintain the appearance of the machine.
The 302.5 Mini Hydraulic Excavator can be used as a part of a "system solution" to meet customers' needs. It is capable of partnering with other machines to maximize productivity and efficiency.
The boom swing post is offset right of center of the operator's seat to enhance visibility of the work tool.
High quality paint finish, strong robust appearance, non-metallic impact resistant corner protectors, narrow and overall dimensions and good stability for excavating and lifting help maintain the machine's high value.
Straight-line travel is provided to help maintain a straight course while tracking and operating the front linkage simultaneously.
Superior visibility for an excellent view of the work area and work tool is possible with large windows and offset swing post.
The operator station is easy to enter and exit and the flat floor is easy to clean.
Rubber-belted tracks are used when the machine is operated on blacktop and other finished surfaces to reduce damage. The majority of mini 302.5 Hydraulic Excavators will be equipped with this option as they are frequently used in urban construction.
Steel double grouser shoes are recommended for use in demolition and other applications that can severly damage rubber track.
Easy access to major components and service points is provided by the large opening tilt-up engine enclosure.
Sight gauges for hydraulic oil and fuel make fluid level checks convenient. Lockable fill caps use the same key as all other locks.
Low maintenance bushings in front linkage pin joints and blade mechanism estend greasing intervals. All grease fittings are easy to access.
S-O-S oil sampling valve allows easy sampling of the hydraulic fluid for preventive maintenance.
Cost effective replacement parts are available through a service exchange program. Many parts are interchangeable with other Cat machines.
Unmatched dealer support with excellent equipment management services and fast parts availability provide maximum uptime and minimum repair costs.
Equipment maintenance services to help optimize machine performance and reliability include: Customer Support Agreements, S-O-S oil analysis, maintenance contracts and scheduled technical inspections.
Equipment management services to help optimize profits include: machine and work tool selection, rental and leasing, purchasing and financing, owning and operating cost management and extended warranties.
Both primary and secondary air filters are used. The high capacity filters are sized to handle extremely dirty operating conditions.
The 302.5 is equipped with a steel core, double-layer, fin-type radiator, supplying the machine with a large heat exchange capacity.
The electrical harnesses use Deutsch sealed connectors and are designed to meet Caterpillar's high standards of reliability.
The control valve assembly is located under the floor plates on the left side of the operator station.
The system has two variable displacement and track drive pumps running boom, stick, bucket and track drive circuits, and one fixed displacement pump for main and boom swing.
Hose fittings use the Caterpillar O-ring face seals to ensure leak-free operation. Hydraulic lines exposed to the operator are wrapped in protective sleeves to reduce the potential for accidental exposure to oil in case of a hose failure.
All oil returning to the tank passes through a spin-on filter that is located on the return to tank line. The filter is located behind the right side rear corner protector, next to the radiator.
A standard hydraulic oil cooler allows the 302.5 to work in a wide range of temperature conditions with a wide range of work tools.
Two optional front hydraulic auxiliary circuits are available to provide power to a range of hydromechanical tools, further increasing the versatility of the machine.
A hydraulic pilot control design is used for the control of the stick, bucket, boom and upper frame swing circuits.
The swing circuit, with its own hydraulic pump, is unaffected by the operation of the front linkage, ensuring constant swing speed and force.
The standard pilot controls are configured to the ISO pattern. A pattern changer is available and allows the operator to choose either ISO or SAE controls.
The boom has the typical large excavator curved shape. The boom cylinder incorporates end damping, reducing shock loading and bucket spillage.
The standard boom swing has a cast swing post. The boom swing angle is 55 degrees. This prevents accidental interference between wide buckets and the cab/canopy structure.
Depending on the model, short and long sticks are available for Caterpillar Mini Hydraulic Excavators.
The boom swing post is offset right of center of the operator's seat to enhance visibility of the work tool. For this reason, the back of the boom will never entirely cover the operator's viewing range.
The cab of the 302.5 offers excellent comfort due to its size which is larger than that of most competitors.
The four post design canopy is secured with four bolts. The structure comes with mounting blocks for lights, mirrors, and front guards.
A choice of seats, vinyl static, vinyl suspension or fabric suspension, with seat belts, are available to meet the requirements of customers. Seats are contoured for comfort and support and are adjustable fore/aft.
There is lockable storage area, space for small tools, literature, etc. located under the seat.
Cab and canopy options meet both FOPS (Falling Objects Protection)ISO 3449 Level I and TOPS (Tip-Over Protection) ISO 12117 certification requirements, providing the operator with a safe environment.
Two working lights can be installed on the same machine.
A cab or canopy mounted beacon is available through the parts distribution system for field installation only.
An optional travel alarm signals when machine is traveling at the job site.
Low effort pilot hydraulics and ergonomically designed controls minimize fatigue and maximize comfort for the operator.
The standard width seat belt on Caterpillar Mini Hydraulic Excavators is 2", but a 3" option is available to meet the legal requirements in the States of California and Oregon in the USA, and in British Columbia in Canada.
This equips the cab with speakers, wiring and mounting brackets (radio not included) and is only available when ordering a cab.
Enables operators to make necessary checks / repairs. This kit comprises 4 wrenches, a torque wrench, a screwdriver, a hammer, two wrenches and a tool roll.
Data not available.