The Cat 307D Mini Hydraulic Excavator offers industry leading lift capacity and machine stability, with no compromises. Durability is designed into the 307D making it robust and the ease of servicing maximises the machine's reliability. The protected front linkage lines make the operating costs lower for you.
Engine Model | 4M40-TL |
Net Power | — |
Operating Weight | — |
Engine Model | 4M40-TL |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Bore | — |
Stroke | — |
Displacement | — |
Maximum Traction Force | — |
Travel Speed - Low | — |
Travel Speed - High | — |
Operating Pressure - Equipment | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Auxiliary Circuit - Primary | — |
Machine Swing Speed | — |
Boom Swing - Left | — |
Cab | — |
Exterior Cab | — |
Width | — |
Height | — |
Dig Depth | — |
Lift Height | — |
The LCD monitor is located to give a clear view of the machine's monitoring system, ensuring fuel level, coolant temperature and warning lights are easy to read and understand.
High digging forces provide power through even the most compacted ground, coupled with direct, smooth control through responsive hydraulics ensuring that the Cat 307D delivers the high productivity that customers demand. Load sensing hydraulics optimise the flow of oil for smooth powerful performance and increased fuel economy.
The new Caterpillar 307D has high level lift capacity matched with outstanding stability all in a Compact Radius package to provide the on-site versatility required to match the increasingly diverse needs of the customer.
A choice of medium or long stick enables the customer to match the machine to the requirements.
The new D Series Mini Hydraulic Excavators have a turbocharged engine providing increased power, fuel efficiency, altitude capability and overall performance while meeting EU Stage IIIA regulations.
This standard feature allows the balance of performance and fuel economy while maintaining breakout forces and lift capacity. Operating in economy mode can help reduce your overall fuel consumption.
The ECM responds quickly to operating variables to maximize engine efficiency. Fully integrated with sensors in the engine's fuel, air, coolant and exhaust systems, the ECM stores and relays information on conditions such as rpm, fuel consumption and diagnostics.
To maximize performance, Caterpillar mechanical and hydraulic Quick Couplers are compatible with all standard work tools, enabling the operator to simply release one work tool and pick up another, maximizing productivity.
One-way flow (hammer) and two-way flow (auger) auxiliary lines with quick connectors are fitted as standard. This feature allows the machine to adapt to a wide variety of applications without re-configuring the auxiliary lines. Here versatility is further enhanced with the option of a second auxiliary circuit (for grapple rotation).
Depending on the customers application, the Cat 307D has three different track options to choose from, allowing the correct machine configuration to suit the job.
Steel tracks are available with 450 or 600 mm triple grouser track shoes.
This option of track prevents damage to concrete and other road surfaces ideal in urban applications.
The 450 mm wide shoe has four holes to attach the rubber pads to the steel track shoes. This option prevents damage to paved road surfaces and minimises noise and vibration during travel.
Hydraulic Mini Excavator used for backfilling trenches, levelling, landscaping and site clean-up. There are two blade width options available to accommodate the difference in track widths.
Large oval tie down points are located on the blade and undercarriage for easy and safe machine tie down for transportation.
Robust, reliable and easily serviced are the key attributes of Caterpillar Mini Hydraulic Excavators. Full steel body work panels provide durable protection against damage. All daily service points are easily accessed through the rear hood and side cover and a 500 hour engine oil change period lowers operating costs. The Cat S•O•S. points assist easy oil sampling for preventative maintenance checks.
The optional Product Link system simplifies equipment fleet tracking. Using satellite or cellular technology, the system automatically reports information such as location, machine hours, active and logged service codes and security alarms.
An optional Machine Security System (MSS) that utilizes a programmable key system that deters theft, vandalism and unauthorized usage. MSS uses electronically coded keys selected by the customer to limit usage by individuals or time parameters.
Data not available.