Engineered Durability The heavy-duty structures and clean lines of the Cat 302.5C ensure long life and reduce maintenance costs in tough, demanding applications.
Engine Model | Mitsubishi S3L2 NA Diesel |
Net Power | — |
Operating Weight | — |
Engine Model | Mitsubishi S3L2 NA Diesel |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Track Shoe Width | — |
Transport Width | — |
Maximum Cutting Height - Standard Stick | — |
Swing Radius - Rear | — |
Maximum Vertical Dig Depth - Standard Stick | — |
Height - Over Cab | — |
Shipping Height | — |
Maximum Digging Depth - Long Stick | — |
Maximum Cutting Height - Long Stick | — |
Maximum Dump Height - Standard Stick | — |
Maximum Dump Height - Long Stick | — |
Maximum Horizontal Reach - Standard Stick | — |
Width - Over Track | — |
Track Gauge | — |
Shipping Length | — |
Maximum Horizontal Reach - Long Stick | — |
Length - Center of Rollers | — |
Bore | — |
Stroke | — |
Displacement | — |
Gradeability - Maximum - High | — |
Travel Speed - Low | — |
Travel Speed - High | — |
Maximum Traction Force - Low Speed | — |
Maximum Traction Force - High Speed | — |
Operating Pressure - Equipment | — |
Digging Force - Stick - Standard | — |
Digging Force - Stick - Long | — |
Digging Force - Bucket | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Pump - Gear (Dual) (Swing, Pilot) | — |
Auxiliary Circuits - Secondary - At 174 bar | — |
Pump - Piston (Tandem) | — |
Auxiliary Circuits - Primary - At 174 bar | — |
Type | Hydraulic motor-driven |
Machine Swing Speed | — |
Boom Swing - Left - Without Stop | — |
Boom Swing - Left - With Stop | — |
Boom Swing - Right | — |
Canopy | — |
Cab | — |
Width | — |
Height | — |
Dig Depth | — |
Lift Height | — |
Cooling System | — |
Engine Oil | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System | — |
MSC Spec Date | 8/05 |
The large, spacious cab offers superior leg room, air circulation and an expansive viewing area, with flat glass throughout, for easy and inexpensive replacement.
A suspension seat is standard and coupled with adjustable wrist supports, help increase operator comfort and reduce fatigue.
Ergonomic, low effort controls offer greater operator comfort for increased productivity. Dozer lever mounted, two-speed travel control provides easy operation and increases foot room.
The operator has a clear view of the machine's monitoring system, ensuring fuel level, water temperature and warning lights are easily seen.
Moving the auxiliary boom swing functions from the cab floor enhances machine control and increases operator foot space.
Operator comfort can be further enhanced with the optional air conditioning or fan and sun visor packages.
High digging forces and fast cycle times ensure that the Cat C-Series Mini Excavators deliver the productivity that customers demand.
A choice of standard or long stick enables matching of machine to application.
High rotation bucket angle combines good spoil retention and flat back trench characteristics.
The long reach dozer blade assists with effective site clean-up.
The dozer float enables easy ground leveling for landscaping and finishing applications, as well as more efficient clean-up.
The auxiliary lines and connectors are fitted as standard, meaning the Cat 302.5C comes ready to work, enabling both hammer (one-way) and auger (two-way) tool operation.
The Cat Quick Coupler makes frequent tool changes fast and easy. Compatible with all Cat Mini Hydraulic Work Tools, it features a strong, lightweight, low profile design with no debris traps for years of secure work tool changes.
Protected front linkage lines are routed above the boom and stick so the sides are clean to help reduce damage and downtime.
Access to the implement valve and hydraulic tank is convenient through a lift up side cover.
A hydraulic oil sight gauge makes fluid level checks fast and easy.
The S·O·S oil sampling valve allows easy sampling of hydraulic fluid for preventive maintenance.
The 500-hour oil and filter change period helps keep operating costs down.
Make detailed comparisons of the machines under consideration before you purchase. Your Cat dealer can give you precise answers to your questions, as well as estimate component life, preventive maintenance cost and the true cost of lost production.
Look past initial price. Consider the flexible financing options available, as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long haul. Your Cat dealer can provide a package to meet your needs.
Improving operating techniques can boost your profits. Your Cat dealer has training literature, video tapes, classes and other ideas to help increase your productivity.
You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to find in-stock parts to minimize machine downtime. Save money with genuine Cat Remanufactured parts. You receive the same warranty and reliability as new products at a cost savings of 40-70 percent.
Data not available.