Engineered Durability The heavy-duty structures and clean lines of the Cat 301.6C and 301.8C ensure long life and reduce maintenance costs in tough, demanding applications.
Engine Model | Mitsubishi L3E NA Diesel |
Net Power | — |
Operating Weight | — |
Engine Model | Mitsubishi L3E NA Diesel |
Net Power | — |
Gross Power | — |
Operating Weight | — |
Operating Weight - With Cab | — |
Maximum Digging Depth - Standard Stick | — |
Maximum Reach - Ground Level - Standard Stick | — |
Width - Over Track | — |
Height - Over Cab | — |
Maximum Cutting Height - Standard Stick | — |
Maximum Dump Height - Long Stick | — |
Maximum Dump Height - Standard Stick | — |
Track Gauge | — |
Length - Center of Rollers | — |
Maximum Horizontal Reach - Long Stick | — |
Shipping Height | — |
Maximum Horizontal Reach - Standard Stick | — |
Transport Width | — |
Maximum Digging Depth - Long Stick | — |
Maximum Cutting Height - Long Stick | — |
Maximum Vertical Dig Depth - Long Stick | — |
Swing Radius - Rear | — |
Maximum Vertical Dig Depth - Standard Stick | — |
Track Shoe Width | — |
Shipping Length | — |
Bore | — |
Stroke | — |
Displacement | — |
Gradeability - Maximum - High | — |
Maximum Traction Force - High Speed | — |
Travel Speed - High | — |
Maximum Traction Force - Low Speed | — |
Travel Speed - Low | — |
Operating Pressure - Equipment | — |
Digging Force - Stick - Standard | — |
Digging Force - Stick - Long | — |
Digging Force - Bucket | — |
Operating Pressure - Travel | — |
Operating Pressure - Swing | — |
Pump - Piston (Tandem) | — |
Auxiliary Circuits - Primary - At 174 bar | — |
Pump - Gear (Dual) (Swing, Pilot) | — |
Auxiliary Circuits - Secondary - At 174 bar | — |
Machine Swing Speed | — |
Boom Swing - Left - Without Stop | — |
Boom Swing - Left - With Stop | — |
Boom Swing - Right | — |
Canopy | — |
Cab | — |
Type | 12-volt system, 500 CCA, 35 amp/h maintenance free battery |
Width | — |
Height | — |
Dig Depth | — |
Lift Height | — |
Cooling System | — |
Engine Oil | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System | — |
MSC Spec Date | 8/05 |
The large, spacious cab offers superior leg room, air circulation and an expansive viewing area with flat glass throughout for easy and inexpensive replacement.
A suspension seat is standard and coupled with adjustable wrist supports, help increase operator comfort and reduce fatigue.
Ergonomic, low effort controls offer greater operator comfort for increased productivity. Dozer lever mounted, two-speed travel control provides easy operation and increases foot room.
The operator has a clear view of the machine's monitoring system, ensuring fuel level, water temperature and warning lights are easily seen.
Operator comfort can be further enhanced with the optional fan and sun visor package.
High digging forces and fast cycle times ensure that the Cat C-Series Mini Excavators deliver the productivity that customers demand.
A choice of standard or long stick enables matching of machine to application.
High rotation bucket angle combines good spoil retention and flat back trench characteristics.
The dozer float enables easy ground leveling for landscaping and finishing applications, as well as more efficient clean-up.
The auxiliary lines and connectors are fitted as standard, meaning the Cat 301.6C and 301.8C come ready to work. Hammer (one-way) auxiliary lines are also fitted as standard.
The Cat Quick Coupler makes frequent tool changes fast and easy. Compatible with all Cat Mini Hydraulic Work Tools, it features a strong, lightweight, low profile design with no debris traps for years of secure work tool changes.
Protected front linkage lines are routed above the boom and stick to help reduce damage and downtime.
A hydraulic oil sight gauge makes fluid level checks fast and easy.
The S·O·S oil sampling valve allows easy sampling of hydraulic fluid for preventive maintenance.
The 500-hour oil and filter change period helps keep operating costs down.
Make detailed comparisons before you buy. Your Cat dealer can give you precise answers to your questions.
Consider all the flexible financing options your Cat dealer offers, as well as day-to-day operating costs. Your dealer can provide a financing package to meet your needs.
Improving operating techniques can boost your profits. Your Cat dealer has training literature, classes and other ideas to help increase your productivity.
Nearly all parts are found at our dealer parts counter. A world-wide computer network finds in-stock parts and usually delivers within 24 hours to minimize machine downtime. Additionally, Caterpillar offers a line of genuine remanufactured components which can help lower repair costs.
Data not available.