The Cat® IT14G delivers strong performance, high productivity and proven reliability. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design provides strength and durability with superior control. Expand your business with the IT14G.
Net Power | — |
Operating Weight | — |
Rated Bucket Capacity | — |
Net Power | — |
Model | Cat� C4.4 |
Rated Net Power - 2,300 rpm - ISO 9249 (DIN) | — |
Net Power - ISO 9249 (DIN) | — |
Rated Net Power - 2,300 rpm - ISO 9249/EEC | — |
Rated Net Power - 2,300 rpm - SAE J1349 | — |
Maximum Gross Power - ISO 14396 | — |
Net Power - SAE J1349 | — |
Maximum Gross Power - ISO 14396 (DIN) | — |
Net Power - ISO 9249 EEC | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Optional Counterweight* | — |
Rated Bucket Capacity | — |
Tire Size | 17.5-25 |
Breakout Force | — |
Full Turn Static Tipping Load - Bucket | — |
Dump Height at Full Lift | — |
Articulation | — |
Oscillation +/- | — |
Travel Speed 1 | — |
Travel Speed 2 | — |
ROPS | SAE J394, SAE J1040, ISO 3471 |
FOPS | SAE J231, ISO 3449 |
Sound | 74 dB(A) |
Hydraulic Cycle Time - Lift | 5.6 |
Hydraulic Cycle Time - Dump | 2.1 |
Hydraulic Cycle Time - Lower, Float | 3.2 |
Main Relief | — |
Tilt Cylinder, Double Acting | 76 � 805 mm (3.0 � 31.7 in) |
Flow | — |
Lift Cylinder, Double Acting | 89 � 795 mm (3.5 � 31.3 in) |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Bucket Capacities | 1.2-1.4 m3 (1.6-1.8 yd3) |
Brakes | Standards |
The ergonomic cab provides a comfortable work environment with large windows, spacious interior room, generous storage areas and low interior sound levels. The two-door design allows easy entry and exit. Both doors open fully and lock flush against the cab. Steps leading up to the cab are wide and angled out for secure footing. The optional air suspension seat is designed for maximum comfort and fully-adjustable support. Generous storage space includes a lockable compartment, coat hook and compartments designed to hold a lunchbox/cooler, cup or can. A tool box is also provided.
Hydraulic pilot controls provide easy operation of lift and tilt functions. A remote transmission control option adds a forward/neutral/reverse control switch on the implement lever for easier operation and enhanced productivity. Third and fourth function controls are also available for use with special work tools. Hydrostatic, closed-center steering system with flow amplification provides fast or slow steering response, depending on the operational requirement. The creeper control option allows variable function of travel speeds with full engine RPM.
The loader arms have been designed to provide excellent visibility throughout the production cycle.
The Cat C4.4 engine has a proven reputation for rugged, reliable operation while providing peak performance in a wide range of operating conditions. High horsepower and torque help you get more work done in a day.
The high-pressure closed-loop hydrostatic transmission delivers high performance with a broad range of power to the ground.
Heavy-duty axle design features strong gears and bearings for durable performance. The fixed front, oscillating rear axle helps assure four-wheel ground contact for optimum traction and stability. Patented Duo-Cone™ seals on the axle and housing keep oil in and lock contaminants out. A choice of standard conventional or Limited Slip Differentials adapts the machine to a wide range of operating conditions.
Hydraulically-actuated disc brakes are standard on both the front and rear axles and provide low effort operation. The mechanical, shoe-type parking brake also automatically neutralizes the transmission when applied.
The 8-bar parallel linkage on the IT14G simplifies keeping forks level throughout the range of lift, without adjustment. Longer lift arms, taller front tower and higher pivot points offer more lift, height and reach than conventional loaders. Having more tilt capacity than lift in almost every position provides superior load control.
With a variety of Cat Work Tools, the IT14G is ideal for a wide range of applications. Work tool controls feature pilot operated lift and tilt circuits with low effort single-lever control.
Work Tools can be changed quickly and easily with the integral quick coupler system, standard on the IT14G. A switch in the IT14G cab activates a hydraulic cylinder for positive tool engagement or disengagement.
Standard 3rd and optional 4th function hydraulics are available for use with work tools that require hydraulic power such as rotary brooms.
Data not available.