The Cat® 914G delivers strong performance, high productivity and proven reliability. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design provides strength and durability with superior control. Expand your business with the 914G.
Operating Weight | — |
Bucket Capacities | 1.2-1.4 m3 (1.6-1.8 yd3) |
Rated Bucket Capacity | — |
Net Power | — |
Model | Cat� C4.4 |
Maximum Gross Power - ISO 14396 (DIN) | — |
Rated Net Power - 2,300 rpm - ISO 9249 (DIN) | — |
Net Power - SAE J1349 | — |
Net Power - ISO 9249 EEC | — |
Maximum Gross Power - ISO 14396 | — |
Net Power - ISO 9249 (DIN) | — |
Rated Net Power - 2,300 rpm - SAE J1349 | — |
Rated Net Power - 2,300 rpm - ISO 9249/EEC | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Optional Counterweight* | — |
Rated Bucket Capacity | — |
Tire Size | 17.5-25 |
Breakout Force | — |
Full Turn Static Tipping Load - Bucket | — |
Dump Height at Full Lift | — |
Articulation | — |
Oscillation +/- | — |
Travel Speed 1 | — |
Travel Speed 2 | — |
ROPS | SAE J394, SAE J1040, ISO 3471 |
FOPS | SAE J231, ISO 3449 |
Sound | 74 dB(A) |
Hydraulic Cycle Time - Lift | 5.6 |
Hydraulic Cycle Time - Dump | 2.1 |
Hydraulic Cycle Time - Lower, Float | 3.2 |
Main Relief | — |
Lift Cylinder, Double Acting | 89 � 672 mm (3.5 � 26.5 in) |
Flow | — |
Tilt Cylinder, Double Acting | 102 � 400 mm (4.0 � 15.8 in) |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Hydraulic Tank | — |
Bucket Capacities | 1.2-1.4 m3 (1.6-1.8 yd3) |
Brakes | Standards |
The ergonomic cab provides a comfortable work environment with large windows, spacious interior room, generous storage areas and low interior sound levels. The two-door design allows easy entry and exit. Both doors open fully and lock flush against the cab. Steps leading up to the cab are wide and angled out for secure footing. The optional air suspension seat is designed for maximum comfort and fully-adjustable support. Generous storage space includes a lockable compartment, coat hook and compartments designed to hold a lunchbox/cooler, cup or can. A tool box is also provided.
Hydraulic pilot controls provide easy operation of lift and tilt functions. A remote transmission control option adds a forward/neutral/reverse control switch on the implement lever for easier operation and enhanced productivity. Third and fourth function controls are also available for use with special work tools. Hydrostatic, closed-center steering system with flow amplification provides fast or slow steering response, depending on the operational requirement. The creeper control option allows variable function of travel speeds with full engine RPM.
The loader arms have been designed to provide excellent visibility throughout the production cycle.
The Cat C4.4 engine has a proven reputation for rugged, reliable operation while providing peak performance in a wide range of operating conditions. High horsepower and torque help you get more work done in a day.
The high-pressure closed-loop hydrostatic transmission delivers high performance with a broad range of power to the ground.
Heavy-duty axle design features strong gears and bearings for durable performance. The fixed front, oscillating rear axle helps assure four-wheel ground contact for optimum traction and stability. Patented Duo-Cone™ seals on the axle and housing keep oil in and lock contaminants out. A choice of standard conventional or Limited Slip Differentials adapts the machine to a wide range of operating conditions.
Hydraulically-actuated disc brakes are standard on both the front and rear axles and provide low effort operation. The mechanical, shoe-type parking brake also automatically neutralizes the transmission when applied.
The high performance Z-bar loader linkage design on the 914G is built for strength, visibility and versatile attachment usage.
With a variety of Cat Work Tools, the 914G is ideal for a wide range of applications. Work tool controls feature pilot operated lift and tilt circuits with low effort single-lever control.
Work Tools can be changed quickly and easily with the integral quick coupler system, optional on the 914G.
Optional 3rd and 4th function hydraulics are available for use with work tools that require hydraulic power such as rotary brooms.
Data not available.