/  Equipment  /  Wheel Loaders  /  Compact Wheel Loaders

906HNon-Current

906H - 2007, Tier 3, EU, AME, CIS

Overview

The new H-Series Compact Wheel Loaders still maintain Caterpillar's strengths whilst boasting a whole new range of features and benefits. In short, a machine that can be trusted to perform. This low cab machine provides access to more areas on site. It is designed with simplicity and cost effectiveness in mind. This model offers great operating capacity and hydraulic flows to work in a wide range of applications.

Specifications

Units: 
Net Power
Operating Weight
Rated Bucket Capacity
See more

Benefits & Features

Ease of Operation

Simple controls and ergonomically designed low effort joysticks reduce fatigue and increase comfort. With a choice of three cab options the operator is guaranteed all day comfort to enhance jobsite productivity.

Z-Bar Linkage

High performance Z-Bar loader linkage designed for strength, visibility and versatile attachment usage. Skid steer or horizontal pin quick coupler allow for rapid work tool changes.

Caterpillar Work Tools

Standard and high flow hydraulics, with a choice of couplers allows the Caterpillar Compact Wheel Loaders to use a variety of work tools, even those that are commonly associated with Caterpillar Skid Steer Loaders.

  May 17, 2024

Specifications

Units: 
Engine
Net Power
Gross Power
ISO 9249 Rating
EEC 80/1269 Rating
Model 3044C DIT
Engine Dimensions
Bore
Stroke
Displacement
Weights
Operating Weight
Operating Specifications
Rated Bucket Capacity
Rated Operating Load at Full Turn - Forks
Breakout Force
Rated Operating Load at Full Turn
Straight Tipping Load - Bucket
Full Turn Static Tipping Load - Bucket
Rack Back - Transport Position
Power Train, Axles and Brakes
Maximum Travel Speeds - With 12.5-18 Tires, Forward and Reverse, Low
Maximum Travel Speeds - Forward and Reverse, High
Service Refill Capacities
Cooling System
Fuel Tank
Hydraulic System
Engine Oil

Benefits & Features

Ease of Operation

Simple controls and ergonomically designed low effort joysticks reduce fatigue and increase comfort. With a choice of three cab options the operator is guaranteed all day comfort to enhance jobsite productivity.

Z-Bar Linkage

High performance Z-Bar loader linkage designed for strength, visibility and versatile attachment usage. Skid steer or horizontal pin quick coupler allow for rapid work tool changes.

Caterpillar Work Tools

Standard and high flow hydraulics, with a choice of couplers allows the Caterpillar Compact Wheel Loaders to use a variety of work tools, even those that are commonly associated with Caterpillar Skid Steer Loaders.

Power Train

The hydrostatic driveline developed with advanced computer simulations, offers two speeds as standard. The optional speeder transmission provides a maximum speed of 35 km/h. Heavy duty axles are fitted as standard. 100% diff lock and ride control options are available.

Reliability and Durability

The same standards and quality components used in large Caterpillar Wheel Loaders are applied to the H-Series Compact Wheel Loaders. These machines are all you expect from Cat... but in a smaller package.

Serviceability

The design of the H-Series Compact Wheel Loader allows quick and easy servicing. Tilt-up engine hood and side service doors give exceptional access to the major components. S•O•SSM. oil ports and pressure test points enable easy preventative maintenance.

Customer Support

Caterpillar dealers offer unmatched customer support, excellent warranty programs and fast parts availability, resulting in maximum uptime and minimum repair costs.

View 360