The 904B Compact Wheel Loader is built to the same high standards as the larger Cat® wheel loaders. This machine delivers Cat relability, durability and efficient operation, even in the toughest working conditions.
Net Power | — |
Operating Weight | — |
Rated Bucket Capacity | — |
Net Power | — |
Gross Power | — |
ISO 9249 Rating | — |
EEC 80/1269 Rating | — |
Model | Mitsubishi S4Q2T |
Bore | — |
Stroke | — |
Bucket Width | — |
Capacity - Reference bucket | — |
Type - Reference bucket | GP |
Breakout Force - Reference Bucket | — |
Operating Weight | — |
Cooling System | — |
Fuel Tank | — |
Hydraulic System | — |
Engine Oil | — |
ROPS | meets the following criteria: SAEJ1040 MAY94, ISO 3471-1:1986 |
FOPS | meets the following criteria: SAEJ1231 JAN81, ISO3449:1992 |
Sound | sound level is below 85 dB(A) |
Rated Bucket Capacity | — |
Rated Operating Load at Full Turn - Forks | — |
Full Turn Static Tipping Load - Forks | — |
Breakout Force | — |
Rated Operating Load at Full Turn - Bucket | — |
Straight Tipping Load - Bucket | — |
Hydraulic Lift Capacity | — |
Full Turn Static Tipping Load - Bucket | — |
Rack Back - Transport Position | — |
Dump Height at Full Lift | — |
Reach - Without Teeth | — |
Articulation | — |
Oscillation +/- | — |
Tread Width | — |
Transmission Type | Closed-loop, two-speed hydrostatic single-path transmission. |
Maximum Travel Speeds - With 12.5-18 Tires, Forward and Reverse, Low | — |
Maximum Travel Speeds - Forward and Reverse, High | — |
Axle and Final Drives | Fixed front axle and oscillating rear axle with conventional differential and planetary gear reduction final drives |
Service and Parking Brake | Service and Parking brake are combined in an oil immersed drop box |
Brake Standards | Brake meets ISO 3450:1996 |
3rd Valve Flow | — |
Hydraulic Cycle Time - Lower, Float | 3.2 |
Main Relief | — |
Hydraulic Cycle Time - Lift | 4.5 |
Hydraulic Cycle Time - Dump | 0.8 |
General Purpose Bucket - 0.6 m3 (0.8 yd3) | — |
Multi Purpose Bucket - 0.6 m3 (0.8 y3) | — |
Light Material - Bucket 1.0 m3 (1.3 yd) | — |
in all directions is made possible with large floor length windows, a compact dash, a contoured hood and the narrow VersaLink loader linkage.
pilot hydraulics and an ergonomically designed joystick with adjustable wrist rest maximizes operator comfort and minimizes fatigue. The molded-in Forward/Neutral/Reverse switch is simple to use.
features backlit LED display with gauges within close view, including fuel level and hydraulic oil temperature. Sealed switches provide year of dependable service.
closed-loop hydrostatic transmission delivers smooth shifting transition from full rimpull to runout. Precise inching control and smooth acceleration and deceleration minimize operator fatigue.
oscillates ±11 degrees, giving the machine superior control, stability and traction in all applications, especially grading work.
option, available on both front and rear axles or front only, allows the machine to stay productive even in challenging underfoot conditions.
is self-replenishing for maintenance free service.
of the VersaLink loader linkage offers optimum visibility to each side of the QuickLock Hydraulic Coupler and Work Tool. This provides operators with an excellent view of the work area, including loading and dumping targets.
capability allows precise pallet handling, eliminating the need to adjust level while raising the forks. Operators can concentrate on load placement rather than load leveling.
lets the operator place loads more easily, while protecting the tires and front frame.
design and powerful hydraulics result in excellent breakout force for buckets and high lift force with forks. Fast, controllable hydraulics provide short cycle times.
of the QuickLock hydraulic coupler absorbs impact loads. Wedges with check valves keep work tools secure and rattle free.
are standard for easy oil sampling to help protect the engine and power train.
is standard, offering lower service intervals and reduced maintenance costs.
for major components.
hydraulic oil service interval under normal working conditions.
Caterpillar General Purpose Buckets have been designed to optimize performance of the Caterpillar Compact Wheel Loader in loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Caterpillar Light Material Buckets leverage many of the same features found in the General Purpose Bucket but with higher volume capacities to handle less dense materials such as top soil, fertilizer, feed, wood chips and many more.
Caterpillar Stone Sieve Buckets are designed for excavation, hauling and removal of paving and masonry stones. The square ribbed design allows for easy sifting of fine materials. The 70 mm spacing between ribs is ideal for the majority of applications. Each rib is reinforced along the back to provide superior durability.
Caterpillar Multi Purpose Buckets bring the same excellent loading, reliability and durability characteristics as other Caterpillar Compact Wheel Loader Work Tools, with the added versatility for digging, dozing, clamping, grading and leveling in a broad range of applications.
When connected to a 906 or 908 Caterpillar Compact Wheel Loader, the Caterpillar Side Dump Bucket is the perfect match to meter bedding materials into a trench or load a truck in a confined area. The right side dump bucket handles stockpiled materials with ease and makes quick work of the task at hand.
Caterpillar High Dump Buckets give the extra dump height needed to clear truck side walls and hoppers. The high dump bucket maximizes the performance needed for loading a wide variety of materials such as paper and pulp.
Caterpillar Pallet Forks meet a variety of material handling needs. These Class II (for the 902 and 906) and Class III (for the 908) rated forks have been designed to provide optimal performance when coupled with the Caterpillar 902, 906 and 908 Compact Wheel Loaders.
Coupled with a Caterpillar Angle Broom or Pick-up Sweeper, a Caterpillar Compact Wheel Loader provides an effective solution for clean up operations.
Cat Compact Wheel Loaders undergo an extensive 24-stage 'E-coat' painting process. Zinc based electroplated undercoat and polyurethane topcoat provides unmatched corrosion resistant properties. Paint color can be customized to meet customer requirements.
Electrical connectors are sealed to lock out dust and moisture. Harnesses are braided for protection. Wires are colour coded for easy diagnosis and repair.
Cat XT3 high-pressure hydraulic hose is exceptionally strong and flexible for system reliability and long life in the most demanding conditions.
Make detailed comparisons of the machines under consideration, before purchasing. Cat Dealers can estimate component life, preventive maintenance costs, and the true cost of lost production.
Consider the financing options your Cat Dealer offers as well as day-to-day operating costs. Dealer support services can be included in the cost of the machine to yield lower equipment owning and operating costs over the life of the machine.
Choose from a wide range of maintenance services at the time of machine purchase. Repair option programs guarantee the cost of repairs up front and help avoid unscheduled repairs that can cost unnecessary time and money.
Repair, Rebuild or Replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize machine downtime. Caterpillar offers a line of genuine remanufactured components to help lower repair costs.
Data not available.