Microgrid Master Controller (MMC-M)Non-Current

Cat® Microgrid Master Controller (MMC-M)

Overview

The Cat® MMC-M is designed for medium-to-large industrial/ commercial installations.. The MMC-M will integrate a variety of traditional and renewable energy sources to provide overall monitoring and control of the assets. These assets may be either located at a common installation or dispatched over a wider region.

Specifications

Units: 
Application Photovoltaic and energy storage systems
Module Type Monitoring / control, assets optimization
See more

Benefits & Features

Reliable and Scalable

    • Configurations to optimize performance are based on minimizing fuel cost, optimizing engine operation, or maximizing system reliability. Reliability is improved with spinning reserve to respond to sudden load transients.

Remote Monitoring

    • Complete system monitoring using Cat� Connect technology to provide real time performance and health of the installation.

Renewable Integration

    • Interface to all control elements simplifying operator interactions for manual or automatic control of the distributed energy resources.
    1. Grid Import / Export
    2. Black Start

  May 17, 2024

Specifications

Units: 
Technical Summary
Application Photovoltaic and energy storage systems
Module Type Monitoring / control, assets optimization

Benefits & Features

Reliable and Scalable

    • Configurations to optimize performance are based on minimizing fuel cost, optimizing engine operation, or maximizing system reliability. Reliability is improved with spinning reserve to respond to sudden load transients.

Remote Monitoring

    • Complete system monitoring using Cat� Connect technology to provide real time performance and health of the installation.

Renewable Integration

    • Interface to all control elements simplifying operator interactions for manual or automatic control of the distributed energy resources.
    1. Grid Import / Export
    2. Black Start

Standard Equipment

  • Panel
    • Color HMI touchscreen
    • Communications via Modbus TCP
    • Uninterruptible Power Supply with battery management
    • Digital I/O module for interfacing with ATS and other relays
    • Fan and heater for temperature regulation with thermostat control
    • Color HMI touchscreen
    • NEMA 3R wall-mount control panel

View 360