/  Attachments  /  UTV Accessories  /  Roofs

Premium Roof, 2 SeatNon-Current

bcp-utva_593-6729_premium_roof_2_seat

Overview

Roofs for CUV82, CUV102 D Cat® Utility Vehicles (UTV).

Benefits & Features

Protection

Provides full overhead coverage for operator and passengers.

Durable Construction

Two piece premium hard shell roof produced with high strength, lightweight, composite material for exceptional impact resistance, durability, and weatherability. Integrates pre-made recessed mounting points for the 12” light bar (546-0922).

Compatibility

Compatible with all door and windshield combinations. Compatible with roof liner (593-6730) to give vehicle an automotive-style finish inside the cab.

  May 17, 2024

Specifications

Units: 

Benefits & Features

Protection

Provides full overhead coverage for operator and passengers.

Durable Construction

Two piece premium hard shell roof produced with high strength, lightweight, composite material for exceptional impact resistance, durability, and weatherability. Integrates pre-made recessed mounting points for the 12” light bar (546-0922).

Compatibility

Compatible with all door and windshield combinations. Compatible with roof liner (593-6730) to give vehicle an automotive-style finish inside the cab.

View 360