Toggle navigation
Attachments
NC
» Augers
» Backhoes
» Blades
» Brooms
» Brushcutters
» Buckets - Backhoe Front
» Buckets - Backhoe Rear
» Buckets - Compact Wheel Loader
» Buckets - Excavator
» Buckets - Loader
» Buckets - Mining Shovels
» Buckets - Skid Steer Loader
» Cold Planers
» Compactors
» Couplers - Backhoe Rear
» Couplers - Excavator
» Delimbers
» Electric Power Controls
» Felling Heads
» Forks
» Grapples
» Hammers
» Material Handling
» Mulchers
» Multi-Processors
» Pulverizers
» Rakes
» Rippers
» Saws
» Shears
» Silage Defacers
» Thumbs
» Winches
View Current Models
/
Attachments
/
Buckets - Loader
/
Heavy Duty Rock
Go!
4.4m- (5.75yd-) Quarry
Non-Current
4.4m- (5.75yd-) Quarry
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
4.4m- (5.75yd-) Quarry
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Capacity - Adapters
—
5.75 yd³
4.4 m³
Width
—
140 in
3568 mm
Bucket Linkage
Pin-on
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 23, 2024
Specifications
Units:
US
Metric
Capacity - Adapters
—
5.75 yd³
4.4 m³
Width
—
140 in
3568 mm
Bucket Linkage
Pin-on
GET Type
K110
Number of GET
8
Weight
—
7288 lb
3306 kg
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360