9.2 m³ (12 yd³), Fusion™, Bolt-On Cutting EdgeNon-Current

354-4874_Light Material Bucket 9.2m³ (12yd³) Fusion 950/962

Overview

Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

Specifications

Units: 
Capacity
Width
Weight
See more

Benefits & Features

Use 100% of Your Loader's Power

    • Bucket is sized to load as much material as your machine can carry.
    • Produce more when loading woodchips, bark, sawdust, snow or any other lower-density material.

Move More In Less Time

    • Flat floor fills quickly, and retains well in load and carry.
    • Load more efficiently, as you watch the material flow into the bucket through rear observation windows.
    • Loads equally well on paved and unpaved yards

24/7/365 Versatility

    • A year-round solution - more light material, clear snow. Get more use from your machine.
    • Optional Fusion coupler interface enables quick changes to other buckets or tools as needed.

  May 23, 2024

Specifications

Units: 
Capacity
Width
Weight
Length
Height

Benefits & Features

Use 100% of Your Loader's Power

    • Bucket is sized to load as much material as your machine can carry.
    • Produce more when loading woodchips, bark, sawdust, snow or any other lower-density material.

Move More In Less Time

    • Flat floor fills quickly, and retains well in load and carry.
    • Load more efficiently, as you watch the material flow into the bucket through rear observation windows.
    • Loads equally well on paved and unpaved yards

24/7/365 Versatility

    • A year-round solution - more light material, clear snow. Get more use from your machine.
    • Optional Fusion coupler interface enables quick changes to other buckets or tools as needed.

View 360