1.0 m3 (1.3 yd3), IT CouplerNon-Current

bcp_118-1984_1.0 m3 (1.3 yd3)

Overview

General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

Specifications

Units: 
Width
Height
Weight
See more

Benefits & Features

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loading and production in a wide variety of applications.

Superior Bucket Fill

Optimum wrapper angle and lack of sharp corners promote superior bucket fill and reduce material packing for greater productivity.

  May 17, 2024

Specifications

Units: 
Width
Height
Weight
Length
Capacity
Base Edge Thickness
Interface Type IT Coupler

Benefits & Features

Application

Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loading and production in a wide variety of applications.

Superior Bucket Fill

Optimum wrapper angle and lack of sharp corners promote superior bucket fill and reduce material packing for greater productivity.

Ground Engaging Tools

Base bucket also available with bolt-on cutting edge and bolt-on teeth.

View 360