Cat® Mulchers for Skid Steer Loaders, Multi Terrain Loaders and Compact Track Loaders are designed for high-performance cutting and mulching vegetation and undergrowth from forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include: land reclamation, foliage removal from building construction sites, and shredding pruned material and organic waste for biomass production.
Overall Width | — |
Working Width | — |
Length | — |
Overall Width | — |
Working Width | — |
Length | — |
Overall Height | — |
Weight | — |
Drive Method | V-belt drive |
Motor | Axial piston hydraulic |
Optimal Hydraulic Flow | 120-137 L/min (31.5-36 gpm) |
Optimal Hydraulic Pressure | 195-350 bar (2828-5075 psi) |
Drum Speed | 1800-2100 RPM |
Fixed Teeth per Drum | 28 |
Maximum Cutting Diameter | — |
Data not available.