Cat Coal buckets are high capacity buckets for maximum material movement. Light weight construciton for increased bucket volume and straight lip design with small sized GET allow for maximum payload. Special high strength steel with wear resistance is used for the plate lip. Coal buckets have the General Duty wear package. This package utilizes hardened plates on the exterior of the bucket in the highest wear areas and has optional coal breakers.
Material Density | — |
Wear Package | Light Duty - Coal |
Ground Engaging Tool (GET) System | M75 |
Material Density | — |
Wear Package | Light Duty - Coal |
Ground Engaging Tool (GET) System | M75 |
Machine Model | 6020B |
Capacity | — |
Weight | — |
Outer Width | — |
Inner Width | — |
Data not available.