XQ400
Rating | 400 ekW (400 kVA) Standby |
Frequency | 50/60 Hz |
Voltage | 208 - 600 V |
Rating | 400 ekW (400 kVA) Standby |
Frequency | 50/60 Hz |
Voltage | 208 - 600 V |
Prime Rating | 365 ekW (365 kVA) |
Engine | C15 ATAAC |
Fuel | Diesel |
Width | — |
Height | — |
Length | — |
Weight | — |
Data not available.