Whether or not the outage was expected, Cat® Rental Power is here to keep your operation running.
Rating | 175 ekW (219 kVA) Standby |
Frequency | 60 Hz |
Voltage | 208 - 480 V |
Heavy duty industrial Tier 3 compliant Caterpillar C6.6 with electronic governor compliant with BS5514, Class A1.
Packages designed to survive in rugged environments.
Rating | 175 ekW (219 kVA) Standby |
Frequency | 60 Hz |
Voltage | 208 - 480 V |
Model | C6.6 |
Type | 4-cycle |
Width | — |
Height | — |
Length | — |
Weight | — |
Heavy duty industrial Tier 3 compliant Caterpillar C6.6 with electronic governor compliant with BS5514, Class A1.
Packages designed to survive in rugged environments.
Switchable voltage from 480/277V 3-phase to 240/139V 3-phase (can be adjusted down to 208/120V 3-phase).
Separate control panel and distribution panel access doors.
Data not available.