XQ80
Rating | 80 ekW (100 kVA) Standby |
Frequency | 60 Hz |
Voltage | 208 - 480 V |
Packages designed to survive in a rugged environment.
Simultaneous 3-phase voltage output: 480/277 volt, 208/120 volt and adjustable for 3-phase 240 volt output.*
Separate control panel and distribution panel access doors.
Rating | 80 ekW (100 kVA) Standby |
Frequency | 60 Hz |
Voltage | 208 - 480 V |
Type | 4-cycle |
Model | C4.4 |
Width | — |
Height | — |
Length | — |
Weight - With Lube Oil and Coolant | — |
Packages designed to survive in a rugged environment.
Simultaneous 3-phase voltage output: 480/277 volt, 208/120 volt and adjustable for 3-phase 240 volt output.*
Separate control panel and distribution panel access doors.
EPA Tier 3 off-highway compliant engine.
Isochronous.
- AH1L – anti-condensation heater 110-120 volt AC. - WHL – coolant heater 110-120 volt AC. - PBC3UL – UL Listed battery charger. - Tandem axle trailers with hydraulic or electric brakes.
Data not available.