XQ60
Rating | 60 ekW (75 kVA) Standby |
Frequency | 60 Hz |
Voltage | 208 - 480 V |
Packages designed to survive in rugged environments.
Switchable voltage from 480/277V 3-phase to 240/139V 3-phase (can be dialled down to 208/120V 3-phase) 240/120V single phase.
Separate control panel and distribution panel access doors.
Rating | 60 ekW (75 kVA) Standby |
Frequency | 60 Hz |
Voltage | 208 - 480 V |
Type | 4-cycle |
Model | C4.4 |
Width | — |
Height | — |
Length | — |
Weight - With Lube Oil and Coolant | — |
Packages designed to survive in rugged environments.
Switchable voltage from 480/277V 3-phase to 240/139V 3-phase (can be dialled down to 208/120V 3-phase) 240/120V single phase.
Separate control panel and distribution panel access doors.
EPA Tier 3 off-highway compliant engine.
Data not available.