XG135Non-Current

XG135

Overview

This new rental package delivers optimal performance, produces fewer greenhouse gasses, and provides the features and flexibility to fully meet the needs of the Rental and Petroleum markets.

Specifications

Units: 
Rating 135 ekW (170 kVA) Continuous
Frequency 60Hz
Voltage 208 - 480 V
See more

Benefits & Features

Fuel/Emissions Strategy

Factory certified Non-Road Mobile NSPS SI emissions*

CAT® G3306B TA Gas Engine

Robust high speed diesel block design provides prolonged life and lower owning and operating costs

CAT EMCP 4.4 Control Panel

Fully featured power metering, protective relaying, and engine/generator control and monitoring

  May 30, 2024

Specifications

Units: 
Generator Set
Rating 135 ekW (170 kVA) Continuous
Frequency 60Hz
Voltage 208 - 480 V
Engine
Engine CAT G3306 TA Gas Engine
Fuel Natural Gas
Dimensions
Width - With Trailer
Length - With Trailer
Weight - With Trailer, Lube, Oil and Coolant
Height - With Trailer

Benefits & Features

Fuel/Emissions Strategy

Factory certified Non-Road Mobile NSPS SI emissions*

CAT® G3306B TA Gas Engine

Robust high speed diesel block design provides prolonged life and lower owning and operating costs

CAT EMCP 4.4 Control Panel

Fully featured power metering, protective relaying, and engine/generator control and monitoring

Cat Generator

Cat SR4B 445 frame generator designed to match performance and output characteristics of the Cat gas engine.

CAT Integrated Voltage Regulator (IVR)

Three-phase or single phase generator voltage (RMS) sensing with adjustable volts-per-hertz regulation.

Enclosure / Base

Highly corrosion resistant 12 gauge sheet steel construction.

Distribution Panel

480/277V 3 phase.

Rear Customer Access

Separate control panel and distribution panel access doors.

Environmentally Friendly

Factory certified Non-Road Mobile NSPS SI.

Rental Ready Features

Anti-condensation heater 110-120 VAC.

Cooling System

Provides 40 C (122 F) ambient capability with 0.5 g/bhp-hr NOx per NSPS 2010 at 100% continuous rating.

Standard Equipment

  • Engine
    • G3306B TA, I-6, 4-stroke-cycle, gas engine
  • Air Inlet
    • Single element, canister-type air cleaner with service indicator
  • Generator
    • SR4B 445 Frame, thouree-phase, 480V, random wound, 12-lead design, permanent magnet excited, 0.750 pitch – Class H Coastal insulation protection.
  • Charging System
    • UL/CSA listed 120V, 20 Amp battery charger, shock mounted and enclosed in dust proof housing
  • Control Panel
    • EMCP 4.4 genset mounted controller
  • Cooling System
    • Heavy-duty split core cooling system with low power draw and high ambient capability
  • Distribution System
    • NEMA 1 steel enclosure, separate hinged, lockable door with rust resistant pinned hinges
  • Enclosure
    • Sound attenuating, 12 gauge sheet metal enclosure limits overall noise to 75 dB(A) @ 7m
  • Exhaust System
    • Catalyst w/spark arresting muffler
  • Fuel System
    • Dedicated Fuel trains for natural gas and propane fuels including gas pressure regulator
  • Lube System
    • Pump, integral oil cooler, lube oil, filter, filler and dipstick, and oil sampling valve
  • Mounting System
    • Generator set soft mounted to the heavy duty, fabricated steel base frame
  • Starting System
    • Single electric starting motor, 24VDC
  • General
    • Factory testing of standard generator set

View 360