In addition to improved fuel efficiency, the next generation XQ1475G rental generator provides significant power density advantages. Caterpillar developed new exhaust stacks that reduce spacing requirements for sites requiring multiple units. This allows for an increase of 47 percent on-site power density over the previous capabilities.
Rating | 1475 ekW Continuous |
Frequency | 50/60 Hz |
Voltage | 230 - 480 V |
Meets most worldwide emissions requirements down to 500 mg/Nm3 NOx level without after treatment (contact factory for applications requiring 0.5g/hp-hr performance).
Rating | 1475 ekW Continuous |
Frequency | 50/60 Hz |
Voltage | 230 - 480 V |
Engine | Cat G3516C Low Emissions Gas Engine |
Fuel | Natural Gas |
Width | — |
Height | — |
Length | — |
Weight | — |
Meets most worldwide emissions requirements down to 500 mg/Nm3 NOx level without after treatment (contact factory for applications requiring 0.5g/hp-hr performance).
110% spill containment of onboard engine fluids.
Cat SR4B 826 frame generator designed to match the performance and output characteristics of the Cat gas engine.
Data not available.