Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.
Minimum Rating | 1640 ekW |
Maximum Rating | 2250 ekW |
Emissions/Fuel Strategy | Low Fuel, Low Emissions |
Minimum Rating | 1640 ekW |
Maximum Rating | 2250 ekW |
Emissions/Fuel Strategy | Low Fuel, Low Emissions |
Voltage | 220 to 13800 |
Frequency | 60 Hz |
Speed | 1800 rpm |
Engine Model | 3516B TA, V-16, 4-Stroke Water-Cooled Diesel |
Compression Ratio | 14.0:1 Std 15.5:1 HD |
Aspiration | TA |
Governor Type | Adem™3 |
Fuel System | Electronic unit injection |
Displacement - HD | — |
Bore | — |
Stroke - HD | — |
Cat generator set packages have been fully prototype tested, and certified torsional vibration analysis reports are available. The packages are designed to accept 100% load in one step, meet the NFPA 110 requirement for loading, and conform to the ISO 8528-5 steady state and transient response requirements
The four cycle Cat diesel engine combines consistent performance with excellent fuel economy and transient response that meets or exceeds ISO 8528-5. The engines have been designed and built for a wide range of applications and can be optimized for low fuel consumption or low emissions. The engines feature a reliable, rugged, and durable design that has been field proven in thousands of applications worldwide from emergency standby installations to continuously operating power plants.
The cooling system has been designed to operate in standard ambient temperatures up to 50°C (122°F), with optional high ambient radiators available. The factory installed cooling system has been designed and tested to ensure proper generator set cooling, and includes the radiator, fan, belts, and all guarding installed as standard. Contact your Cat Dealer for specific ambient and altitude capabilities.
The generators used on Cat packages have been designed and tested to work with the Cat engine. The generators are built with robust Class H insulation and provide industry leading motor starting capability. Random wound generators provide good generator performance in a majority of applications and form wound is available for harsh mechanical and electrical environments.
The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.
Cat Dealers provide extensive post sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Caterpillar S•O•S℠ program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products.
Data not available.