The C32 with the upgradeable packaging design has been developed for a wide range of applications, from emergency standby installations such as healthcare and datacenters to continuously powering remote installations. The packages can be optimized for performance to matters to you with either low emissions or low fuel consumption versions available. Backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty, Cat generator sets will provide the reliability and durability you expect.
Minimum Rating | 1230 ekW |
Maximum Rating | 1500 ekW |
Emissions/Fuel Strategy | Tier 2 |
Minimum Rating | 1230 ekW |
Maximum Rating | 1500 ekW |
Emissions/Fuel Strategy | Tier 2 |
Voltage | 220 to 13800 Volts |
Frequency | 60 Hz |
Speed | 1800 rpm |
Engine Model | 3512C ATAAC, V-12, 4-Stroke Water-Cooled Diesel |
Compression Ratio | 14.7:1 |
Aspiration | TA |
Governor Type | Adem?3 |
Fuel System | Electronic unit injection |
Stroke | — |
Bore | — |
Displacement | — |
The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.
The generator set accepts 100% rated load in one step per NFPA 110 and meets ISO 8528-5 transient response.
Fully prototype tested with certified torsional vibration analysis available
Cat Dealers provide extensive post sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Cat® SOSSM program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products.
Data not available.