Minimum Rating | 320 ekW |
Maximum Rating | 400 ekW |
Emissions/Fuel Strategy | EPA Stat Emergency Use |
Voltage | 208 to 600 Volts |
Frequency | 60 Hz |
Speed | 1800 rpm |
Engine Model | C13 ACERT In-line 6, 4-cycle diesel |
Compression Ratio | 16.3:1 |
Aspiration | Turbocharged Air to Air Aftercooled |
Governor Type | Adem™A4 |
Fuel System | MEUI |
Stroke | — |
Displacement | — |
Bore | — |
The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. EMCP4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP4 systems can be further customized to meet your needs through programming and expansion modules.
The generator set accepts 100% rated load in one step per NFPA 110 and meets ISO 8528-5 transient response.
Fully prototype tested with certified torsional vibration analysis available
Cat dealers provide extensive post-sale support including maintenance and repair agreements. Cat dealers have over 1,800 dealer branch stores operating in 200 countries. The Caterpillar S•O•S℠ program cost effectively detects internal engine component condition, even the presence of unwanted fluids and combustion by-products
Data not available.