GEH275-1Non-Current

GEH275-1

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Specifications

Units: 
Standby 50 hz: 220.0 kW (275.0 kVA)
Prime 50 hz: 200.0 kW (250.0 kVA)
Voltage 400 Volts
See more
  May 30, 2024

Specifications

Units: 
Generator Set Specifications
Standby 50 hz: 220.0 kW (275.0 kVA)
Prime 50 hz: 200.0 kW (250.0 kVA)
Voltage 400 Volts
Emissions/Fuel Strategy Not Certified
Frequency 50
Speed 1500 RPM
Engine Specifications
Engine Model Perkins™ 1306A-E87TAG6
Compression Ratio 16.9:1
Aspiration TA
Governor Type Electronic
Displacement
Bore
Stroke
Recommended Fuel Class A2 Diesel or BSEN590

Benefits & Features

Data not available.

View 360