The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.
RPM | 1800 rpm |
Frequency | 60 Hz |
Fuel Type | LP, Natural Gas |
RPM | 1800 rpm |
Frequency | 60 Hz |
Fuel Type | LP, Natural Gas |
Standby | 130 kW (163 kVA) 60hz |
Stroke | — |
Bore | — |
Displacement | — |
Aspiration | TA |
Engine Model | G130LG4 |
Length | — |
Width | — |
Dry Weight - Genset | — |
Height | — |
Data not available.