The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.
RPM | 1800 rpm |
Fuel Type | LP, Natural Gas |
Prime | 45.0 kW (56 kVA) 60hz |
RPM | 1800 rpm |
Fuel Type | LP, Natural Gas |
Frequency | 60 Hz |
Prime | 45.0 kW (56 kVA) 60hz |
Standby | 50.0 kW (63 kVA) 60hz |
Bore | — |
Stroke | — |
Displacement | — |
Aspiration | NA |
Engine Model | G50LG2 |
Width | — |
Height | — |
Dry Weight - Genset | — |
Length | — |
Data not available.