The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.
Fuel Type | LP, Natural Gas |
RPM | 1800 rpm |
Standby | 25.0 kW 60hz |
Fuel Type | LP, Natural Gas |
RPM | 1800 rpm |
Frequency | 60 Hz |
Standby | 25.0 kW 60hz |
Displacement | — |
Stroke | — |
Engine Model | G25LTA2 |
Bore | — |
Aspiration | NA |
Data not available.