Our Rental Product Range of generator sets is available from 20 - 500 kVA. These generator sets are designed to meet the rigorous requirements of temporary power needs around the world - they are reliable, fuel efficient, easy to operate. Extremely robust, the galvanised sound attenuated enclosures provide excellent sound attenuation whilst being able to withstand the harshest on-site conditions.
Model | Minimum Rating | Maximum Rating | Emissions/Fuel Strategy |
---|---|---|---|
PRO20-4 | 20 kVA / 16 kW | 20 kVA / 16 kW | EUV Emissions Compliant |
PRO30-1 | 30kVA / 24 kW | 35.8 kVA / 28.6 kW | Fuel optimised |
PRO30-2 | 30kVA / 24 kW | 35.8 kVA / 28.6 kW | EU3a Emissions Compliant |
PRO60-2 | 60 kVA / 47.2 kW | 60 kVA / 48 kW | EU3a Emissions Compliant |
PRO100-1 | 100 kVA / 80 kW | 117 kVA / 93.6 kW | EU3a Emissions Compliant |
PRO100-2 | 100 kVA / 80 kW | 100 kVA / 80 kW | EU3a Emissions Compliant |
PRO115-4 | 115 kVA / 92 kW | 120 kVA / 96 kW | EUV Emissions Compliant |
PRO150-1 | 150 kVA / 120 kW | 172 kVA / 137 kW | EU3a Emissions Compliant |
PRO150-2 | 150 kVA / 120 kW | 172 kVA / 137 kW | EU3a Emissions Compliant |
PRO200-4 | 190 kVA / 152 kW | 225 kVA / 180 kW | EU Stage V Emissions |
PRO275-2 | 220 kVA / 275 kW | 250 kVA / 312.5 kW | EU3a Emissions Compliant |
PRO300-1 | 240 kVA / 300 kW | 275 kVA / 344 kW | Fuel optimised |
PRO310-4 | 190 kVA / 152 kW | 337.5 kVA / 270 kW | EU Stage V Emissions |
PRO500-1 | 500.0 kVA / 400.0 kW | 525.0 kVA / 420.0 kW | Fuel optimised |
PRO500-2 | 500.0 kVA / 400.0 kW | 525.0 kVA / 420.0 kW | EU3a Emissions Compliant |
PRO550-4 | 550 kVA / 440 kW | 588 kVA / 470 kW | EU Stage V Emissions |
Data not available.